Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to {0}. This is due to package and minimum order quantities.. This is due to package and minimum order quantities.
Read this documentation before initial operation or use. This is a prerequisite for safe, trouble-free handling and use of the product.
Observe the safety instructions and warnings in this documentation and on the product.
Always keep the operating instructions with the product and make sure that the operating instructions are with the product when it is given to other persons.
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
General symbol for "must do"
Wear eye protection
Wear hearing protection
Wear a hard hat
The product supports near-field communication (NFC) technology compatible with iOS and Android platforms.
Li-ion battery
Never use the battery as a striking tool.
Do not drop the battery. Never use a battery that has suffered an impact or is damaged in any other way.
Hilti Li-ion battery type series used. Observe the information given in the section headed Intended use .
If applied on the product, the product has been certified by this certification body for the US and Canadian markets according to the applicable standards.
Product information
products are designed for professional users and only trained, authorized personnel are permitted to operate, service and maintain the products. This personnel must be specifically informed about the possible hazards. The product and its ancillary equipment can present hazards if used incorrectly by untrained personnel or if used not in accordance with the intended use.
The type designation and serial number are printed on the rating plate.
Write down the serial number in the table below. You will be required to state the product details when contacting Hilti Service or your local Hilti organization to inquire about the product. Product information
Fastening tool
BX 3-22 | BX 3-L-22 | BX 3-ME-22
Generation
03
Serial no.
Safety
General power tool safety warnings
WARNINGRead all safety warnings, instructions, illustrations and specifications provided with this power tool. Failure to follow all instructions listed below may result in electric shock, fire and/or serious injury.
Save all warnings and instructions for future reference. The term "power tool" in the warnings refers to your mains-operated (corded) power tool or battery-operated (cordless) power tool.
Work area safety
Keep work area clean and well lit. Cluttered or dark areas invite accidents.
Do not operate power tools in explosive atmospheres, such as in the presence of flammable liquids, gases or dust. Power tools create sparks which may ignite the dust or fumes.
Keep children and bystanders away while operating a power tool. Distractions can cause you to lose control.
Electrical safety
Power tool plugs must match the outlet. Never modify the plug in any way. Do not use any adapter plugs with earthed (grounded) power tools. Unmodified plugs and matching outlets will reduce risk of electric shock.
Avoid body contact with earthed or grounded surfaces, such as pipes, radiators, ranges and refrigerators. There is an increased risk of electric shock if your body is earthed or grounded.
Do not expose power tools to rain or wet conditions. Water entering a power tool will increase the risk of electric shock.
Do not abuse the cord. Never use the cord for carrying, pulling or unplugging the power tool. Keep cord away from heat, oil, sharp edges or moving parts. Damaged or entangled cords increase the risk of electric shock.
When operating a power tool outdoors, use an extension cord suitable for outdoor use. Use of a cord suitable for outdoor use reduces the risk of electric shock.
If operating a power tool in a damp location is unavoidable, use a residual current device (RCD) protected supply. Use of an RCD reduces the risk of electric shock.
Personal safety
Stay alert, watch what you are doing and use common sense when operating a power tool.Do not use a power tool while you are tired or under the influence of drugs, alcohol or medication. A moment of inattention while operating power tools may result in serious personal injury.
Use personal protective equipment. Always wear eye protection. Protective equipment such as a dust mask, non-skid safety shoes, hard hat or hearing protection used for appropriate conditions will reduce personal injuries.
Prevent unintentional starting. Ensure the switch is in the off-position before connecting to power source and/or battery pack, picking up or carrying the tool. Carrying power tools with your finger on the switch or energising power tools that have the switch on invites accidents.
Remove any adjusting key or wrench before turning the power tool on. A wrench or a key left attached to a rotating part of the power tool may result in personal injury.
Do not overreach. Keep proper footing and balance at all times. This enables better control of the power tool in unexpected situations.
Dress properly. Do not wear loose clothing or jewellery. Keep your hair and clothing away from moving parts. Loose clothes, jewellery or long hair can be caught in moving parts.
If devices are provided for the connection of dust extraction and collection facilities, ensure these are connected and properly used. Use of dust collection can reduce dust-related hazards.
Do not let familiarity gained from frequent use of tools allow you to become complacent and ignore tool safety principles. A careless action can cause severe injury within a fraction of a second.
Power tool use and care
Do not force the power tool. Use the correct power tool for your application. The correct power tool will do the job better and safer at the rate for which it was designed.
Do not use the power tool if the switch does not turn it on and off. Any power tool that cannot be controlled with the switch is dangerous and must be repaired.
Disconnect the plug from the power source and/or remove the battery pack, if detachable, from the power tool before making any adjustments, changing accessories, or storing power tools. Such preventive safety measures reduce the risk of starting the power tool accidentally.
Store idle power tools out of the reach of children and do not allow persons unfamiliar with the power tool or these instructions to operate the power tool. Power tools are dangerous in the hands of untrained users.
Maintain power tools and accessories. Check for misalignment or binding of moving parts, breakage of parts and any other condition that may affect the power tool’s operation. If damaged, have the power tool repaired before use. Many accidents are caused by poorly maintained power tools.
Keep cutting tools sharp and clean. Properly maintained cutting tools with sharp cutting edges are less likely to bind and are easier to control.
Use the power tool, accessories and tool bits etc. in accordance with these instructions, taking into account the working conditions and the work to be performed. Use of the power tool for operations different from those intended could result in a hazardous situation.
Keep handles and grasping surfaces dry, clean and free from oil and grease. Slippery handles and grasping surfaces do not allow for safe handling and control of the tool in unexpected situations.
Battery tool use and care
Recharge only with the charger specified by the manufacturer. A charger that is suitable for one type of battery pack may create a risk of fire when used with another battery pack.
Use power tools only with specifically designated battery packs. Use of any other battery packs may create a risk of injury and fire.
When battery pack is not in use, keep it away from other metal objects, like paper clips, coins, keys, nails, screws or other small metal objects, that can make a connection from one terminal to another. Shorting the battery terminals together may cause burns or a fire.
Under abusive conditions, liquid may be ejected from the battery; avoid contact. If contact accidentally occurs, flush with water. If liquid contacts eyes, additionally seek medical help. Liquid ejected from the battery may cause irritation or burns.
Do not use a battery pack or tool that is damaged or modified. Damaged or modified batteries may exhibit unpredictable behaviour resulting in fire, explosion or risk of injury.
Do not expose a battery pack or tool to fire or excessive temperature. Exposure to fire or temperature above 130° C (265 °F) may cause explosion.
Follow all charging instructions and do not charge the battery pack or tool outside the temperature range specified in the instructions. Charging improperly or at temperatures outside the specified range may damage the battery and increase the risk of fire.
Service
Have your power tool serviced by a qualified repair person using only identical replacement parts. This will ensure that the safety of the power tool is maintained.
Never service damaged battery packs. Service of battery packs should only be performed by the manufacturer or authorized service providers.
Tacker safety warnings
Always assume that the tool contains fasteners. Careless handling of the fastening tool can result in unexpected firing of nails causing personal injury.
Do not point the tool towards yourself or anyone nearby. A nail will be ejected by the tool if it is triggered unexpectedly, possibly leading to injury.
Do not actuate the tool unless the tool is placed firmly against the workpiece. If the tool is not in contact with the workpiece, the fastener may be deflected away from your target.
Disconnect the tool from the power source when the fastener jams in the tool. While removing a jammed fastener, the fastening tool may be accidentally activated if it is plugged in.
Use caution while removing a jammed fastener. The mechanism may be under tension and the nail may be forcefully ejected while attempting to free a jam.
When fastening electrical cables, make sure the cables are not energized. Hold the fastening tool only by insulated gripping surfaces. Use only fasteners designed for electrical cable installations. Check that the fastener has not damaged the insulation of the electrical cable. A nail that damages the insulation of electric cables can lead to electric shock and fire hazards.
Safety instructions
Requirements to be met by users
Only authorized, appropriately trained persons may operate or service this product.
Personal protective equipment
You and all other persons in the vicinity must wear suitable eye protection, ear protection and a hard hat while the tool is in use.
Personal safety
Observe the information printed in the operating instructions concerning operation, care and maintenance.
Stay alert, watch what you are doing and use common sense when operating a fastening tool. Do not use the product when you are tired or under the influence of drugs, alcohol or medication. Take a break if you experience pain or feel unwell. A moment of inattention while operating the fastening tool can result in serious injury.
Avoid awkward postures. Make sure you work from a safe stance and stay in balance at all times.
Wear non-skid shoes.
Never pull the fastener guide or fastener back with your hand.
Under certain circumstances, the product could be made ready to fire by pulling the fastener guide or the fastener back by hand. When the tool is ready to fire, fasteners or the piston could accidentally be driven into parts of the body.
Keep your arms slightly bent while operating the product (do not straighten your arms).
Keep other people away from the working area, especially children.
Risk of injury by falling tools and/or accessories. Before starting work, check that the battery and installed accessories are secure.
Keep the air vents clear at all times. Risk of burn injuries due to blocked air vents!
Do not look directly into the light source (LEDs) of the power tool and do not aim the beam at other persons’ faces. Risk of dazzling or eye damage.
Fastening tool use and care
Danger of fasteners penetrating right through! Before driving fasteners, check to make sure that no one is present behind or below the object into which the fastener is to be driven.
Use the right product for the job. Do not use the product for purposes for which it was not intended. Use it only as directed and when in faultless condition.
Never leave a loaded product unattended.
Always unload the product (remove fasteners) before cleaning, maintenance, changing the fastener guide, before work breaks and before storing the product.
When not in use, the product must be unloaded and stored in a locked, dry place where it is inaccessible to children.
Check the product and its accessories for damage. Check that moving parts function faultlessly, without sticking, and that no parts are damaged.
All parts must be fitted correctly and fulfill all conditions necessary for correct operation of the product. Damaged parts must be properly repaired or replaced by Hilti Service unless otherwise stated in the operating instructions.
Before beginning work, check the working area for concealed electric cables or gas and water pipes. External metal parts of the product could give you an electric shock or cause an explosion if you accidentally damage an electric cable or a gas or water pipe.
Do not attempt to drive fasteners into unsuitable materials.
Unsuitable materials include welded steel and cast steel, cast iron, glass, marble, plastic, bronze, brass, copper, insulating material, hollow brick, ceramic brick, thin sheet metal (< 4 mm) and cellular concrete. Driving a fastener into these materials may cause the fastener to break, shatter or to be driven right through.
Pull the trigger only when the product is fully pressed against the working surface at right angles.
When driving fasteners, always hold the product at right angles to the working surface in order to prevent the fastener from being deflected by the material.
Keep the grips dry, clean and free from oil and grease.
Never drop the product.
Do not use the magazine as a grip.
Do not use the product in places where there is a risk of fire or explosion, unless the product is specially approved for this type of use.
Never drive fasteners into existing holes unless this is recommended by Hilti (e.g. DX-Kwik).
Mechanical safety rules
Do not tamper with or modify the product or accessories, especially the piston.
Use only fasteners of a type approved for use with the product.
Thermal safety rules
Do not exceed the recommended maximum fastener driving rate.
If the product has overheated, allow it to cool down.
Do not dismantle the product while it is hot. Allow the product to cool down.
Battery use and care
Comply with the following safety instructions for the safe handling and use of Li-ion batteries. Failure to comply can lead to skin irritation, severe corrosive injury, chemical burns, fire and/or explosion.
Use only batteries that are in perfect working order.
Treat batteries with care in order to avoid damage and prevent leakage of fluids that are extremely harmful to health!
Do not under any circumstances modify or tamper with batteries!
Do not disassemble, crush or incinerate batteries and do not subject them to temperatures over 80 °C (176 °F).
Never use or charge a battery that has suffered an impact or been damaged in any other way. Check your batteries regularly for signs of damage.
Never use recycled or repaired batteries.
Never use the battery or a battery-operated power tool as a striking tool.
Never expose batteries to the direct rays of the sun, elevated temperature, sparking, or open flame. This can lead to explosions.
Do not touch the battery poles with your fingers, tools, jewelry, or other electrically conductive objects. This can damage the battery and also cause material damage and personal injury.
Keep batteries away from rain, moisture and liquids. Penetrating moisture can cause short circuits, electric shock, burns, fire and explosions.
Use only chargers and power tools approved for the specific battery type. Read and follow the relevant operating instructions.
Do not use or store the battery in explosive environments.
If the battery is too hot to touch, it may be defective. Put the battery in a place where it is clearly visible and where there is no risk of fire, at an adequate distance from flammable materials. Allow the battery to cool down. If it is still too hot to touch after an hour, the battery is faulty. Consult Hilti Service or read the document entitled "Instructions on safety and use for Hilti Li-ion batteries".
The fastener guide and the support leg are product-dependent. The support legs and fastener guides with which the product is equipped are listed in the table below.
Further information can be found in the case lid, in your
Hilti Store or at:
www.hilti.group
Product
BX 3-22
BX 3-L-22
BX 3-ME-22
Fastener guide
X-FG B3 IF 02
X-FG B3 IF 02
X-FG B3 ME
Support leg
X-SL B3 03
X-SL B3 03
X-SL B3 ME 03
Intended use
The product is a hand-held, cordless fastening tool. It is designed to drive specially manufactured fasteners into concrete, steel, masonry, sand-lime block and other materials suitable for use of the direct fastening technique. The product is also designed to fasten electrical cables with clips if the appropriate fasteners are used. Use only approved fasteners in combination with their corresponding fastener guide (see the section headed "Technical data").
The fastening tool, battery and fasteners together form a technical entity. This means that trouble-free fastening with this fastening tool can be ensured only when the fasteners specially manufactured for the purpose by
Hilti and the chargers and batteries recommended by
Hilti are used. The fastening and application recommendations made by
Hilti apply only when these conditions are observed.
The fastening tool is for hand-held use only.
Misuse must be ruled out. Misuse is understood to include driving fasteners into very soft materials (e.g. wood) or into excessively hard materials (e.g. high-strength steel or very hard natural stone).
For this product, use only Hilti Nuron lithium-ion batteries of the B 22 series. For optimum performance, Hilti recommends the batteries stated in this table for this product.
For these batteries, use only Hilti chargers of the type series stated in this table.
Safety devices
When using the nail magazine, the nail detector prevents triggering without a nail loaded, which could damage the fastening tool.
The contact pressure safety device is intended to prevent the free flighting of nails (i.e. actuation and driving a nail when the nosepiece is not in contact with the workpiece). When using a nail magazine, the fastening tool can be pressed against the surface and triggered only when a nail is loaded in the tool.
Features
The fastening tool is equipped with an ergonomic, non-slip and vibration-absorbing grip, a belt and scaffold hook and a support leg. The fastening tool is protected against overload by electronic overload protection and from overheating by temperature monitoring.
Status indicator, fastening tool
The status indicator of the fastening tool provides information about the status of the fastening tool.
Status
Meaning
LED is off
The fastening tool is switched off
The LED shows green.
The fastening tool is switched on and ready for use
The LED flashes green.
Battery too hot or battery too weak
The LED flashes green every 3 seconds.
The fastening tool is in stand-by mode. Press the nose of the tool against the working surface to switch it on
The LED lights blue.
The fastening tool is switched on, nail strips require to be loaded
LED flashes blue.
The fastening tool is switched on, the magazine is completely empty
The LED flashes yellow.
Fastening tool is too hot, see Troubleshooting
The LED flashes red.
Malfunction; see “Troubleshooting”
The LED shows red.
Malfunction; see “Troubleshooting”
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
If the release button is pressed with a battery inserted in the product, subsequently check that the battery is correctly re-engaged and secure.
State of charge and, if applicable, faults are indicated constantly as long as the connected product is switched on.
Status
Meaning
Four (4) LEDs show constantly green
State of charge: 100 % to 71 %
Three (3) LEDs show constantly green
State of charge: 70 % to 51 %
Two (2) LEDs show constantly green
State of charge: 50 % to 26 %
One (1) LED shows constantly green
State of charge: 25 % to 10 %
One (1) LED slow-flashes green
State of charge: < 10 %
One (1) LED quick-flashes green
The Li-ion battery is completely discharged. Recharge the battery. If the LED again starts quick-flashing after the battery has been charged, consult Hilti Service.
One (1) LED quick-flashes yellow
The Li-ion battery or the product in which it is inserted is overloaded, too hot or too cold, or experiencing some other fault. Bring the product and the battery to the recommended working temperature and do not overload the product when it is in use. If the message persists, consult Hilti Service.
One (1) LED shows yellow
The Li-ion battery and the product in which it is inserted are not compatible. Consult Hilti Service.
One (1) LED quick-flashes red
The Li-ion battery is locked and cannot be used. Consult Hilti Service.
Indicators showing the battery's state of health
To check the battery's state of health, press the release button and hold it down for longer than three seconds. The system does not detect a potential malfunction of the battery due to misuse, for example battery dropped or pierced, external heat damage, etc.
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
If a connected product can still be used, the remaining battery capacity is below 50 %. If a connected product can no longer be used, the battery has reached the end of its useful life and has to be replaced. Consult Hilti Service.
Bluetooth® (optional)
The Bluetooth
® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc. and any use of such marks by
Hilti Corporation is under license.
Intended use
This product is equipped with a Bluetooth
® Low Energy Module which enables the status checking of a power tool and the transfer of settings and data based on Bluetooth
® wireless technology, a data transfer system by which the two Bluetooth-enabled products can communicate with each other over a short distance. This product is designed to enable communication and data transfers between smart phones and
Hilti gateway. The product can submit data attributes such as location of the receiving device, runtime, total application count, application count during interval and timestamp of transfer. Information about the connectivity functions offered can be found in the respective
Hilti application (app) or in the operating instructions of the power tool you are using.
Data transmission via Bluetooth ®
The transmission interval can vary, depending on the available power source of the product. The signal range may vary greatly depending on external conditions, including the receiving device used. The Bluetooth
® range may be significantly weaker inside closed rooms and through metallic barriers (e g. walls, shelving units, cases, etc.). Depending on ambient conditions, several transmission intervals may be required before the tool is detected.
If the tool is not detected, check the following:
• Is the distance to the mobile terminal device too great?
→ Reduce the distance between the mobile terminal device and the tool
Installing and setting up the app
In order to be able to use the connectivity functions, you first have to install the respective
Hilti app.
(1.) Download the app from an appropriate app store.
You will require a user account on the corresponding app store to do this.
(2.) After starting the app for the first time, please either log in with your account or register.
(3.) The display of your mobile terminal device will show you all the subsequent steps required to connect the power tool to the mobile terminal device.
First, fully complete the tutorial for the app. This will give you a better overview of how the connection is made and how the connectivity functions are used.
Deep discharge protection
The product has a hibernation mode to protect the Li-ion battery from deep discharge. This prevents deep discharge of the battery.
Deep discharge protection is activated after 360 minutes.
To deactivate deep discharge protection, remove and then reinsert the battery.
Items supplied
fastening tool, operating instructions.
Other system products approved for use with this product can be found at your local
Hilti Store or at:
www.hilti.group
Technical data
BX 3-22
BX 3-L-22
BX 3-ME-22
Weight without battery
3.5 kg (7.7 lb)
3.5 kg (7.7 lb)
3.4 kg (7.5 lb)
Nail length (collated nails)
14 mm …30 mm (0.6 in …1.2 in)
14 mm …36 mm (0.6 in …1.4 in)
14 mm …24 mm (0.6 in …0.9 in)
Nail length (single nails)
·/·
·/·
30 mm …36 mm (1.2 in …1.4 in)
Nail diameter
3 mm (0.1 in)
2.75 mm …3.0 mm (0.108 in …0.12 in)
3 mm (0.1 in)
Magazine capacity
30 nails
30 nails
20 nails
Compression stroke
12 mm (0.5 in)
12 mm (0.5 in)
12 mm (0.5 in)
Contact pressure
50 N …70 N (11 lbf …16 lbf)
50 N …70 N (11 lbf …16 lbf)
50 N …70 N (11 lbf …16 lbf)
Recommended maximum fastener driving rate at room temperature
700/h
700/h
700/h
Rated voltage
21.6 V
21.6 V
21.6 V
Maximum emitted transmission power, Bluetooth®
8 dBm
8 dBm
8 dBm
Bluetooth frequency range
2,402 MHz …2,480 MHz
2,402 MHz …2,480 MHz
2,402 MHz …2,480 MHz
Storage temperature
−20 ℃ …70 ℃ (−4 ℉ …158 ℉)
−20 ℃ …70 ℃ (−4 ℉ …158 ℉)
−20 ℃ …70 ℃ (−4 ℉ …158 ℉)
Ambient temperature for operation
−17 ℃ …60 ℃ (1 ℉ …140 ℉)
−17 ℃ …60 ℃ (1 ℉ …140 ℉)
−17 ℃ …60 ℃ (1 ℉ …140 ℉)
Battery
Battery operating voltage
21.6 V
Weight, battery
See the section headed "Intended use"
Ambient temperature for operation
−17 ℃ …60 ℃ (1 ℉ …140 ℉)
Storage temperature
−20 ℃ …40 ℃ (−4 ℉ …104 ℉)
Battery charging starting temperature
−10 ℃ …45 ℃ (14 ℉ …113 ℉)
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
Slide the fastener guide locking catch as far as it will go in the direction of the arrow and hold it in this position.
Slide the fastener guide into the nosepiece until it is heard to engage.
Release the fastener guide locking catch.
The fastener guide jumps to the middle position.
Grip and pull the fastener guide to check that it is securely seated.
Working safely with the belt and scaffold hook
Before beginning work, make sure that the belt hook / scaffold hook is securely attached to the product.
Use the belt hook / scaffold hook only when necessary. Put the product safely aside if it is to remain unused for a lengthy period of time.
Fall arrest
WARNING
Risk of injury by falling tool and/or accessory!
Use only the Hilti tool tether recommended for your product.
Prior to each use, always check the attachment point of the tool tether for possible damage.
Do not secure a tool tether to the belt hook. Do not use a belt hook to lift the product.
Comply with the national regulations for working at heights.
As drop arrester for this product, use only the
Hilti tool tether #2261970.
Use one carabiner to secure the tool tether to the product as shown in the illustration. Check that the carabiner holds securely.
Secure the second carabiner to a load-bearing structure. Check that the carabiner holds securely.
Comply with the operating instructions of the
Hilti tool tether.
Loading for magazine operation
CAUTION
Crush hazard! If it is allowed to snap back, the nail pusher can cause injuries and damage the fastening tool.
When you pull down the nail pusher make sure it engages securely. Do not allow the nail pusher to snap back.
Pull the nail pusher down until it engages.
Slide the nail strips into the magazine (a maximum of 3 strips of 10 nails).
Hold the nail pusher securely and press the nail pusher release button.
Guide the nail pusher back until it contacts a nail.
Loading for single-fastener mode
BX 3-ME-22
CAUTION
Crush hazard! If it is allowed to snap back, the nail pusher can cause injuries and damage the fastening tool.
When you pull down the nail pusher make sure it engages securely. Do not allow the nail pusher to snap back.
Pull the nail pusher down until it engages.
Slide the nail strip(s) out of the magazine and check that the magazine is empty.
Damage to the fastening tool can result if you do not remove all the nails from the magazine before using the tool in single-fastener mode.
Hold the nail pusher securely and press the nail pusher release mechanism.
Guide the nail pusher back.
Insert the nail into the recess in the fastener guide. Optionally, you can then also fit an approved fastening element on to the nose of the fastener guide.
Attempting to drive a fastener with more than one nail in the fastener guide can cause damage to the fastening tool. When operating the tool in single-fastener mode, load only one nail into the fastener guide.
Activate the single-fastener selector switch.
The single-fastener switch engages with an audible click.
Pulling the nail pusher down a few centimeters will disengage the single-fastener switch.
Operation
Observe the safety instructions and warnings in this documentation and on the product.
Using the support leg
On an even working surface, the support leg makes it easier to hold the fastening tool perpendicular as attention then only has to be paid to lateral alignment. On uneven surfaces it might be necessary to retract the support leg in order to ensure that the fastener guide is perpendicular to the working surface.
Retracting the support leg
Push against the support leg to release it from its engaged position.
Swing the support leg back.
Extending the support leg
CAUTION
Risk of pinching the fingers! When folding the support leg back there is a risk of trapping and pinching the fingers between the support leg and the casing of the tool.
Hold the fastening tool by the grip when extending/retracting the support leg.
Swing the support leg forward.
Push against the support leg from below until it engages in the extended position.
Switching Bluetooth (optional) off
Press the fastening tool against the base material for 10 seconds.
After 6 seconds the spring element audibly relieves its tension (keep the fastening tool pressed against the base material for another 4 seconds).
Status indicator flashes blue 3 times.
Motor noise sounds 3 times.
No further data transfer is possible.
Bluetooth can be deactivated if you are in a sensitive environment (e.g. a hospital) where use of Bluetooth is prohibited.
To switch Bluetooth back on, remove and then re-insert the battery.
Switching the fastening tool on/off
Switching on the fastening tool
WARNING
Risk of injury! Pressing the nosepiece of the fastening tool against a part of the body may lead to serious injury due to inadvertent firing and release of a fastener.
Never press the nosepiece of the fastening tool against your hand or any other part of the body.
If you continue to operate the fastening tool after battery performance drops, the fastening tool will switch itself off automatically before damage to the battery cells occurs.
To switch the fastening tool on, press it against a suitable surface.
The spring mechanism audibly relieves its tension and the status indicator goes out.
After 6 minutes the fastening tool generates a motor sound as an alert indicating that the fastening tool is about to switch off. After issuing this alert, the fastening tool switches off automatically.
Driving a fastener
WARNING
Risk of injury by fasteners penetrating right through!
Before driving fasteners, check to make sure that no one is present behind or below the object into which the fastener is to be driven.
WARNING
Risk of injury by flying parts! When driving a fastener, there is a risk of injury to the body and eyes caused by splintered fragments of the workpiece and by flying parts of the nail strip.
Wear personal protective equipment and always wear eye protection and protective gloves. Other persons in the vicinity must also wear eye protection and a hard hat.
WARNING
Risk of injury! Pressing the nosepiece of the fastening tool against a part of the body may lead to serious injury due to inadvertent firing and release of a fastener.
Never press the nosepiece of the fastening tool against your hand or any other part of the body.
Before beginning the work, carry out a test by driving 2 fasteners into the material you are working on.
Hold the fastening tool perpendicular to the working surface and press it against the surface, pushing the fastener guide in as far as it will go.
The fastening tool is switched on.
Drive the fastener by pressing the safety trigger.
Lift the fastening tool completely clear of the working surface after driving a fastener.
The fastening tool changes automatically to standby mode if the fastener guide is pressed against the working surface for longer than 6 seconds without a fastener being driven. Again pressing the nosepiece against the base material reloads the fastening tool for firing.
Removing a nail when in magazine mode
Pull the nail pusher down until it engages.
Slide the nail downwards out of the magazine.
Hold the nail pusher securely and press the nail pusher release button.
Guide the nail pusher back to its original position.
Releasing a jammed nail
WARNING
There is a risk of injury and damage to the fastening tool. Use of unsuitable items instead of the recommended genuine
Hilti accessories may result in injury or damage to the fastening tool.
To release a jammed nail, use only the recommended drift punch set.
WARNING
Risk of injury by flying parts! Triggering the tool (attempting to drive a fastener) when foreign objects are present in the area around the fastener guide, or when a fastener is jammed in the fastener guide, may lead to injury caused by flying objects or fragments.
Never attempt to clear malfunctions of the fastening tool by continuing to trigger the tool!
Individual nails may get stuck in the fastener guide. You can remove jammed nails from the fastener guide with the aid of the X-NP drift punch set. Accessories are available from your
Hilti Store or can be ordered online at
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
Avoid unnecessary exposure of the battery to dust and dirt. Never expose the battery to high levels of moisture (e.g. by being dipped in water or left in the rain). If a battery has been soaked by moisture, treat it as a damaged battery. Isolate it in a non-flammable container and consult Hilti Service.
Keep the battery free of extraneous oil and grease. Do not permit dust or dirt to accumulate unnecessarily on the battery. Clean the battery with a dry, soft brush or a clean, dry cloth. Do not use cleaning agents containing silicone as these can attack the plastic parts. Do not touch the contacts of the battery and do not remove the factory-applied grease from the contacts.
Use only a slightly damp cloth to clean the housing. Do not use cleaning agents containing silicone as these can attack the plastic parts.
Maintenance
Check all visible parts and controls for signs of damage at regular intervals and make sure that they all function correctly.
Do not use the product if signs of damage are found or if parts malfunction. Immediately have the product repaired by Hilti Service.
After cleaning and maintenance, install all guards and protective devices and check that they are in full working order.
To help ensure safe and reliable operation, use only genuine Hilti spare parts and consumables. Spare parts, consumables and accessories approved by
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
Always transport and store the tool in a secured case.
Never transport batteries in bulk form (loose, unprotected). During transport, batteries should be protected from excessive shock and vibration and isolated from any conductive materials or other batteries that may come in contact with the terminals and cause a short circuit. Comply with the locally applicable regulations for transporting batteries.
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
Unless otherwise stated, all the light signals described here relate to the status indicator of the fastening tool. If a problem occurs, always observe the charge-status and fault indicator of the battery. See the section headed
Status indicators of the Li‑ion battery .
If the trouble you are experiencing is not listed in this table or you are unable to rectify the problem by yourself, please contact
Hilti Service.
Trouble or fault
Possible cause
Action to be taken
Status indicator flashes green.
The battery is empty.
Change the battery.
The spring element is not tensioned, status indicator flashes green.
The battery is empty.
Change the battery.
The fastener guide cannot be pressed in and status indicator shows blue .
There is a delay before the spring mechanism is tensioned, the status indicator flashes blue and a signal tone is emitted simultaneously; the status indicator then lights blue for 6 minutes.
Risk of injury due to incorrect disposal! Health hazards due to escaping gases or liquids.
DO NOT send batteries through the mail!
Cover the terminals with a non-conductive material (such as electrical tape) to prevent short circuiting.
Dispose of your battery out of the reach of children.
Dispose of the battery at your Hilti Store , or consult your local governmental garbage disposal or public health and safety resources for disposal instructions.
Most of the materials from which
Hilti products are manufactured can be recycled. The materials must be correctly separated before they can be recycled. In many countries, your old tools, machines or appliances can be returned to
Hilti for recycling. Ask
Hilti Service or your Hilti sales representative for further information.
Do not dispose of power tools, electronic equipment or batteries as household waste!
Manufacturer’s warranty
Please contact your local Hilti representative if you have questions about the warranty conditions.
FCC statement (applicable in US) / IC statement (applicable in Canada)
This product has been tested and found to comply with the limits for a class B digital product, pursuant to part 15 of the FCC rules. These limits are designed to provide reasonable protection against harmful interference in a residential installation. These products generate, use and can radiate high frequencies and, if not installed and used in accordance with the instructions, may cause interference to radio communications.
However, there is no guarantee that interference will not occur in a particular installation. If this product does cause harmful interference to radio or television reception, which can be determined by turning the product off and on, the user is encouraged to try to correct the interference by taking the following measures:
Re-orient or relocate the receiving antenna.
Increase the separation between the product and receiver.
Connect the product to a power outlet on a circuit different from that to which the receiver is connected.
Consult the dealer or an experienced TV/radio technician for assistance.
This device is in compliance with paragraph 15 of the FCC Regulations RSS-210 of the ISED Regulations.
Operation is subject to the following two conditions:
This product shall cause no harmful interference.
This product must accept any interference received, including interference that may cause undesired operation.
Changes or modifications not expressly approved by
Hilti may restrict the user’s authorization to operate the product.
Further information
China RoHS (Restriction of Hazardous Substances)This table is valid for the China market.
Hilti Li-ion batteries
Instructions for safety and useThis documentation uses the term battery to describe rechargeable Hilti Li-ion battery packs containing several Li-ion cells joined together. These batteries are to be used in Hilti power tools exclusively. Use only genuine
Hilti batteries!
DescriptionHilti batteries have cell-management and cell-protection systems.
The batteries are composed of cells that contain lithium-ion storage materials capable of providing high specific energy density. Li-ion cells have a minimal memory effect, but they are very susceptible to external impact, deep discharge, and high temperatures.
The products approved for use with
Hilti batteries can be found in your
Hilti Store or at:
www.hilti.group Safety
Comply with the following safety instructions for the safe handling and use of Li-ion batteries. Failure to comply can lead to skin irritation, severe corrosive injury, chemical burns, fire and/or explosion.
Treat batteries with care in order to avoid damage and prevent leakage of fluids that are extremely harmful to health!
Do not under any circumstances modify or tamper with batteries!
Do not disassemble, crush or incinerate batteries and do not subject them to temperatures over 80 °C.
Never use or charge a battery that has suffered an impact or been damaged in any other way. Check your batteries regularly for signs of damage.
Never use recycled or repaired batteries.
Never use the battery or a battery-operated power tool as a striking tool.
Never expose batteries to the direct rays of the sun, elevated temperature, sparking, or open flame. This can lead to explosions.
Do not touch the battery poles with your fingers, tools, jewelry, or other electrically conductive objects. This can damage the battery and also cause material damage and personal injury.
Keep batteries away from rain, moisture and liquids. Penetrating moisture can cause short circuits, electric shock, burns, fire and explosions.
Use only chargers and power tools approved for the specific battery type. Read and follow the relevant operating instructions.
Do not use or store the battery in explosive environments.
If the battery is too hot to touch it may be defective. Put the battery in a place where it is clearly visible and where there is no risk of fire, at an adequate distance from flammable materials. Allow the battery to cool down. If it is still too hot to touch after an hour, the battery is faulty. Follow the instructions in the section headed What to do in case of a battery fire .
What to do in case of damaged batteries
Always contact Hilti when a battery is damaged.
Never use a battery that is leaking fluid.
Avoid direct eye and/or skin contact with fluid leaking from a battery. Always wear protective gloves and eye protection when undertaking tasks involving battery fluid.
Use a chemical spill cleanup kit to remove leaked battery fluid. Comply with the locally applicable cleanup regulations for battery fluid.
To store a damaged battery, place the battery in a non-flammable container and cover the battery with dry sand, chalk powder (CaCO3) or silicate (Vermiculite). Then seal the lid air-tight and store the container away from flammable gases, liquids or objects.
Dispose of the container at your Hilti Store , or consult your local governmental garbage disposal or public health and safety resources for disposal instructions. Comply with the locally applicable regulations for transporting damaged batteries!
What to do in case of dysfunctional batteries
Watch for abnormal battery behavior, such as faulty charging, unusually long charging times, noticeable power loss, unusual LED activity, or leaking fluids. These are signs of an internal problem.
If you suspect an internal battery problem, contact Hilti Service.
A battery that no longer works, cannot be recharged or leaks fluid has to be disposed of correctly. See the section headed Maintenance and disposal .
What to do in case of a battery fire
WARNING
Battery fire hazard! A burning battery releases hazardous and potentially explosive liquids and fumes that can lead to corrosion injuries, burns or explosions.
Wear your personal protective equipment when you tackle a battery fire.
Provide sufficient venting to permit hazardous and potentially explosive fumes to escape.
Leave the room immediately in case of intense smoke emission.
Consult a doctor in case of any skin or respiratory irritation.
Alert the fire service before you start tackling the fire.
Use only water to tackle a battery fire and keep as far from the fire as effective extinguishing permits. Powder fire extinguishers and fire blankets are ineffective with Li-ion batteries. Fire in nearby materials can be extinguished with appropriate extinguishing agents.
Do not try to move large quantities of burning batteries. Instead, isolate the batteries by removing unaffected materials from the immediate vicinity.
In the case of a battery that does not cool down, or a smoking or burning battery:
Scoop the battery up with a shovel and drop it into a bucket of water, which will reduce the risk of igniting adjacent cells that have not yet reached run-away temperature.
Leave the battery in the bucket for at least 24 hours until it has cooled down completely.
See the section headed What to do in case of damaged batteries .
Shipping and storage
Ambient operating temperature to be kept between -17°C and +60°C / 1°F and 140°F.
Storage temperature to be kept between -20°C and +40°C / -4°F and 104°F.
Do not store batteries on the charger. Always remove the battery from the charger when the charging operation has completed.
Store batteries in a cool and dry place. Cool storage will increase battery life. Never store batteries where they are exposed to direct sunlight, on sources of heat or behind glass.
Do not send batteries through the mail. Consult your shipper for instructions on how to ship undamaged batteries.
Never transport batteries in bulk form (loose, unprotected). During transport, batteries should be protected from excessive shock and vibration and isolated from any conductive materials or other batteries that may come in contact with the terminals and cause a short circuit. Comply with the locally applicable regulations for transporting batteries.
Maintenance and disposal
Keep the battery free of oil and grease. Do not permit dust or dirt to accumulate unnecessarily on the battery. Clean the battery with a dry, soft brush or a clean, dry rag.
Never use a battery with clogged ventilation slots. Clean the ventilation slots carefully using a dry, soft brush.
Prevent unnecessary exposure of the battery to dust or debris and never subject the battery to soaking moisture (e.g., submerged in water or left out in the rain).
If a battery is exposed to soaking moisture, treat it as a damaged battery and isolate it in a non-flammable container.
See the section headed What to do in case of damaged batteries .
Improper disposal may cause health hazards from leaking gases or fluids. Dispose of the battery at your Hilti Store , or consult your local governmental garbage disposal or public health and safety resources for disposal instructions. Comply with the locally applicable regulations for transporting damaged batteries!
Do not dispose of batteries as household waste.
Dispose of your battery out of the reach of children. Cover the terminals with a non-conductive material (such as electrical tape) to prevent short circuiting.