Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to {0}. This is due to package and minimum order quantities.. This is due to package and minimum order quantities.
Read this documentation before initial operation or use. This is a prerequisite for safe, trouble-free handling and use of the product.
Observe the safety instructions and warnings in this documentation and on the product.
Always keep the operating instructions with the product and make sure that the operating instructions are with the product when it is given to other persons.
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
Drilling without hammer action
Drilling with hammering action (hammer drilling)
Chiseling
Chisel positioning
Forward / reverse
Diameter
Rated speed under no load
Revolutions per minute
Direct current (DC)
The product supports near-field communication (NFC) technology compatible with iOS and Android platforms.
Li-ion battery
Never use the battery as a striking tool.
Do not drop the battery. Never use a battery that has suffered an impact or is damaged in any other way.
Product information
products are designed for professional users and only trained, authorized personnel are permitted to operate, service and maintain the products. This personnel must be specifically informed about the possible hazards. The product and its ancillary equipment can present hazards if used incorrectly by untrained personnel or if used not in accordance with the intended use.
The type designation and serial number are printed on the rating plate.
Write down the serial number in the table below. You will be required to state the product details when contacting Hilti Service or your local Hilti organization to inquire about the product. Product information
Cordless rotary hammer drill SDS‑Plus
TE 30-22
Generation
03
Serial no.
Declaration of conformity
The manufacturer declares, on his sole responsibility, that the product described here complies with the applicable legislation and standards.
The technical documentation is filed here:
Hilti Entwicklungsgesellschaft mbH | Tool Certification | Hiltistrasse 6 | D-86916 Kaufering, Germany
Safety
General power tool safety warnings
WARNINGRead all safety warnings, instructions, illustrations and specifications provided with this power tool. Failure to follow all instructions listed below may result in electric shock, fire and/or serious injury.
Save all warnings and instructions for future reference. The term "power tool" in the warnings refers to your mains-operated (corded) power tool or battery-operated (cordless) power tool.
Work area safety
Keep work area clean and well lit. Cluttered or dark areas invite accidents.
Do not operate power tools in explosive atmospheres, such as in the presence of flammable liquids, gases or dust. Power tools create sparks which may ignite the dust or fumes.
Keep children and bystanders away while operating a power tool. Distractions can cause you to lose control.
Electrical safety
Power tool plugs must match the outlet. Never modify the plug in any way. Do not use any adapter plugs with earthed (grounded) power tools. Unmodified plugs and matching outlets will reduce risk of electric shock.
Avoid body contact with earthed or grounded surfaces, such as pipes, radiators, ranges and refrigerators. There is an increased risk of electric shock if your body is earthed or grounded.
Do not expose power tools to rain or wet conditions. Water entering a power tool will increase the risk of electric shock.
Do not abuse the cord. Never use the cord for carrying, pulling or unplugging the power tool. Keep cord away from heat, oil, sharp edges or moving parts. Damaged or entangled cords increase the risk of electric shock.
When operating a power tool outdoors, use an extension cord suitable for outdoor use. Use of a cord suitable for outdoor use reduces the risk of electric shock.
If operating a power tool in a damp location is unavoidable, use a residual current device (RCD) protected supply. Use of an RCD reduces the risk of electric shock.
Personal safety
Stay alert, watch what you are doing and use common sense when operating a power tool.Do not use a power tool while you are tired or under the influence of drugs, alcohol or medication. A moment of inattention while operating power tools may result in serious personal injury.
Use personal protective equipment. Always wear eye protection. Protective equipment such as a dust mask, non-skid safety shoes, hard hat or hearing protection used for appropriate conditions will reduce personal injuries.
Prevent unintentional starting. Ensure the switch is in the off-position before connecting to power source and/or battery pack, picking up or carrying the tool. Carrying power tools with your finger on the switch or energising power tools that have the switch on invites accidents.
Remove any adjusting key or wrench before turning the power tool on. A wrench or a key left attached to a rotating part of the power tool may result in personal injury.
Do not overreach. Keep proper footing and balance at all times. This enables better control of the power tool in unexpected situations.
Dress properly. Do not wear loose clothing or jewellery. Keep your hair and clothing away from moving parts. Loose clothes, jewellery or long hair can be caught in moving parts.
If devices are provided for the connection of dust extraction and collection facilities, ensure these are connected and properly used. Use of dust collection can reduce dust-related hazards.
Do not let familiarity gained from frequent use of tools allow you to become complacent and ignore tool safety principles. A careless action can cause severe injury within a fraction of a second.
Power tool use and care
Do not force the power tool. Use the correct power tool for your application. The correct power tool will do the job better and safer at the rate for which it was designed.
Do not use the power tool if the switch does not turn it on and off. Any power tool that cannot be controlled with the switch is dangerous and must be repaired.
Disconnect the plug from the power source and/or remove the battery pack, if detachable, from the power tool before making any adjustments, changing accessories, or storing power tools. Such preventive safety measures reduce the risk of starting the power tool accidentally.
Store idle power tools out of the reach of children and do not allow persons unfamiliar with the power tool or these instructions to operate the power tool. Power tools are dangerous in the hands of untrained users.
Maintain power tools and accessories. Check for misalignment or binding of moving parts, breakage of parts and any other condition that may affect the power tool’s operation. If damaged, have the power tool repaired before use. Many accidents are caused by poorly maintained power tools.
Keep cutting tools sharp and clean. Properly maintained cutting tools with sharp cutting edges are less likely to bind and are easier to control.
Use the power tool, accessories and tool bits etc. in accordance with these instructions, taking into account the working conditions and the work to be performed. Use of the power tool for operations different from those intended could result in a hazardous situation.
Keep handles and grasping surfaces dry, clean and free from oil and grease. Slippery handles and grasping surfaces do not allow for safe handling and control of the tool in unexpected situations.
Battery tool use and care
Recharge only with the charger specified by the manufacturer. A charger that is suitable for one type of battery pack may create a risk of fire when used with another battery pack.
Use power tools only with specifically designated battery packs. Use of any other battery packs may create a risk of injury and fire.
When battery pack is not in use, keep it away from other metal objects, like paper clips, coins, keys, nails, screws or other small metal objects, that can make a connection from one terminal to another. Shorting the battery terminals together may cause burns or a fire.
Under abusive conditions, liquid may be ejected from the battery; avoid contact. If contact accidentally occurs, flush with water. If liquid contacts eyes, additionally seek medical help. Liquid ejected from the battery may cause irritation or burns.
Do not use a battery pack or tool that is damaged or modified. Damaged or modified batteries may exhibit unpredictable behaviour resulting in fire, explosion or risk of injury.
Do not expose a battery pack or tool to fire or excessive temperature. Exposure to fire or temperature above 130° C (265 °F) may cause explosion.
Follow all charging instructions and do not charge the battery pack or tool outside the temperature range specified in the instructions. Charging improperly or at temperatures outside the specified range may damage the battery and increase the risk of fire.
Service
Have your power tool serviced by a qualified repair person using only identical replacement parts. This will ensure that the safety of the power tool is maintained.
Never service damaged battery packs. Service of battery packs should only be performed by the manufacturer or authorized service providers.
Hammer safety warnings
Wear ear protectors. Exposure to noise can cause hearing loss.
Use auxiliary handles, if supplied with the tool. Loss of control can cause personal injury.
Hold power tool by insulated gripping surfaces, when performing an operation where the cutting accessory may contact hidden wiring. . Cutting accessory contacting a "live" wire may make exposed metal parts of the power tool "live" and could give the operator an electric shock.
Additional safety instructions
Personal safety
Use the product and accessories only when they are in perfect working order.
Never tamper with or modify the product or accessories in any way.
Use auxiliary grips supplied with the product. Keep the grips clean and dry. Loss of control can cause personal injury.
Always check that you have a safe and firm stance when you use the product. Make sure that you are securely balanced and have control before you start the operation.
Risk of injury by falling tools and/or accessories. Before starting work, check that the battery and installed accessories are secure.
Keep the air vents clear at all times. Risk of burn injuries due to blocked air vents!
Dust produced by grinding, sanding, cutting and drilling can contain dangerous chemicals. Some examples are: lead or lead-based paints; brick, concrete and other masonry products, natural stone and other products containing silicates; certain types of wood, such as oak, beech and chemically treated wood; asbestos or materials that contain asbestos. Determine the exposure of the operator and bystanders by means of the hazard classification of the materials to be worked. Implement the necessary measures to restrict exposure to a safe level, for example by the use of a dust collection system or by the wearing of suitable respiratory protection. The general measures for reducing exposure include:
working in an area that is well ventilated,
avoidance of prolonged contact with dust,
directing dust away from the face and body,
wearing protective clothing and washing exposed areas of the skin with water and soap.
Apply appropriate safety measures at the opposite side of the workpiece in work that involves breaking through. Parts breaking away could fall out and / or fall down causing injury to other persons.
When chiseling into ceilings, walls and floors, always make sure that you have a safe and firm stance. A sudden break-through can affect your balance!
Do not touch rotating parts – risk of injury!
Wear eye protection, a hard hat and ear protection while the product is in use.
Wear eye protection. Flying fragments can injure the body and eyes.
Wear protective gloves when changing the accessory tool. Touching the accessory tool can result in cuts and burns.
Take frequent breaks and do physical exercises to improve the blood circulation in your fingers. High vibration during long periods of work can lead to disorders of the blood vessels and nervous system in the fingers, hands and wrists.
Electrical safety
Before beginning work, check the working area for concealed electric cables or gas and water pipes. External metal parts of the product could give you an electric shock or cause an explosion if you accidentally damage an electric cable or a gas or water pipe.
Power tool use and care
Switch the product off immediately if the accessory tool jams. The product might twist off-line.
Switch the product on only after bringing it to the working position.
Wait until the product has come to a complete stop before you lay it down.
Battery use and care
Comply with the following safety instructions for the safe handling and use of Li-ion batteries. Failure to comply can lead to skin irritation, severe corrosive injury, chemical burns, fire and/or explosion.
Use only batteries that are in perfect working order.
Treat batteries with care in order to avoid damage and prevent leakage of fluids that are extremely harmful to health!
Do not under any circumstances modify or tamper with batteries!
Do not disassemble, crush or incinerate batteries and do not subject them to temperatures over 80 °C (176 °F).
Never use or charge a battery that has suffered an impact or been damaged in any other way. Check your batteries regularly for signs of damage.
Never use recycled or repaired batteries.
Never use the battery or a battery-operated power tool as a striking tool.
Never expose batteries to the direct rays of the sun, elevated temperature, sparking, or open flame. This can lead to explosions.
Do not touch the battery poles with your fingers, tools, jewelry, or other electrically conductive objects. This can damage the battery and also cause material damage and personal injury.
Keep batteries away from rain, moisture and liquids. Penetrating moisture can cause short circuits, electric shock, burns, fire and explosions.
Use only chargers and power tools approved for the specific battery type. Read and follow the relevant operating instructions.
Do not use or store the battery in explosive environments.
If the battery is too hot to touch, it may be defective. Put the battery in a place where it is clearly visible and where there is no risk of fire, at an adequate distance from flammable materials. Allow the battery to cool down. If it is still too hot to touch after an hour, the battery is faulty. Consult Hilti Service or read the document entitled "Instructions on safety and use for Hilti Li-ion batteries".
The product described is a cordless SDS‑Plus rotary hammer drill with pneumatic hammering mechanism. It is designed for drilling in concrete, masonry, wood and metal. The product can also be used for light- to medium-duty chiseling on masonry and surface finishing work on concrete and for driving and removing screws in combination with a suitable chuck in accordance with www.hilti.group
For this product, use only Hilti Nuron lithium-ion batteries of the B 22 series. For optimum performance, Hilti recommends the batteries stated in this table for this product.
For these batteries, use only Hilti chargers of the type series stated in this table.
ATC
The product is equipped with the ATC (Active Torque Control) quick-acting electronic cut-out.
If the accessory tool sticks or stalls, the product will suddenly pivot about its own axis in the opposite direction. ATC detects this sudden pivoting movement of the product and switches the product off immediately.
For ATC to function correctly, the product must be free to pivot.
After an ATC cut-out, switch the product off and then on again.
Active Vibration Reduction
The tool is equipped with an Active Vibration Reduction (AVR) system which reduces vibration noticeably.
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
If the release button is pressed with a battery inserted in the product, subsequently check that the battery is correctly re-engaged and secure.
State of charge and, if applicable, faults are indicated constantly as long as the connected product is switched on.
Status
Meaning
Four (4) LEDs show constantly green
State of charge: 100 % to 71 %
Three (3) LEDs show constantly green
State of charge: 70 % to 51 %
Two (2) LEDs show constantly green
State of charge: 50 % to 26 %
One (1) LED shows constantly green
State of charge: 25 % to 10 %
One (1) LED slow-flashes green
State of charge: < 10 %
One (1) LED quick-flashes green
The Li-ion battery is completely discharged. Recharge the battery. If the LED again starts quick-flashing after the battery has been charged, consult Hilti Service.
One (1) LED quick-flashes yellow
The Li-ion battery or the product in which it is inserted is overloaded, too hot or too cold, or experiencing some other fault. Bring the product and the battery to the recommended working temperature and do not overload the product when it is in use. If the message persists, consult Hilti Service.
One (1) LED shows yellow
The Li-ion battery and the product in which it is inserted are not compatible. Consult Hilti Service.
One (1) LED quick-flashes red
The Li-ion battery is locked and cannot be used. Consult Hilti Service.
Indicators showing the battery's state of health
To check the battery's state of health, press the release button and hold it down for longer than three seconds. The system does not detect a potential malfunction of the battery due to misuse, for example battery dropped or pierced, external heat damage, etc.
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
If a connected product can still be used, the remaining battery capacity is below 50 %. If a connected product can no longer be used, the battery has reached the end of its useful life and has to be replaced. Consult Hilti Service.
Items supplied
SDS‑Plus rotary hammer drill, side handle with depth gauge, operating instructions.
Other system products approved for use with this product can be found at your local
Hilti Store or at:
www.hilti.group
Technical data
TE 30-22
Rated voltage
21.6 V
Single impact energy
3.6 J
Weight in accordance with EPTA Procedure 01, without battery
3.9 kg
Drilling diameter range in concrete/masonry (hammer drilling)
4 mm …28 mm
Storage temperature
−20 ℃ …70 ℃
Ambient temperature for operation
−17 ℃ …60 ℃
Battery
Battery operating voltage
21.6 V
Weight, battery
See the section headed "Intended use"
Ambient temperature for operation
−17 ℃ …60 ℃
Storage temperature
−20 ℃ …40 ℃
Battery charging starting temperature
−10 ℃ …45 ℃
Noise information and vibration values in accordance with EN 60745
The sound pressure and vibration values given in these instructions were measured in accordance with a standardized test and can be used to compare one power tool with another. They can also be used for a preliminary assessment of exposure. The data given represents the main applications of the power tool. However, if the power tool is used for different applications, with different accessory tools, or is poorly maintained, the data can vary. This can significantly increase exposure over the total working period. An accurate estimation of exposure should also take into account the times when the tool is switched off, or when it is running but not actually being used for a job. This can significantly reduce exposure over the total working period. Identify additional safety measures to protect the operator from the effects of noise and/or vibration, for example: Maintaining the power tool and accessory tools, keeping the hands warm, organization of work patterns.
Noise emission values
Sound (power) level
102 dB
Uncertainty for the sound power level / sound level
3 dB
Sound pressure level (L, pA)
91 dB
Uncertainty for the sound pressure level (KpA)
3 dB(A)
Total vibration
Chiseling (ah, Cheq)
B 22‑85
7.4 m/s²
B 22‑255
8.4 m/s²
Hammer drilling in concrete (a h, HD)
B 22‑85
11.4 m/s²
B 22‑255
10.7 m/s²
Uncertainty
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
Push the battery into the product until it engages with an audible click.
Check that the battery is seated securely.
Removing the battery
Press the battery release button.
Remove the battery from the product.
Fitting the side handle
CAUTION
Risk of injury! Loss of control over the product.
Check that the side handle is fitted correctly and tightened securely. Check that the clamping band is engaged in the groove in the product.
Release the side handle clamping band by turning the handle grip.
Slide the side handle clamping band over the chuck from the front and into the recess provided.
Set the side handle to the desired position.
Tighten the side handle clamping band by turning the handle grip.
Fall arrest
WARNING
Risk of injury by falling tool and/or accessory!
Use only the Hilti tool tether recommended for your product.
Prior to each use, always check the attachment point of the tool tether for possible damage.
Comply with the national regulations for working at heights.
As drop arrester for this product, use only the
Hilti tool tether #2261971.
Use the loop to secure the tool tether to the product as shown in the illustration. Check that it holds securely.
Secure the carabiner to a load-bearing structure. Check that the carabiner holds securely.
Comply with the operating instructions of the
Hilti tool tether.
Adjusting the depth gauge (optional)
Press the release button on the side handle.
Adjust the depth gauge to the desired drilling depth.
Release the release button.
Check that the side handle is securely attached.
Removing the chuck
CAUTION
Risk of injury. The depth gauge, if fitted but not used, might hinder the operator.
Remove the depth gauge from the product.
Set the function selector switch to the
“Chiseling” position for changing the chuck.
Grip the chuck as shown in the illustration and pull the three chuck release rings upwards.
Lift the chuck up and off.
Fitting the chuck
CAUTION
Risk of injury. The depth gauge, if fitted but not used, might hinder the operator.
Remove the depth gauge from the product.
When changing the chuck, set the function selector switch to this position:
.
Grip the chuck as shown in the illustration and pull the three chuck release rings upwards.
Fit the chuck on to the chuck mount.
Rotate the chuck until it engages in position.
Inserting accessory tool
Lightly grease the connection end of the accessory tool.
Use only genuine Hilti grease. Using the wrong grease can result in damage to the product.
Push the accessory tool into the chuck as far as it will go (until it engages).
After fitting the accessory tool, grip it and pull it in order to check that it is securely engaged.
The product is ready for use.
Removing accessory tool
CAUTION
Risk of injury by the accessory tool! The accessory tool might be hot or have sharp edges.
Wear protective gloves when changing the accessory tool.
Pull the chuck ring back as far as it will go and remove the accessory tool.
Operation
Observe the safety instructions and warnings in this documentation and on the product.
Switching on / off
To switch the product on, operate the control switch.
Speed can be controlled steplessly by varying how far the control switch is pressed in.
To switch the product off, release the control switch.
Forward / reverse
Set the forward / reverse switch to the desired direction of rotation.
Function selector switch
Set the function selector switch to the desired working position.
Do not operate the function selector switch while the motor is running. Risk of damage!
Drilling without hammering
Set the function selector switch to this symbol: .
Drilling with hammering action (hammer drilling)
Set the function selector switch to this symbol: .
Chisel positioning
Set the function selector switch to this symbol: .
The chisel can be adjusted to 12 different positions (in 30° increments). This ensures that flat chisels and shaped chisels can always be set to the optimum working position.
Chiseling
Set the function selector switch to this symbol: .
Screwdriving
Change the chuck.
Set the forward/reverse switch to the desired direction of rotation.
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
Avoid unnecessary exposure of the battery to dust and dirt. Never expose the battery to high levels of moisture (e.g. by being dipped in water or left in the rain). If a battery has been soaked by moisture, treat it as a damaged battery. Isolate it in a non-flammable container and consult Hilti Service.
Keep the battery free of extraneous oil and grease. Do not permit dust or dirt to accumulate unnecessarily on the battery. Clean the battery with a dry, soft brush or a clean, dry cloth. Do not use cleaning agents containing silicone as these can attack the plastic parts. Do not touch the contacts of the battery and do not remove the factory-applied grease from the contacts.
Use only a slightly damp cloth to clean the housing. Do not use cleaning agents containing silicone as these can attack the plastic parts.
Maintenance
Check all visible parts and controls for signs of damage at regular intervals and make sure that they all function correctly.
Do not use the product if signs of damage are found or if parts malfunction. Immediately have the product repaired by Hilti Service.
After cleaning and maintenance, install all guards and protective devices and check that they are in full working order.
To help ensure safe and reliable operation, use only genuine Hilti spare parts and consumables. Spare parts, consumables and accessories approved by
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
Never transport batteries loose and unprotected. During transport, batteries should be protected from excessive shock and vibration and isolated from any conductive materials or other batteries that may come in contact with the terminals and cause a short circuit. Comply with the locally applicable regulations for transporting batteries.
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
If a problem occurs, always observe the charge-status and fault indicator of the battery. See the section headed
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
No hammering action.
The product is too cold.
Bring the product into contact with the working surface, switch it on and allow it to idle. If necessary, repeat the procedure until the hammering mechanism begins to operate.
The control switch can’t be pressed, i.e. the switch is locked.
The forward / reverse switch is in the middle position.
Push the forward / reverse switch to the right or left.
The drive spindle doesn’t rotate.
Battery defective.
Contact Hilti Service.
Product switches off if drill bit jams.
The electronic safety shut-down has tripped to prevent further jamming.
Release the drill bit.
Product or battery gets very hot.
Electrical fault
Immediately switch off the product. Remove the battery and keep it under observation. Allow it to cool down. Contact Hilti service.
The insert tool cannot be released from the chuck.
Chuck not pulled back fully.
Pull the chuck back as far as it will go and remove the accessory tool.
The drill bit makes no progress.
Product has been set to reverse rotation.
Move the forward / reverse switch to the “Forward” position.
The drill bit does not rotate.
The function selector switch is not engaged or is in the "Chiseling" position or the "Chisel positioning" position .
With the motor at a standstill, set the function selector switch to the "Hammer drilling" position.
Product does not start.
The electronic restart interlock is activated after an interruption in the electricity supply.
Release the control switch and then press it again.
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
Dispose of the battery at your Hilti Store , or consult your local governmental garbage disposal or public health and safety resources for disposal instructions.
Most of the materials from which
Hilti products are manufactured can be recycled. The materials must be correctly separated before they can be recycled. In many countries, your old tools, machines or appliances can be returned to
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
Instructions for safety and useThis documentation uses the term battery to describe rechargeable Hilti Li-ion battery packs containing several Li-ion cells joined together. These batteries are to be used in Hilti power tools exclusively. Use only genuine
Hilti batteries!
DescriptionHilti batteries have cell-management and cell-protection systems.
The batteries are composed of cells that contain lithium-ion storage materials capable of providing high specific energy density. Li-ion cells have a minimal memory effect, but they are very susceptible to external impact, deep discharge, and high temperatures.
The products approved for use with
Hilti batteries can be found in your
Hilti Store or at:
www.hilti.group Safety
Comply with the following safety instructions for the safe handling and use of Li-ion batteries. Failure to comply can lead to skin irritation, severe corrosive injury, chemical burns, fire and/or explosion.
Treat batteries with care in order to avoid damage and prevent leakage of fluids that are extremely harmful to health!
Do not under any circumstances modify or tamper with batteries!
Do not disassemble, crush or incinerate batteries and do not subject them to temperatures over 80 °C.
Never use or charge a battery that has suffered an impact or been damaged in any other way. Check your batteries regularly for signs of damage.
Never use recycled or repaired batteries.
Never use the battery or a battery-operated power tool as a striking tool.
Never expose batteries to the direct rays of the sun, elevated temperature, sparking, or open flame. This can lead to explosions.
Do not touch the battery poles with your fingers, tools, jewelry, or other electrically conductive objects. This can damage the battery and also cause material damage and personal injury.
Keep batteries away from rain, moisture and liquids. Penetrating moisture can cause short circuits, electric shock, burns, fire and explosions.
Use only chargers and power tools approved for the specific battery type. Read and follow the relevant operating instructions.
Do not use or store the battery in explosive environments.
If the battery is too hot to touch it may be defective. Put the battery in a place where it is clearly visible and where there is no risk of fire, at an adequate distance from flammable materials. Allow the battery to cool down. If it is still too hot to touch after an hour, the battery is faulty. Follow the instructions in the section headed What to do in case of a battery fire .
What to do in case of damaged batteries
Always contact Hilti when a battery is damaged.
Never use a battery that is leaking fluid.
Avoid direct eye and/or skin contact with fluid leaking from a battery. Always wear protective gloves and eye protection when undertaking tasks involving battery fluid.
Use a chemical spill cleanup kit to remove leaked battery fluid. Comply with the locally applicable cleanup regulations for battery fluid.
To store a damaged battery, place the battery in a non-flammable container and cover the battery with dry sand, chalk powder (CaCO3) or silicate (Vermiculite). Then seal the lid air-tight and store the container away from flammable gases, liquids or objects.
Dispose of the container at your Hilti Store , or consult your local governmental garbage disposal or public health and safety resources for disposal instructions. Comply with the locally applicable regulations for transporting damaged batteries!
What to do in case of dysfunctional batteries
Watch for abnormal battery behavior, such as faulty charging, unusually long charging times, noticeable power loss, unusual LED activity, or leaking fluids. These are signs of an internal problem.
If you suspect an internal battery problem, contact Hilti Service.
A battery that no longer works, cannot be recharged or leaks fluid has to be disposed of correctly. See the section headed Maintenance and disposal .
What to do in case of a battery fire
WARNING
Battery fire hazard! A burning battery releases hazardous and potentially explosive liquids and fumes that can lead to corrosion injuries, burns or explosions.
Wear your personal protective equipment when you tackle a battery fire.
Provide sufficient venting to permit hazardous and potentially explosive fumes to escape.
Leave the room immediately in case of intense smoke emission.
Consult a doctor in case of any skin or respiratory irritation.
Alert the fire service before you start tackling the fire.
Use only water to tackle a battery fire and keep as far from the fire as effective extinguishing permits. Powder fire extinguishers and fire blankets are ineffective with Li-ion batteries. Fire in nearby materials can be extinguished with appropriate extinguishing agents.
Do not try to move large quantities of burning batteries. Instead, isolate the batteries by removing unaffected materials from the immediate vicinity.
In the case of a battery that does not cool down, or a smoking or burning battery:
Scoop the battery up with a shovel and drop it into a bucket of water, which will reduce the risk of igniting adjacent cells that have not yet reached run-away temperature.
Leave the battery in the bucket for at least 24 hours until it has cooled down completely.
See the section headed What to do in case of damaged batteries .
Shipping and storage
Ambient operating temperature to be kept between -17°C and +60°C / 1°F and 140°F.
Storage temperature to be kept between -20°C and +40°C / -4°F and 104°F.
Do not store batteries on the charger. Always remove the battery from the charger when the charging operation has completed.
Store batteries in a cool and dry place. Cool storage will increase battery life. Never store batteries where they are exposed to direct sunlight, on sources of heat or behind glass.
Do not send batteries through the mail. Consult your shipper for instructions on how to ship undamaged batteries.
Never transport batteries in bulk form (loose, unprotected). During transport, batteries should be protected from excessive shock and vibration and isolated from any conductive materials or other batteries that may come in contact with the terminals and cause a short circuit. Comply with the locally applicable regulations for transporting batteries.
Maintenance and disposal
Keep the battery free of oil and grease. Do not permit dust or dirt to accumulate unnecessarily on the battery. Clean the battery with a dry, soft brush or a clean, dry rag.
Never use a battery with clogged ventilation slots. Clean the ventilation slots carefully using a dry, soft brush.
Prevent unnecessary exposure of the battery to dust or debris and never subject the battery to soaking moisture (e.g., submerged in water or left out in the rain).
If a battery is exposed to soaking moisture, treat it as a damaged battery and isolate it in a non-flammable container.
See the section headed What to do in case of damaged batteries .
Improper disposal may cause health hazards from leaking gases or fluids. Dispose of the battery at your Hilti Store , or consult your local governmental garbage disposal or public health and safety resources for disposal instructions. Comply with the locally applicable regulations for transporting damaged batteries!
Do not dispose of batteries as household waste.
Dispose of your battery out of the reach of children. Cover the terminals with a non-conductive material (such as electrical tape) to prevent short circuiting.