- Home
- Trades
- Shop Our Latest Tools for trades
- Mechanic Tools | Power Tools For An Auto Mechanic
Mechanic Tools for Auto Mechanics
Explore our range of power tools and accessories for car mechanics
SF4-22 cordless drill driver
- Compact – at just 178 mm from front to back
- Full metal chuck and brushless motor
- Advanced safety features
- Tool body weight 1.28kg
SIW 6AT-22 Mid-Torque impact wrench
- Anvil type: 1/2" friction ring
- Maximum torque: 300 Nm (1); 450 Nm (2)
- Full hammering frequency: 3500 impacts/minute
SIW 4R-22 3/8" Right-angle impact wrench
- Anvil type: 3/8" anvil
- Maximum torque: 37 Nm (1); 106 Nm (2)
- Full hammering frequency: 3800 impacts/minute
SID 4-22 cordless impact driver
- Brushless motor
- LED lights around the chuck
- Extra-compact size – at just 134 mm
- Maximum torque: 186 Nm
SID 4R-22 Right-angle impact driver
- Chuck type: 1/4" hexagonal click-in
- No load RPM: gear 1: 1600 rpm; gear 2: 2250 rpm
- Maximum torque: 31 Nm (1); 98 Nm (2)
PC 2-22 Pressure washer
- Quick cleanups
- 4-in 1 adjustable nozzle
- Compact and portable
- Ergonomic design
- On the Nuron battery platform
AG 4S-22 Cordless angle grinder
- Rated voltage: 21.6 V
- Disc diameter: 125 mm
- Max. cutting depth: 34 mm
SR 4-22 one-handed reciprocating saw
- Low weight, one-handed design
- Cutting in the hardest-to-reach spots
- Durable and low maintenance
- Rapid, smooth cutting
SMT 6-22 Multi Tool
- Ergonomic grip
- OPM range: 10,000-20,000
- Starlock MAX compatible
- LED light
RT 6-22 Cordless rivet tool
- Rivet material: Aluminium, Steel, Stainless steel
- Nose piece sizes: 2.4 mm, 3.2 mm, 4.0 mm, 4.8/5.0 mm
GDG 6-22 Cordless die grinder
- Rated voltage: 21.6 V
- No load RPM: gear 5: 19000 rpm; gear 6: 25000 rpm
- Dimensions (LxWxH): 403 x 76 x 110 mm
Socket Sets
Designed for a precise fit and increased durability when fastening, anchoring or bolting
View full rangeS-TK Generalist hand tool kit
35-piece kit containing essential hand tools and connections
View product View full rangeThe power tools every garage needs to have
Working as a mechanic or technician offers various challenges on each job. While some may be simple, others may require planning, precision and power. Whether it’s a modern car, a runaround or a classic vehicle, Hilti power tools for an auto mechanic can provide everything you need for repair and servicing tasks. So if it’s fabrication, cutting, loosening or tightening as part of any auto maintenance business, you and your customers can trust our tools.
Mechanic tools that offer more
Our selected mechanic tools also offer virtually dust-free working conditions when used with a Hilti vacuum cleaner, giving you or your employees a safer space to work. With our Nuron tools, you can perform corded and petrol-powered applications on a single cordless platform. From cutting and grinding to drilling and fastening, Hilti cordless tools, including power tools for auto mechanics, are designed for maximum performance and improved user comfort.
Tool features with convenience for auto mechanics
When working on vehicles, in an automotive workshop or elsewhere, our tools offer a host of features that make it easier and safer you to work. For instance, our drill drivers include Active Torque Control which stops the drill from spinning if the drill bit sticks. In addition, integrated LEDs on our tools mean you have better visibility on the job, especially in cramped conditions or areas where access for more than one tool is tight. And with a wide range of cordless tools from our Nuron range, you can move untethered around the workshop, without the risk of tripping on trailing cables.
Sockets, hand tools and accessories covered as well
While the majority of mechanic tools we offer include a premium range of power tools, we also offer hand tools and accessories. These include sockets, inserts, torx bits and more which can help you complete everyday tasks in the workshop. From loosening sump plugs or tyre nuts to removing trim from vehicle interiors. We also have a wide range of premium consumables for all your needs – so you can order online and get it delivered to your garage.