man fixing an electric pole

THERMAL AND RENEWABLE SOLUTIONS

End-to-end support to help reduce your project costs

Improve productivity and flexibility across your thermal and renewable power generation projects with reliable, high-quality products, software and services. With dedicated Project Management Offices in all global regions, we can help you achieve cost savings at every stage from design and planning to construction. Our proven solutions range from innovative systems for grating installation and cable transit systems to modular MEP supports and anchoring on structural steel. Avoid suboptimal design with our BIM libraries and simplify compliance with our framework agreements.

Loading
man holding a hilti nail gun

Faster grating installation

Install and remove checker plate with minimal rework

Thermal and renewable energy plants rely on grating systems, but traditional methods of fixing checker plates are cumbersome. Multi-piece clamps are slow to install, easy to drop and loosened by vibration. Welding can be dangerous, requires hot-work permits and demands lengthy post-work touch-up. By contrast, our grating fasteners can be quickly installed by just one person from the top of the grating and they can be easily removed for maintenance work. Blunt-tipped grating fasteners for corrosive environments help prevent paint penetration.

man fastening metal to concrete

SECURE FASTENING TO CONCRETE

Anchors with type approvals for extreme environments

Fastening equipment to concrete at energy plants can be complex. A need for flexibility generally rules out static rebar. Variables such as cracked concrete, corrosive environments and overhead installation require robust solutions. We are your full anchoring solutions provider, providing a broad range of mechanical and chemical post-installed anchors, all with type approvals for fastening to concrete in different situations. Our tools help make anchor layout and installation faster and simpler, while PROFIS anchor design software help you select the right solution – giving you confidence, security and trust for each application.

Piping supports in a factory displayed

NON-CRITICAL PIPING SUPPORTS

Faster fitting and re-fitting of MEP piping with our non-weld solution

When thermal and renewable facilities are built, extended or reconfigured, you need to install a whole range of non-critical MEP piping. Traditionally, the industry has relied on welded unnecessarily heavy pipe supports that are slow to install and difficult to adjust. Our modular pipe support systems help make it much simpler to fit and re-fit small pipes to a structure, helping give you flexibility across every project and a lower total cost of ownership. In addition, you can work up to 20% faster when you install anchors with an impact wrench fitted with an adaptive torque module. 

raised floor systems displayed on a jobsite

Raised floor systems

A single flexible structure for flooring and cable routing

Areas such as technical rooms have previously relied on a complex combination of floating floors, panel stands and electrical cable tray supports. These leave only narrow space for cables, are time consuming to install, require additional scaffolding and are difficult to modify. Our integrated floor systems help solve these problems by providing a single, combined structure that allows for fast installation and easier cable routing while requiring no scaffolding. With lightweight components, the system is easily adaptable, reducing re-work, re-design and allowing for last-minute changes and fine adjustment.

modular support systems displayed on a ceiling application

MODULAR CABLE TRAY and LADDER SUPPORTS

Design systems with correct type approvals more easily

Our modular cable tray and cable ladder supports are a flexible alternative to cumbersome heavy-load cable trays or waterfall supports. Faster to install and easier to modify, our MI, MQ and MT systems allow you to integrate multiple systems such as electrical, HVAC and piping. They also make late design changes of cable routing simpler to apply. PROFIS software with modular plug-ins for 3D modeling also help you to design robust cable tray and cable ladder systems with the correct type approvals.

metal bars fastened to metal columns

FASTENING TO STEEL

Robust solutions for corrosive or seismic conditions

When it comes to fastening equipment and other items to steel, we offer a range of solutions that offer a robust, flexible alternative to dangerous welding or clamps that can come loose with vibration. Our range of fasteners and associated tools help you to speed up installation and enjoy easier modification. Our fasteners come with type approvals, allowing you to easily select the right solution for your chosen applications, including those in corrosive or seismic environments. Labor costs are also reduced, thanks to fastener installation solutions designed to be carried out by one person and significantly reduced post-work touch-up.

Energy and industry project solutions

From mining to onshore oil and gas to shipbuilding, bring down the total costs of your asset over its entire life cycle with end-to-end project solutions that combine software, hardware and services. 

Explore end-to-end project solutions

Protect your teams

To help you reduce the risk of accidents and injuries on your jobsites, we invest heavily in safety technologies – whether it's tool-based dust control solutions, training, or systems for tracking worker certication. 

Explore safety solutions

Control tool costs

Simplify your financial planning and administration with our fleet management service. Pay a fixed monthly fee for all your tools including their use, service and repair costs. Say goodbye to hidden costs

Explore Tool Fleet management

Share