- Home
- Solutions
- Solutions
- Post Installed Rebar
- Typical Applications Post Installed Rebar
BUILDING WITH POST-INSTALLED REBAR IN CONCRETE
What is rebar used for?
Post-installed rebar can be used to build most connections on site – for instance, walls, slabs, beams, foundations or supporting columns.
EXTEND EXISTING STRUCTURES
This is the most common use of post-installed rebars, as for example for:
- Wall extensions
- Column extensions
- Beam extensions
- Slab extensions
- Balcony extensions
Wall extensions
Column extensions
Balcony extensions
Slab extensions
CONNECT NEW COMPONENTS TO EXISTING STRUCTURES
These are simply supported or rigid connections, used for:
- Beam to wall connections
- Corbel to wall connections
- Connecting staircases to existing walls
- Wall to wall connections
Beam to wall connection
Corbel to wall connection
Staircase to an existing wall connections
Wall to wall connection
STRENGTHEN EXISTING CONCRETE STRUCTURES
We’ve also developed unique solutions for shear friction for bridge deck overlays and punching reinforcement.
- Concrete overlay
- Ceiling reinforcement
- Bridge deck strengthening
- Column foundation
Concrete overlay
Ceiling reinforcement
Bridge deck strengthening
Column foundation
RELATED HILTI CHEMICAL ANCHORS FOR POST-INSTALLED REBAR
-
HIT-RE 500 V4
More information
HIT-HY 170
More information