Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

Find tool insert adapters and attachments such as arbors, extensions, starting aids, shanks, shafts and more

36 Products

Filter

New

L140032 (210241)
Description
Arbor with pilot bit for use with Premium MultiCut hole saws
Hole saw type
MultiCut hole saw
Base material
Multiple materials, Metal, Wood, Plastic, Drywall
Working mode
Drilling

New

L140015 (210256)


Description
Specialised arbors for Hilti hole saws including versions for rotary hammers, large diameters or tight spaces
Base material
Multiple materials
Working mode
Drilling
Connection end
No connection end

New

L140033 (210237)
Description
Arbor with pilot bit for use with Premium MetalCut hole saws
Hole saw type
MetalCut hole saw
Base material
Metal, Steel, Non-ferrous metal, Aluminium, Unalloyed steel
Working mode
Drilling

New

L140035 (210240)
Description
Arbor with pilot bit for use with Ultimate carbide tipped hole saws
Hole saw type
Carbide tipped hole saw
Base material
Multiple materials, Drywall, Metal, Stainless steel, Wood, Plastic, Tiles, Non-ferrous metal, Masonry
Working mode
Drilling

New

L140018 (210254)


Description
Replacement pilot drill bits for Hilti hole saws
Base material
Multiple materials
Working mode
Drilling
Connection end
Hex shank
6526.tif
Description
Replacement supporting shank for TE-C-DS SDS Plus rotary hammer core bits
Connection end
TE-C (SDS-plus)
Base material
Wood, Lightweight concrete, Drywall
Working mode
Hammer drilling, Drilling
23454.tif
Description
Extension for SDS Max (TE-Y) hammer drill bits - 2 components required (TE-FY extension plus TE-Y-AD adapter)
Type
Extension
Connection end
TE-Y (SDS-max)
Working mode
Hammer drilling
L104231 (184522)
Description
Starting aid for drilling in tiles with Hex and M14 tile drill bits
Base materials
Tiles, Natural stone
Connection end
n/a
L077436 (144150)
Description
Jig bushes for use with a HEX starting aid for precise drilling in tiles
Base materials
Tiles, Natural stone
Product class
Ultimate
Setting tool for HWB-H anchors
Description
TE Tool Shaft for sockets
Connection end
Various
Wood drill bit Spade – Extension 12” long
Description
Spade bit extensions to improve your reach when drilling in wood with spade bits in tight spaces
Connection end
1/4 in hexagonal
Base material
Wood, Wood composites
Working length
100 mm
L101012 (181191)
Description
Setting adapter for capsule anchor rods with hexagon heads
No technical data available
r1752, 215071, DD 110-D, DD 110-W, DD 150-U
Description
Starting aid
Additional accessory information
BI+ starting aid including connection end for socket cutters for the DD 110-D, DD 110-W and DD 150-U
L_015712.jpg
Description
Starting aid
Additional accessory information
M27 starting aid replacement kit for socket cutters for the DD 110-D
L_015711.jpg
Description
Starting aid
Additional accessory information
BI+ starting aid replacement kit for socket cutters for the DD 110-D, DD 110-W and DD 150-U
adapted
Description
Diamond core bit adapters
For use with
DD 200, DD 350, DD 350-CA, DD 500, DD 500-CA, DD 750-HY
adapted
Description
Diamond core bit adapters
No technical data available
adapted
Description
Diamond core bit adapters
For use with
DD 200, DD 350, DD 350-CA, DD 500, DD 500-CA, DD 750-HY
BI to BS, adapter, connection adapter, quick connect, 1-1/4"  - 7 connection, threaded connection, Diamond System
Description
Diamond core bit adapters
No technical data available
L124068 (210438)
Description
Diamond core bit adapters
No technical data available
L065770
Description
Diamond core bit adapters
No technical data available
r1850034, 4427
Description
Diamond core bit adapters
No technical data available
23452.tif
Description
Diamond core bit adapters
No technical data available
r1850034, 4429
Description
Diamond core bit adapters
No technical data available
23290.tif
Description
Diamond core bit adapters
No technical data available
L065751.tif
Description
Diamond core bit adapters
No technical data available
202898
Description
Core bit extension
Material composition
Steel
Working length
200 mm
Diameter
46.7 mm
202899
Description
Core bit extension
Material composition
Steel
Working length
500 mm
Diameter
46.7 mm
202900
Description
Core bit extension
Material composition
Aluminium
Working length
300 mm
Diameter
46.7 mm
202901
Description
Core bit extension
Material composition
Aluminium
Working length
500 mm
Diameter
46.7 mm
091718001 (195225)
Description
Core bit extension
Working length
300 mm
Diameter
55 mm
9847
Description
Core bit extension
No technical data available
305903
Description
Core bit extension
Working length
300 mm
Diameter
60 mm
L138666 (202683)
Description
Core bit extension
No technical data available
L060549.TIF
Description
Starting aid for hand-held diamond core bits
No technical data available
L087331 (105922)
Description
Centring ring for DD 30-W core bits
No technical data available