IMPORTANT CUSTOMER INFORMATIONEMAIL SERVICE DISRUPTIONFind out more

Rotary Hammers

Brand new cordless mobility and more hammer power than ever for the toughest concrete
Big job coming up?

Check out our new cordless rotary hammers

Peak performance for tough tasks

Power

Drilling

Steady power for your applications: rebar, anchor, through holes.
Control

Chiselling

Easier channelling and carving – from light precision work to tougher materials.
Precision

Coring

Create more accurate holes for pipe penetrations, electrical outlets, or utility lines.
Impact

Demolition

Designed to break right through tough concrete, stone, and masonry.
Power

Drilling

Steady power for your applications: rebar, anchor, through holes.
Control

Chiselling

Easier channelling and carving – from light precision work to tougher materials.
Precision

Coring

Create more accurate holes for pipe penetrations, electrical outlets, or utility lines.
Impact

Demolition

Designed to break right through tough concrete, stone, and masonry.

    Designed for productivity and safety

    High-performance Nuron battery platform

    Helps keep you more productive when paired with the optimal charger and inserts

    Active Torque Control (ATC)

    Stops tool body from spinning uncontrollably if drill bit jams

    Active Vibration Reduction (AVR)

    Helps boost productivity throughout the day by making work more comfortable and reducing user fatigue

    Dust Removal System

    Supports more efficient and safer work by reducing fine dust while drilling by up to 97% (vacuum required)

    CORDED OR CORDLESS

    Pick your power source

    For applications that require mobility, and for job sites with limited power supply, choose Hilti cordless rotary hammers on our Nuron battery platform. For continuous serial applications where mobility is not critical, corded rotary hammers are your best choice. No matter whether cordless or corded: you will always experience the full power and performance of Hilti.

    Cordless

    What you can do with one charge*


    Up to
    22
    holes
    22 mm diameter, 22 cm depth

    Corded

    When to use corded


    High volume on spot applications
    with stable power supply

    * *Based on internal testing with:

    TE 70-22 cordless rotary hammer 
TE-YX drill bit 1x B 22-290 Nuron battery Jobsite conditions, such as temperature, humidity, dust levels, and materials being worked on, can significantly affect the maximum amount of work possible with one battery charge.

    ‘Durable. Light-weight. Powerful. These cordless rotary hammers hit all the bull’s-eyes.’

    Power up your tool park

    FAQs

    To maximise reach of your Hilti cordless rotary hammers, choose a system of batteries, chargers, and inserts optimised for top-class cordless performance.

    Battery

    For our larger rotary hammers like the TE-60, choose 
B 22-290 Nuron battery – Hilti’s highest-capacity 22V Li-ion battery. Compatible with all Nuron cordless tools.

    Charger

    The C 8-22 Nuron ultimate charger is our fastest way to recharge your Nuron batteries, restoring power in as little as 30 minutes.

    Inserts

    To help maximise the amount of work done, select Hilti’s Ultimate line inserts. Using Ultimate line drill bits, for example, provides up to 30% faster drilling speeds, helping you to extend your reach and get more holes.

    Hilti offers a wide range of high-performance inserts designed to maximize efficiency and durability for your applications.

    Drill bits for concrete and masonry:

    • SDS Plus (TE-C or TE-CX): Ideal for smaller rotary hammers, these bits are designed for anchor drilling in concrete, masonry, and brick.

    • SDS Max (TE-Y or TE-YX): Designed for larger rotary hammers, these bits can handle heavy-duty applications such as drilling into reinforced concrete or creating large-diameter holes.

    Chisels

    For demolition, chipping, and precision breaking in concrete/masonry, use pointed/flat chisels (TE-C/TE-Y). Self-sharpening designs (e.g. TE-CX SM) help reduce downtime.

    Dust management

    Skip manual hole cleaning. When you combine our TE-CD or TE-YD hollow drill bits with an approved Hilti construction vac, holes are cleaned while you drill. This helps make rebar installations more reliable while reducing exposure to dust.

    Stop drill bits

    For HSC undercut anchor installation, use stop drill bits (for example, TE-C-HSC-B).

    1. Remove battery or unplug

    Always unplug corded tools or remove batteries from cordless models before cleaning to prevent accidental activation.

    2. Remove stubborn dirt

    Carefully remove stubborn dirt from the tool.

    3. Clean air vents

    Carefully clean the air vents, if present, with a dry, soft brush.

    4. Clean housing

    Use only a slightly damp cloth to clean the housing. Do not use cleaning agents containing silicone as these can attack the plastic parts. Use a dry, clean cloth to clean the contacts of the product.

    1. Disconnect power

    Always unplug corded tools or remove batteries from cordless models before storage.

    2. Choose your suitable location

    Store the product (and the batteries) in a cool and dry place where they cannot be accessed by children or unauthorized persons. Never leave batteries in direct sunlight, on sources of heat, or behind glass.


    4. Inspect before and after storage

    Prior to each use and before and after prolonged storage, check the product and the batteries for damage.


    80 YEARS OF INNOVATION

    A name you can trust

    We've strived to create tools and products that make a difference in every trade and application. That’s why our tools have been in vans and toolparks across generations of professionals.

    TWO YEAR WARRANTY

    Wear and tear cover on selected tools

    We will repair most tools at no cost for 2 years from the date of purchase. This includes spare parts, labour and shipping. After the two-year period you'll pay for repairs, but costs are capped.

    QUICK REPAIRS

    Fast turnaround for tool repairs

    You will usually receive your tool back within a few days of ordering a repair. We'll even pick up your broken tool at your jobsite and return it to the same place.

    Shop Now

    Notes

    (1) Figure from 2024

    Get your rotary hammer