Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

System connectors and interfaces

Profile connectors and interfaces – baseplates, angle brackets, beam clamps, saddles and system nuts and bolts for connecting profiles and media in modular supports

8 Products

Filter
MT-BC-GS T OC Beam clamp
Description
Beam clamp for fastening MT-70 and MT-80 girders to steel beams, for outdoor use with low pollution
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-BC-GXL T OC Beam clamp
Description
Beam clamp for fastening MT-90 and MT-100 girders to steel beams, for outdoor use with low pollution
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MM-T-16-36


Description
Galvanised beam clamp for connecting MM strut channels directly to steel beams
Material composition
EN-GJMB-550-4 - DIN EN 1562
Surface finish
Galvanized
MQT-G Beam clamp
Description
Galvanised beam clamp for fastening threaded rods to sloping steel girders
Base material type
Steel
Material composition
High-grade alloy steel S420NC
Surface finish
Indoor Coated - Electro galvanised
MQT-C-F Beam clamp
Description
Hot-dip galvanised (HDG) beam clamp for connecting MQ strut channels directly to steel beams
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MQT-R Beam clamp
Description
Stainless steel (A4) beam clamp for connecting MQ strut channels directly to steel beams
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L, Nut: A4-70 - DIN EN ISO 3506-2
Surface finish
Outdoor Plus - Stainless Steel
Material thickness
6 mm
MT-BC-GU M16 OC Beam clamp (formerly MI-SGC)
Description
Hot-dip galvanised (HDG) single beam clamp for connecting MT base connectors to steel beams
Surface finish
HDG: Clamp 55 µm - DIN EN ISO 1461; U-bolt, Nut 45 µm - DIN EN ISO 1461
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
Tightening torque
206 Nm
MAB Beam clamp
Description
Galvanised beam clamp for fastening threaded rods to steel girders without internal thread
Base material type
Steel
Material composition
EN-GJMB – EN 1562
Surface finish
Indoor Coated - Electro galvanised