Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

Standard fixings for support systems

Standard fixation elements for modular support systems – clips, couplers, clamps, threaded rods, air duct fasteners, bolts, nuts, screws and more

9 Products

Filter
Galvanised grade 8 hexagon nut DIN 934
Description
Galvanised grade 8 hexagon nut corresponding to DIN 934
Material composition
Steel grade 8
Surface finish
Indoor Coated - Electro galvanised
Load range
Medium-duty
HDG grade 8 hexagon nut DIN 934
Description
Hot-dip galvanised (HDG) grade 8 hexagon nut corresponding to DIN 934
Material composition
Steel grade 8
Surface finish
Outdoor Coated - HDG
Base material type
n/a
A2 hexagon nut DIN 934
Description
Stainless steel (A2) hexagon nut corresponding to DIN 934
Required material grade
A2
Material composition
Stainless steel A2-70
Surface finish
Outdoor Plus - Stainless Steel
A4 hexagon nut DIN 934
Description
Stainless steel (A4) hexagon nut corresponding to DIN 934
Required material grade
A2, A4
Material composition
Stainless steel A4-70
Surface finish
Outdoor Plus - Stainless Steel
Galvanised hex flange nut
Description
Galvanised hex nut with flange corresponding to DIN 6923 8
Material composition
Steel grade 8
Surface finish
Indoor Coated - Electro galvanised
Load range
Light-duty
M12-F-SL-WS 3/4" hexagon nut
Description
hot-dip galvanised (HDG) hexagon nut with self-locking mechanism used with all MI connectors
Material composition
Steel grade 8
Surface finish
HDG: 45 µm - DIN EN ISO 1461
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
Galvanised wedge nut
Description
Galvanised wedge nut used for fastening threaded rods to metal decks
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Round coupling nut (HDG)
Description
Hot-dip galvanised (HDG) coupling nut for extending threaded rods
Material composition
Steel grade 4.6
Surface finish
Outdoor Coated - HDG
Base material type
n/a
Round coupling nut
Description
Stainless steel (A4) coupling nut for extending threaded rods
Required material grade
A2, A4
Material composition
Stainless steel A4-70
Surface finish
Outdoor Plus - Stainless Steel