MQ-41-L C-Channel profile
New productItem #r5934962
Galvanised C-Channel profile for medium-duty applications
- Approvals: ETA
- Height: 41 mm
- Material thickness: 1.5 mm
Share
Features
- C-profile with serrated edges – for higher pull-out and shear capacity
- Long back slots – for more flexible attachment options and round holes for optimised anchor fastening
- Pre-marked dimensions – for rapid installation, assembly and cutting
- Versatile and flexible due to modular channel system
- Sound insulation elements available for all MQ installation channels
Applications
- Installation of pipes, air ducts and cable trays
- Modular support systems for piping
- Modular support systems for air ducts and cable trays
- Modular support systems for 3D structures
- Wall-mounted installation
For approval or certificate information, please see individual items.