Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

Fixed points and sliders

Fixed points, sliders and slide guides for pipe systems with thermal expansion in heating, or refrigeration applications

10 Products

Filter
MFP-CSL fixed point compact
Description
Galvanised compact fixed point for extra light-duty applications up to 2 kN
Material composition
Steel
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MFP-CL-I Fixed point compact
Description
Galvanised compact fixed point for light-duty applications up to 4 kN
Material composition
Steel
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MFP-UL fixed point universal light
Description
Galvanised fixed point with one-sided bracing for light-duty applications up to 4 kN
Material composition
Steel
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MFP-UL2 fixed point universal light
Description
Galvanised fixed point with two-sided bracing for light-duty applications up to 4 kN
Material composition
Steel
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MFP-ULD2 fixed point universal light
Description
Galvanised double fixed point with two-sided bracing for light/medium-duty applications up to 8 kN
Material composition
Steel
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MFP-UL-I fixed point universal light
Description
Galvanised fixed point with one-sided bracing and sound insulation for light-duty applications up to 4 kN
Material composition
Steel
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MFP-UL2-I fixed point universal light
Description
Galvanised fixed point with two-sided bracing and sound insulation for light-duty applications up to 4 kN
Material composition
Steel
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MFP 1a-F fixed point
Description
hot-dip galvanised (HDG) fixed point for light-duty applications up to 3 kN
Material composition
Steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MFP 3a-F fixed point
Description
hot-dip galvanised (HDG) fixed point for light-duty applications up to 6 kN
Material composition
Steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MFP 3-F fixed point
Description
hot-dip galvanised (HDG) double fixed point with one-sided bracing for heavy-duty applications up to 20 kN
Material composition
Steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)