Brackets
Brackets and cantilever arms for assembling modular support systems
2 Products
Filter

- Description
- medium-duty C-Channel double-bracket with 4-hole baseplate for outdoor applications
- Material composition
- Q235 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Stainless steel (A4) C-Channel double-bracket for medium-duty applications
- Material thickness
- Channel: 2 mm, Baseplate: 10 mm
- Material composition
- Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Surface finish
- Outdoor Plus - Stainless Steel