Brackets
Brackets and cantilever arms for assembling modular support systems
11 Products
Filter

New
- Description
- Medium-duty C-Channel bracket for indoor applications
- Material composition
- S275JR - EN 10025
- Surface finish
- Electrogalvanized - for dry indoor use only
- Material thickness
- 1.75 mm

- Description
- Medium-duty C-Channel bracket for outdoor applications
- Material composition
- S275JR - EN 10025
- Surface finish
- Outdoor Coated - HDG
- Material thickness
- 1.75 mm

- Description
- Medium-duty C-Channel double-bracket for indoor applications
- Material composition
- S275JR - EN 10025
- Surface finish
- Electrogalvanized - for dry indoor use only
- Material thickness
- 1.75 mm

- Description
- Medium-duty C-Channel double-bracket for indoor applications
- Material composition
- S275JR - EN 10025
- Surface finish
- Outdoor Coated - HDG
- Material thickness
- 1.75 mm

- Description
- medium-duty C-Channel bracket for indoor applications
- Material composition
- Q235 or better steel
- Surface finish
- Electrogalvanized - for dry indoor use only
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

- Description
- medium-duty C-Channel bracket for outdoor applications
- Material composition
- Q235 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- medium-duty C-Channel bracket with 4-hole baseplate for outdoor applications
- Material composition
- Q235 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Galvanised C-Channel bracket for light-duty applications.
- Material thickness
- Channel: 1 mm, Baseplate: 4 mm
- Material composition
- Material channel: S235 JR - DIN EN 10025-2, Material plate: S355 MC - DIN EN 10149-2
- Surface finish
- Galvanized

- Description
- Galvanised C-Channel bracket for light/medium-duty applications
- Material thickness
- Channel: 1.75 mm, Baseplate: 6 mm
- Material composition
- Material channel: S235 JR - DIN EN 10025-2, Material plate: S355 MC - DIN EN 10149-2
- Surface finish
- Galvanized

- Description
- Galvanised C-Channel bracket for medium-duty applications
- Material thickness
- Channel: 2 mm, Baseplate: 8 mm
- Material composition
- S235JR - DIN EN 10025
- Surface finish
- Indoor Coated - Electro galvanised

- Description
- Stainless steel (A4) C-Channel bracket for medium-duty applications
- Material thickness
- Channel: 2 mm, Baseplate: 8 mm
- Material composition
- Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Surface finish
- Outdoor Plus - Stainless Steel