HST2-HCR V3 Wedge anchor
Slide 1 of 5: L602067 (5078855)
High-performance wedge anchor for static and seismic loads in cracked and uncracked concrete (high corrosion resistant stainless steel 1.4529)
- Material, corrosion: High Corrosion Resistant (HCR)
- Head configuration: Externally threaded
- Installation tools: Nuron TE 6-22 Cordless rotary hammer, SIW 4AT-22 ½” Cordless impact wrench, SIW 6AT-22 Mid-Torque impact wrench
Choose options
Anchor size
- M8
- M10
- M12
- M16
Anchor length
- 70 mm
- 90 mm
- 110 mm
- 115 mm
- 130 mm
- 140 mm
- 145 mm
- 165 mm
Pack size
- 16 pc
- 25 pc
- 50 pc
- 100 pc
Quantity
Packs
Total Pieces
1
Discounted net
From £318.50








