X-PT
Pole tool X-PT 2 #2105327
Pole tools and other accessories for powder-actuated tools
- For use with (tools): DX 2
- Pole tool length: 2130 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Piece
1
Discounted net
£431.00
£431.00 / 1 Piece
Technical Data
For use with (tools)
DX 2
Pole tool length
2130 mm
Documents
Features & Applications
Features
- Fasten overhead applications conveniently and safely from the floor
- No need for ladders or scaffolding
- Adjustable lengths to suit room height (up to approx. 5 m)
Applications
- Extension system for DX tools to make overhead fastenings to ceilings
Arrange a Demo & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.