Get Hilti Discount CodesSave with our exclusive offers and promotionsFind out more

Specially designed profiles for fast, reliable, easy installation of facade systems. Coloured profiles also available.

11 Products

Filter
MFT-L Rail


Description
L-Shaped Rail for horizontal or vertical installation
Length
6000 mm
Material composition
EN AW-6063 T66
MFT-T Rail


Description
T-Shaped Rail for vertical installation
Length
6000 mm
Material composition
EN AW-6063 T66
MFT-S2S TT Profile
Description
High-strength load-bearing profile as part of the floor-spanning S2S system
Material composition
EN AW-6063 T66
MFT-S2S RHS Window solution
Description
Rectangular hollow-section profile used mainly for window applications as part of the floor-spanning S2S system
Material composition
EN AW-6063 T66
MFT-O Omega support profile
Description
Hat track - Omega support profile
Length
6000 mm
Material composition
EN AW-6063 T66
MFT-HP hanger rail (6 metre)
Description
Hanger rail (6 metre) for the concealed attachment of façade panels using hangers
Length
6000 mm
Material composition
Aluminium EN AW-6063 T66
MFT-Z Rail


Description
Z-Shaped rail for two-layer horizontal-vertical system
Length
6000 mm
Material composition
EN AW-6063 T66
MFT-UZ Rail
Description
Rail for two-layer horizontal-vertical system
Length
6000 mm
Material composition
EN AW-6063 T66
MFT-CP Cassette support profile
Description
Support profile for cassette system
Length
6000 mm
Material composition
EN AW-6063 T66
MFT-PV Ventilation profile
Description
Ventilation profile for providing ventilation through pre-existing holes
Length
2500 mm
Material composition
Aluminium
MFT-HP Hanger rail 22.5
Description
Hanger rail for the concealed attachment of façade panels using hangers
Length
6000 mm
Material composition
Aluminium EN AW-6063 T66