Profiles
Specially designed profiles for fast, reliable, easy installation of facade systems. Coloured profiles also available.
10 Products
Filter

- Description
- L-Shaped Rail for horizontal or vertical installation
- Length
- 6000 mm
- Material composition
- EN AW-6063 T66

- Description
- T-Shaped Rail for vertical installation
- Length
- 6000 mm
- Material composition
- EN AW-6063 T66

- Description
- High-strength load-bearing profile as part of the floor-spanning S2S system
- Material composition
- EN AW-6063 T66

- Description
- Rectangular hollow-section profile used mainly for window applications as part of the floor-spanning S2S system
- Material composition
- EN AW-6063 T66

- Description
- Hat track - Omega support profile
- Length
- 6000 mm
- Material composition
- EN AW-6063 T66

- Description
- Z-Shaped rail for two-layer horizontal-vertical system
- Length
- 6000 mm
- Material composition
- EN AW-6063 T66

- Description
- Rail for two-layer horizontal-vertical system
- Length
- 6000 mm
- Material composition
- EN AW-6063 T66

- Description
- Support profile for cassette system
- Length
- 6000 mm
- Material composition
- EN AW-6063 T66

- Description
- Ventilation profile for providing ventilation through pre-existing holes
- Length
- 2500 mm
- Material composition
- Aluminium

- Description
- Hanger rail for the concealed attachment of façade panels using hangers
- Length
- 6000 mm
- Material composition
- Aluminium EN AW-6063 T66