Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

Drill stand mounted water collectors

Drill stand mounted components for clearing slurry during diamond core drilling – water collector systems, hoses, adapters, sealing washers and more

4 Products

Filter
DD-SW-S Sealing washer
Description
Sealing for the DD-WC-S water dam for core bit diameters from 8 mm (5/16") to 87 mm (3-7/16")
For use with
DD 120, DD 150-U, DD 160, DD 200, DD 250, DD 350-CA, DD 500-CA
DD-SW-M Sealing washer
Description
Sealing for the DD-WC-SM water dam for core bit diameters from 24 mm (15/16") to 162 mm (6 3/8")
For use with
DD 120, DD 150-U, DD 160, DD 200, DD 250, DD 350-CA, DD 500-CA
DD-SW-L Sealing washer
Description
Sealing for the DD-WC-ML water dam for core bit diameters from 24 mm (15/16") to 250 mm (9 13/16")
For use with
DD 200, DD 250, DD 350-CA, DD 500-CA
Seals for DD-WMS 100 water collectors
Description
Seal for the DD-WCS water collector system
For use with
DD 160, DD 200, DD 250, DD 350-CA, DD 500-CA