Get Hilti Discount CodesSave with our exclusive offers and promotionsFind out more

Construction vacuums and dust extractors

Explore our portfolio of corded and cordless wet/dry vacuums and dust extractors, designed to clean up dust and debris on the jobsite

11 Products

Filter

Nuron

VC 2D-22 cordless construction vacuum
Description
Compact and cordless construction vacuum for jobsite clean ups (dry), 3.5l tank (Nuron battery)
Max. Vacuum
12 kPa
Container capacity
4 l
Dust capacity
3 kg

Nuron

VC 4MX-22 T8 cordless M-Class dust extractor
Description
Compact and powerful cordless dust extractor with optional backpack for connection with power tools and jobsite clean ups (wet & dry), 8l tank (Nuron battery)
Max. Vacuum
17 kPa
Container capacity
8 l
Dust class
M

Nuron

VC 4MX-22 T15 cordless M-Class dust extractor
Description
Powerful cordless dust extractor with large container for connection with power tools and jobsite clean ups (wet & dry), 15l tank (Nuron battery)
Max. Vacuum
17 kPa
Container capacity
15 l
Dust class
M
VC 20M-X M-Class dust extractor
Description
Powerful dust extractor for connection with power tools and jobsite clean ups (wet & dry), 15l tank
Water capacity
9 l
Container capacity
15 l
Dust capacity
15 kg

New

VC 20M-X M-Class dust extractor (ACD)
Description
Powerful dust extractor for connection with power tools and jobsite clean ups (wet & dry), 15l tank – ACD certified vacuum
Air Flow Motor Alone
74 l/s
Air Flow at Hose End
39 l/s
Max. Vacuum
24.5 kPa

New

VC 40M-X M-Class dust extractor (ACD)
Description
Powerful dust extractor with large container and push-bar for connection with power tools and jobsite clean ups (wet & dry), 30l tank – ACD certified vacuum
Air Flow Motor Alone
74 l/s
Air Flow at Hose End
39 l/s
Max. Vacuum
24.5 kPa
VC 40MX-CB Continuous bag M-Class dust extractor
Description
Powerful dust extractor for connection with power tools and jobsite clean ups (wet & dry), continuous bag system
Max. Vacuum
24.5 kPa
Container volume
27.3 cm³
Container capacity
25 l
VC 60M-X M-Class dust extractor
Description
Very powerful dust extractor for connection with power tools and jobsite clean ups (wet & dry), 60l tank
Max. Vacuum
25.4 kPa
Water capacity
48 l
Container capacity
60 l

Nuron

Tank VC 3/4-T8

Nuron

Nuron


Description
8 litre (2 gallon) dust extractor tank, compatible with VC 4X-22 cordless dust extractors and optional VC 4X-22 Backpack (wet & dry)
Dust capacity
7 kg
Dust class
n/a
Application
Cleaning, Drilling and breaking, Wood sawing

Nuron

Tank VC 3/4-T15

Nuron

Nuron


Description
15 litre (8 gallon) dust extractor tank with wheels and push bar, compatible with VC 4X-22 cordless dust extractors (wet & dry)
Dust capacity
17 kg
Dust class
n/a
Application
Cleaning, Drilling and breaking, Wood sawing, Cutting and grinding (light, up to 125 mm / 5 in), Drywall and wood sanding, Wet coring, Socket cutting
Continuous bag VC-CB 20/40/150-X
Description
Continuous bag tank with wheels and push-bar for use with VC-20/40/150-X dust extractors (dry)
Dust capacity
32 kg
Application
Cleaning, Drilling and breaking, Wood sawing, Cutting and grinding (light, up to 125 mm / 5 in), Drywall and wood sanding, Socket cutting, Slitting, Cutting and grinding (heavy, above 125 mm / 5 in)
Power source
Corded