Get Hilti Discount CodesSave with our exclusive offers and promotionsView now
special

PROFIS Rebar detailing software

Rebar detailing software for quick and economical design of post-installed rebar according to building codes and regulations

  • Graphic card requirements: Minimum screen resolution: 1024 x 768 pixels, OpenGL 3.0 support
  • Minimum disc space required: 1024 MB
  • Memory (RAM) requirements: 512 MB

Customers also searched for software.

Choose options

Licensing
  • Each software user requires an activation key. Order multiple activation keys in a single step by increasing the order quantity. After checking out, the activation key, including the PROFIS software download link, will be sent by email.
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

From £0.00

Highlights

Makes post-installed rebar connections as easy to design as anchor fastenings

The streamlined PROFIS Rebar software helps you quickly calculate post-installed rebar development/lap lengths according to proven standards.

Stay compliant with the latest codes and design reporting

This free structural engineering software uses the latest building codes and regulations, including Eurocode 2 and ACI 318. Easily generate a report with rebar development length and splice calculations, and ICC-ES approval references (ESR).

Control costs when repairing or retrofitting concrete

Designing using PROFIS Rebar gives you an economical alternative to removing and repouring concrete when cast-in-place rebar is missed during installation, or when an existing structure needs refitting.

Comprehensive static and seismic calculation options

Rebar development length can be calculated for lap splices, starter bars, special moment frames and special structural walls. Static, seismic, fatigue and dynamic load conditions are all supported by the software.

Shear applications using the Hilti Design Method

For shear friction post-installed rebar applications, the Hilti Design Method permits calculation of a shallower embedment than that calculated using ACI 318 shear friction provisions.

Set a new standard for post-installed rebar design

PROFIS Rebar structural engineering software gives you an efficient method for avoiding the redundancy, costs and risk of rework which comes with cast-in-place rebar.

Technical Data

Graphic card requirements
Minimum screen resolution: 1024 x 768 pixels, OpenGL 3.0 support
Minimum disc space required
1024 MB
Memory (RAM) requirements
512 MB
Supported operating system
Windows 10, Windows 8, Windows 7

Arrange a Demo & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.

Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00

Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.