MP-MI heavy-duty pipe clamp
Heavy-d. pipe ring MP-MI 3/4" G #20847
Galvanised pipe clamp with sound insulation for heavy-duty applications
- Clamping range - D: 25 - 30 mm
- Thread connection - M: M10, M12
- Maximum load - F: 1800 N
Choose options
Clamping range - D
- 15 - 19 mm
- 20 - 25 mm
- 25 - 30 mm
- 32 - 38 mm
- 40 - 45 mm
- 48 - 54 mm
- 54 - 57 mm
- 57 - 64 mm
- 68 - 72 mm
- 70 - 77 mm
- 80 - 84 mm
- 82 - 90 mm
- 97 - 103 mm
- 108 - 114 mm
- 114 - 119 mm
- 137 - 142 mm
- 156 - 162 mm
- 162 - 168 mm
- 190 - 200 mm
- 210 - 219 mm
- 217 - 224 mm
- 242 - 250 mm
Thread connection - M
- M10, M12
- M16
Pack size
- 5 pc
- 10 pc
- 25 pc
Quantity
Packs
Total Piece
25
Discounted net
£462.50
£18.50 / 1 Piece
Technical Data

Clamping range - D
25 - 30 mm
Thread connection - M
M10, M12
Maximum load - F
1800 N
Approvals
ETA, Fire class B2
Fire resistance (yes/no)
Yes
Noise reduction
19 dB (A)
Temperature resistance
-40 - 110 °C
Material composition
S235JRG - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Insulation material
EPDM rubber
Hardness insulation material
50° ±5° Shore A
Clamping screw
M8
Tightening torque
3 Nm
Cross section thickness - s
2 mm
Cross section width - b
24 mm
Width - B
75 mm
Distance centre pipe to top - h
39 mm
Documents
Features & Applications
Features
- Solid, welded nuts for closing screws (diameter 68/72 mm and above)
- Pre-assembled non-slip rubber profile
- Profiled clamp band for higher rigidity
Applications
- heavy-duty pipe installations up to 273 mm
- Installing industrial pipes
- Mounting process and control queues
- heavy-duty plumbing and heating applications
- Recommended for use in dry, interior environments
Arrange a Demo & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.