special
MQP-82 Channel foot
Rail support MQP-82 #369652
Galvanised channel foot for fastening MQ channels to concrete
- Material composition: DD11 MOD - HN 547, S235JR - DIN EN 10025
- Surface finish: Indoor Coated - Electro galvanised
- Material thickness: Channel connector: 4 mm, Baseplate: 8 mm
Choose options
For use with
- MQ-41D
Pack size
- 8 pc
Quantity
Packs
Total Piece
8
Discounted net
£1,088.00
£136.00 / 1 Piece
Technical Data

Material composition
DD11 MOD - HN 547, S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanised
Material thickness
Channel connector: 4 mm, Baseplate: 8 mm
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Weight
1890 g
Documents
Features & Applications
Features
- Flexibility – complete many different applications using few parts
- Compatible with push button channel connectors – for much faster, adaptable assembly
Applications
- Connecting strut channels to concrete and steel
- Recommended for use in dry, interior environments
Arrange a Demo & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.