Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

Galvanised channel foot for fastening MQ channels to concrete

  • Material composition: S235JR - DIN EN 10025
  • Surface finish: Indoor Coated - Electro galvanised
  • Material thickness: Channel connector: 4 mm, Baseplate: 6 mm

Choose options

For use with
  • MQ-21D, MQ-41, MQ-41/3, MQ-41D, MQ-52, MQ-72
Pack size
  • 12 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From £924.00

Technical Data

Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanised
Material thickness
Channel connector: 4 mm, Baseplate: 6 mm
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)

Documents

Features & Applications

Features

  • Flexibility – complete many different applications using few parts
  • Compatible with push button channel connectors – for much faster, adaptable assembly
  • Acoustic insulation – when used with the MVI-P insulation plate for MQP-21-72 rail supports

Applications

  • Connecting strut channels to concrete and steel
  • Recommended for use in dry, interior environments

For approval or certificate information, please see individual items.

Arrange a Demo & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.

Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00

Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.