special
MQK-21 D bracket
Bracket MQK-21 D/300 #369617

Galvanised C-Channel double-bracket for medium-duty applications
- Material thickness: Channel: 2 mm, Baseplate: 8 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Indoor Coated - Electro galvanised
Choose options
Profile
- MQ-21-D
Length - L
- 300 mm
Pack size
- 10 pc
Quantity
Packs
Total Piece
10
Discounted net
£872.00
£87.20 / 1 Piece
Technical Data
Material thickness
Channel: 2 mm, Baseplate: 8 mm
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Profile
MQ-21-D
Weight
1250 g
Documents
Features & Applications
Features
- C-profile with serrated edges – for higher pull-out and shear capacity
- Engineered for higher shear load capacity and easier assembly
- Rectangular base plate – strengthens the connection to the supporting material and increases rigidity
- Pre-marked dimensions – for quicker installation, assembly and measurement
- Double channel, unslotted
Applications
- Stand-alone use on ceilings, walls and floors or in conjunction with strut channel systems
- Recomended for installation in dry interiors
- Installing cable trays, air ducts and pipe supports
Arrange a Demo & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.