Get Hilti Discount CodesSave with our exclusive offers and promotionsFind out more
special

CP 670 Firestop board

FS board CP 670 1200x600x50 white #376024

Firestop coated board system with wide approval range for sealing medium to large openings

  • Base materials: Drywall, Concrete, Masonry
  • Colour: White
  • Storage and transportation temperature range: 0 - 40 °C

Customers also searched for fire battbatt and masticfire resitant insulationCoated board or Firestop coated batt.

Choose options

Pack size
  • 4 pc
  • 20 pc
  • 40 pc
Product options
Quantity
Packs
Total Piece
40
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
£3,200.00
£80.00 / 1 Piece

Technical Data

Base materials
Drywall, Concrete, Masonry
Colour
White
Storage and transportation temperature range
0 - 40 °C
Application temperature range
5 - 40 °C
Temperature resistance range
-40 - 100 °C
Can be painted
Yes

Documents

Features & Applications

Features

  • Board pre-coated for immediate use
  • Strong bonding of coating on board to reduce cracking and delamination while cutting
  • Broad approval range
  • Smoke-tight coating
  • Can be re-penetrated

Applications

  • Permanent firestopping of blank openings, cables, cable trays, non-combustible and combustible pipes in medium-to-large wall and floor openings
  • Ideal for large openings

Arrange a Demo & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.

Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00

Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.