Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

Timber Construction Tools and Fasteners

Everything you need for current and future timber projects
HILTI RECIPROCATING SAW

SR 6-22 reciprocating saw

  • Powerful cordless reciprocating saw

  • Slice through metal or nail-embedded wood

  • Up to 26% lower vibration

  • For heavy-duty demolition

SID 6-22 cordless impact driver

SID 6-22 cordless impact driver

  • Uncompromising speed

  • Extra-compact size

  • LED light ring around the chuck

  • Longer battery run time

SJD 6-22 Cordless Jigsaw

  • D-grip top handle

  • Better manoeuvrability – low weight

  • Easier, more accurate cuts

  • Rapid blade brake

SC 6WL-22 cordless circular saw

SC 6WL-22 cordless circular saw

  • 60 mm cutting depth

  • Faster cutting speed

  • Longer battery reach

  • Designed for more efficient, accurate cutting

SM 60-22 Cordless Mitre Saw

  • Precision cutting

  • Variable speed control – 6 speeds

  • Ergonomic and efficient – forward-sliding rail saves space

  • Safer and cleaner – fast blade brake and effective dust removal

TE 6-22 cordless rotary hammer

  • SDS plus connection

  • Comprehensive safety features

  • Hammer drilling range: 4-28mm

  • Chipping function

HILTI SF10W DRILL DRIVER

SF 10W-22 cordless drill driver

  • High-torque cordless drill driver

  • Uncompromised cordless performance

  • Built to last

  • Advanced safety features

Nuron Cordless Platform

Why Buy Nuron

  • Power around 90 tools with a single battery

  • More work-per-charge

  • Built-in battery diagnostics

  • New and improved safety features

  • Last charged location*

worker using dx tool

Wood to concrete fastening

Our wood-on-concrete solutions are field-tested and offer significant load values

When it comes to building and securing wood structures to concrete, you can trust our mechanical anchors. We offer seismically approved anchor fasteners for wood-concrete connections, including our Bolt Anchor HST3 for high static and seismic loads in cracked and un-cracked concrete.
And for added peace of mind, designs with our PROFIS Engineering software can help manage issues with small edge distances and choosing the most appropriate fastening option such as expansion anchors, chemical anchors or concrete screws.
In addition, for pre-fabricated wood structures fastening to concrete, we also offer a design solution that optimises load bearing points - alongside products such as our HCW connectors which helps to position and level wood on concrete with pinpoint accuracy.

workers crouched down

Get support with load tests on undefined substrates

Because not all concrete is the same

Surfaces can conceal different concrete standards depending on use. For new timber buildings on defined and recognised concrete substrates, our fastening solutions are approved across the board. With our pre-assembled HCW Wood Connectors, dowels and concrete screws, you can attach wooden beams to concrete foundations or securely anchor wooden components in a concrete wall.

However, when working on older and existing buildings, you may be dealing with undefined substrates. At Hilti, we will be happy to help on your projects with our proven expertise on concrete and masonry.
We can support you on site with dowel load tests, whenever you need to attach wooden elements to a surface when no reliable technical data is available.

Fastening wood to wood

Stable timber joints are the key to solid timber constructions

The different types of wood joints used will influence joinery steps and assembly processes, as well as material costs on a project.

In timber engineering, mechanical connections with an additional connecting part, such as a timber construction screw, play an essential role.

In multi-storey timber construction, beams, columns, wall and ceiling elements are prefabricated and built on site. Different materials such as cross-laminated timber, hardwood or glulam, and a large number of connection details result in countless connection options. With fasteners, structural planning is faced with the choice between individual steel construction solutions or approved standard solutions. While individual steel solution options cost less vs an approved solution, approved solutions offer quicker installation and reduced labour costs.

workman shaking hands with Hilti employee

Innovation you can trust

To enable carpenters on site to handle construction projects in multi-storey timber construction, with the optimal balance between joinery, assembly and material costs, Hilti is continuously developing innovative joining solutions for wood. These include wooden connectors for cross-laminated timber panels, screws or glued-in threaded rods, where a stable connection of wooden beams, wooden frames or other wooden parts can be achieved.

HILTI Offset adapter

Connectors for cross-laminated timber

The new P2P connector with ETA approval is an innovative wood connection system based on the double dovetail principle. It is suitable for the efficient connection of cross-laminated timber (CLT) elements – for example in multi-storey timber construction. In contrast to conventional joining methods, such as cover board and nails, the P2P is quickly and easily assembled with an impact wrench and adapter. The CLT panels are automatically connected in a form-fitting manner. This allows for time savings of up to 80% compared to traditional methods.

worker using Hilti drill

Timber construction screws

ETA-approved timber construction screws have a wide range of applications for different timber building materials such as solid wood, cross-laminated timber, laminated beam timber or even different panel materials. Hilti timber construction screws cover use classes I and II. They guarantee secure wood-to-timber connections for applications such as façade fastenings, tensile shear connections, transverse connections, lateral beam reinforcement, axial and shear connections and many more.

Hanger bolts

Hanger bolts

Our high-strength hanger bolts with their metric ISO thread are particularly suitable for fastening and assembling prefabricated wooden structures. Other hanger bolts are used to fasten building services applications such as pipelines, ventilation ducts or cable trays.

Glued-in threaded rods

Glued-in threaded rods

To create a stable construction in a confined space, connection with threaded rods is a third option. Glued-in rods (GIR) can be used to create high-strength wood-to-wood joints. Based on the selection of suitable parameters, the connections can be dimensioned from ductile to rigid.
The Hilti HIT-RE-500 V4 Injection mortar allows threaded rods to be attached easily and securely. This means that you have an approved solution with ETA and general type approval (DIBt).

worker using Hilti tool

Wood to steel fastening

There are several projects that feature and benefit from wood to steel fastening.

As both surfaces behave and react differently under various conditions, you need to ensure an approach that offers reliable fastening – especially when load bearing dynamics need to be considered.

Traditional methods for fastening wood to steel involve self drilling screws. However, we also offer a range of powder actuated tools that offer more productive and faster fixing methods for a range of applications in concrete and steel. These include semi and fully automatic tools that are available to buy or lease direct from us.

Typical applications and environments for wood to steel fastening

General building and construction

Attaching timber to steel beams is an everyday feature in commercial and residential construction e.g. attaching timber battens to steel sections for drylining. Other projects in this space where fastening wood to steel is common include stair installation, panelling and timber decking. When installing external cladding, wood-steel fastening applications can be common place, as well as for modular building construction where timber components need to be fastened to steel frames.

Manufacturing and interior finishing

Fabrication in industrial settings is an area where wood-steel fastening is maximised for custom or irregular components. This can also extend into bespoke furniture or interior fittings.

Transport and shipping

For selected marine or nautical environments, wood-steel fastenings can be used for elements with the frame or creating a deck that is fixed to steel or the hull of a ship. From a logistics perspective, steel-wood fastenings can also be used to reinforce pallets and also modify containers, vehicles or trailers.

Signage and leisure

In recreational settings you can find wood-steel fastening on metal frames for trail bridges, elevated walkways and access points. Seating areas such as park benches, coverings and playground apparatus for children also heavily feature wood-steel fastening. Large-scale temporary event staging and signage also uses wood-steel fastening.

fire testing

Sealing solutions with and without mortar, formwork and component reveal

In order to benefit fully from timber construction, detailed preliminary planning must be carried out – especially when it comes to fire protection. Hilti offers additional support with the right products and years of experience from fire protection tests in wooden substrates.

With our modular installation systems and our many years of experience in the development, production and sale of fire barriers, you receive tested solutions for pipes, ventilation systems and electrotechnical installations from a single source.

firestop sleeve

Pipe penetrations

Discover our timber construction solutions for fire protection for pipes in sewage, drinking water and heating installations.

Combined partitions

For large openings in timber construction, we offer special solutions that allow you to seal off pipes, cables and cable trays as a whole.

Electrical installations

Explore our solutions for cables, cable bundles and electrical conduits for fire protection in timber construction.