Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

Our Best Joinery Tools

What are the best tools for joiners and carpenters? View the products below

Nuron

SM 60-22 Cordless Miter Saw

SM 60-22 Cordless Miter Saw

Dual-bevel sliding compound Miter Saw with a cross cut capacity up to 100x355mm│4"x 13-3/4" (Nuron battery platform)
Shop
GX 90-WF Framing nailer

GX 90-WF Framing nailer

Gas nailer developed specifically for wood framing applications
Shop

Nuron

Cordless oscillating multitool SMT 6-22

Cordless oscillating multitool SMT 6-22

Powerful cordless multitool with a StarlockMax interface, AVR and an oscillating angle of 4°
Shop

Nuron

SC 6WL-22 Cordless Circular Saw for wood

SC 6WL-22 Cordless Circular Saw for wood

Cordless circular saw for wood cutting up to 60 mm | 2-3/8" with a faster 165 mm | 6-1/2" diameter universal wood saw blade
Shop

Nuron

Nuron SJD 6-22 Cordless jigsaw

Nuron SJD 6-22 Cordless jigsaw

Powerful top-handle cordless jigsaw with optional on-board dust collection for precise straight or curved cuts (Nuron battery platform)
Shop

Nuron

Nuron SR 4-22 One-handed reciprocating saw

Nuron SR 4-22 One-handed reciprocating saw

Compact and light cordless one-handed brushless reciprocating saw for everyday demolition and fast, precise cutting (Nuron battery platform)
Shop

Nuron

Nuron SR 6-22 Reciprocating saw

Nuron SR 6-22 Reciprocating saw

Cordless reciprocating saw for heavy-duty demolition and cutting with better comfort and speed (Nuron battery platform)
Shop

Nuron

SC 30WR-22 Cordless circular saw

SC 30WR-22 Cordless circular saw

Cordless circular saw with pre-mounted 190 mm | 7-1/4 in blade, for precise cuts up to 70 mm│2-3/4" in wood and wood-based panels (Nuron battery platform)
Shop

Nuron

Nuron SF 4-22 Cordless drill driver

Nuron SF 4-22 Cordless drill driver

Compact-class cordless drill driver with Active Torque Control for everyday drilling and driving, especially in hard-to-reach places (Nuron battery platform)
Shop

Nuron

SF 10W-22 Cordless drill driver

SF 10W-22 Cordless drill driver

Cordless drill driver with higher torque which specializes in demanding applications in wood and other materials
Shop

Nuron

Nuron AG 6D-22 Cordless angle grinder (125 mm)

Nuron AG 6D-22 Cordless angle grinder (125 mm)

Powerful cordless angle grinder with brushless motor, SensTech control and advanced safety features for discs up to 125 mm (Nuron battery platform)
Shop
worker cutting wood

Choose the right carpentry power tools for the trade

As a joiner or carpenter, you’ll know that your skills will cover a variety of tasks across any project, so a reliable tool kit can make all the difference between a good job and a great job. More importantly, this is something that can maintain your reputation as a trusted carpentry professional. Having the right tools can ensure that your completed projects are robust, considered and finished to a high standard. This could include general woodworking, performing fine cuts, intricate multitool blade work and more.

While there are a number of options available, you can browse some of our best joinery tools and equipment on this page for everyday jobs in the joinery trade. As a leading brand of power tools, we have a host of different options available to cover a range of tasks, so you can be confident that our tools will not only help you get the job done, but get it done well.

Our best joinery power tools on the Nuron platform

With selected tools on the Nuron range, you get power tools without compromise thanks to longer-lasting batteries, time-saving accessories, and a range of services to keep you productive, today and tomorrow. So, if it’s sawing, drilling or grinding across a range of materials, you can trust carpentry tools from the Nuron range. And as most of these tools run on the same battery platform, switching between kit for different tasks couldn’t be easier – with the added bonus of a fully cordless approach on all your current and future jobsites.

In addition to safety features on our tools such as Active Torque Control and Active Vibration Reduction, our add-on vacuum accessories to reduce dust and portable lamps also mean you can work in a safer environment. So even when you're managing everyday tasks like cutting through wood, using hand tools or measuring up, we can make sure you’re fully prepared for the job at hand.

Nuron Cordless Platform

Why Buy Nuron

  • Power around 90 tools with a single battery

  • More work-per-charge

  • Built-in battery diagnostics

  • New and improved safety features

  • Last charged location*

Which joinery and woodworking power tools are best for specific joinery tasks?

While some tools offer versatility, we can recommend the best tools you should be using for certain tasks. This order can vary depending on whether the carpenter is focused on first fix, second fix, kitchen fitting, roofing, or general joinery.
Mitre Saw focus on stand

Use a mitre saw for

  • Cutting skirting board and architrave at angles

  • Cutting timber studs and joists • Installing/ preparing door frames, mouldings and trim

  • Cutting skirting board and architrave at angles

Framing nailer working on a timber application

Use a framing nailer for

  • Building timber stud walls and partitions

  • Assembling roof trusses and timber frames

  • Installing timber decking

Worker using BX 4-22 to install bottom track

Use a nail gun for

  • Installing skirting boards and architraves

  • Fixing decorative trim

  • Securing panelling and other finishing work

Application image of the cordless multi-tool SMT 6-22

Use a multi-tool for

  • Flush-cutting nails, screws and hidden fixings

  • Trimming door casings to aid flooring installation

  • Cutting out damaged sections of timber for repairs

Jigsaw application on wood

Use a cordless jigsaw for

  • Cutting curves or shapes in timber worktops

  • Cutting sink and hob openings

  • Performing intricate cuts in sheet materials and panels

Application picture of the cordless reciprocating saw SR 10-22

Use a reciprocating saw for

  • Demolition and removal of timber structures

  • Cutting timber with embedded nails during renovations

  • Removing old door frames, stud walls and flooring

Worker is cutting an OSB plate with a circular saw SC 6WL-22. The circular saw is connected to a cordless vaccuum cleaner VC 10-22 with remote control

Use a circular saw for

  • Cutting sheet materials such as plywood and Oriented Strand Board (OSB)

  • Ripping timber boards to width

  • Cutting framing timber and construction lumber to size

Worker using Nuron SF 4H-22 hammer drill driver drilling into wood

Use a drill driver for

  • Installing cabinets, kitchens and fitted furniture

  • Drilling pilot holes in timber

  • Driving screws into timber framing, flooring and joinery

Angle grinder used on a metal surface

Use an angle grinder for

  • Cutting metal brackets, bolts and fixings on-site

  • Trimming metal connectors used in timber construction

Application picture of a worker cleaning a construction van with the cordless vacuum cleaner VC 2D-22.

Use a vacuum cleaner for

  • Cleaning work areas in advance

  • Collecting wood dust from cutting, sanding and drilling operations