Shop Our Best Landscaping Tools

NBL 4-22 compact jobsite blower

  • Convenient and compact air blower for outdoor use

  • Unbeatable battery life

  • Controlled debris removal

  • Inflate/deflate adaptor included

  • On the Nuron battery platform

NBL 6-22 cordless blower

  • Boost mode produces up to 13 m3/min of air volume at 187 kph

  • Efficient brushless motor

  • Telescopic blower tube can be easily extended during use

  • Cruise control mode and optional shoulder strap

Nuron DSH 600-22 Battery Cut-Off Saw

  • Lower running costs – no fuel to buy or mix

  • Gets the same work done as a 60cc petrol cut-off saw

  • Fume-free, quieter, lower-vibration cutting, and a fast-acting blade brake

  • Long trigger time

Nuron DSH 700-22 Battery Cut-Off Saw

  • Rear handle for floor-focused tasks

  • Gets the same work done as gas cut-off saws in this class

  • Fume-free, quieter, lower-vibration cutting and a fast-acting blade brake

  • Lower running costs – no fuel to buy or mix

AG 6D-22 cordless angle grinder (150 mm)

  • Disc diameter: 150 mm

  • Engineered for your toughest cutting

  • Innovative ergonomics

  • Upgraded safety features

SID 4-22 cordless impact driver

SID 4-22 cordless impact driver

  • Brushless motor

  • LED lights around the chuck

  • Extra-compact size – at just 134 mm

  • Maximum torque: 186 Nm

HILTI SF10W DRILL DRIVER

SF 10W-22 cordless drill driver

  • High-torque cordless drill driver

  • Uncompromised cordless performance

  • Built to last

  • Advanced safety features

PC 2-22 Pressure washer

PC 2-22 Pressure washer

  • Quick cleanups

  • 4-in 1 adjustable nozzle

  • Compact and portable

  • Ergonomic design

  • On the Nuron battery platform

SMT 6-22 Multi Tool

  • Ergonomic grip

  • OPM range: 10,000-20,000

  • Starlock MAX compatible

  • LED light

SM 60-22 Cordless Mitre Saw

  • Precision cutting

  • Variable speed control – 6 speeds

  • Ergonomic and efficient – forward-sliding rail saves space

  • Safer and cleaner – fast blade brake and effective dust removal

NMX 6-22 Cordless paddle mixer

NMX 6-22 Cordless paddle mixer

  • Mixing becomes virtually effortless

  • Easy speed control

  • Safer jobsites

  • Powerful brushless motor

  • On the Nuron battery platform

Nuron TE 2000-22 cordless jackhammer

  • Unbeatable manoeuvrability

  • Unprecedented work-per-charge

  • Low tool vibration

  • Tool body weight 17.4kg

worker using Hilti tool

Explore our best landscaping power tools for professionals

Whether you’re cutting slabs, installing decking, trimming trees or anything else, our landscaping tools can help complete your projects. While our products are trusted by various trades in construction, they also offer performance and productivity for professionals in the landscaping trade.

And as most of our tools our cordless, you get the ultimate convenience of tools that offer corded performance without sacrificing versatility when outdoors. Especially if you’re not near to a power supply.

Our best landscaping tools on the Nuron platform

If you’re working outdoors or anywhere without a live power supply, you need a battery that can deliver.

With selected tools on the Nuron range, you get power tools without compromise thanks to longer-lasting batteries, time-saving accessories, and a range of services to keep you productive, today and tomorrow.

That means if you’re cutting, grinding or breaking as part of everyday landscaping or hardscaping tasks, you can trust landscaping power tools from the Nuron range. And as most of these tools run on the same battery platform, switching between tools for different tasks couldn’t be easier – with the advantage of a fully cordless approach across your current and future jobsites.

In addition to safety features on our tools such as Active Torque Control and Active Vibration Reduction, our other accessories, such as those which cover dust extraction and portable lamps, also mean you can work in a safer environment.

Hardscaping vs Landscaping – what’s the difference?

When looking for landscaping tools online, these can sometimes fall under the category of hardscaping tools or equipment. Essentially, the main difference between landscaping and hardscaping is that landscaping refers to external work on plants, earth and soils, while hardscaping covers work with exterior man-made structures and materials.

As a general term however, landscaping tools will cover both category of tools from major brands.

hilti bits

Choose the best inserts to get the most out of your landscaping jobs

When it comes to demanding jobs, landscape professionals will often need to use the heavy-duty artillery of breakers, angle grinders and other powerful tools. But to get the most out of these tools, and save time in the process, we always recommend using premium inserts.

While the tool body of any power tool may be powerful, its effectiveness and precision will deteriorate when used with sub-par accessories. That’s why we recommend using Hilti inserts for any compatible power tool. Our dedicated inserts page has all your consumable needs covered for a range of landscaping tasks.