Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

Shop Our Best Diamond Core Drill Bit Products

Delivers ultimate performance for hand-held or rig-based drilling and coring

Shop some of our best diamond core drill bits

person using hilti core drill
For use with concrete, masonry or natural stone

Diamond Core Bits & Components

Available to shop from premium and ultimate class products, our diamond core drill bit options are built for applications with concrete, masonry or natural stone. You can also choose products suited to hand-held drilling as well as full-rig setup for hands-off coring and tasks.

If you need precision, coupled with accessories and bits that help you get the job done efficiently, then our range of diamond products will help you do exactly that – across both wet and dry applications. You can also choose from additional sizing, diameters and other characteristics on each individual product page where relevant.

Engineered to Perform Best with Hilti

Are Hilti diamond core drill bits and accessories compatible with other brands?

Yes they are.

Providing the tool has the relevant connection end (e.g. BI, BL, BS, BR, BT etc.), adaptor, or otherwise, they can be used with products from other brands. But for the best experience, and to maximise the impact of both the tool and the drill bits, we highly recommend use with Hilti products.

Our tools and their respective inserts are optimised for use together, especially when used in concrete or masonry, to get the job done right.

FAQs

Image of the diamond coring tool DD-150 with core bits with a jobsite background for social media.

Which core bits should I use for core drilling? / how do I choose the right bit for core drilling?

When it comes to choosing the correct core bit, here’s what you need to consider:

  • The material you’re drilling in - such as wood, concrete, masonry or natural stone

  • Drilling mode and setup, such as using handheld tools or a rig set-up to drill

  • The connection end, to ensure compatibility and performance with your core drill

  • Whether you need wet, dry or both wet and dry compatible core bits

  • Class type – such as standard or premium or ultimate class bits

Cropped image of DD 160 and black SP-L core bit coring vertically in the floor

What are typical jobs that core drills are used for?

While mainly used in concrete, brick and stone, core drill bits are crucial for the following tasks:

Creating openings for pipes and waste – chosen bit: SL- universal core bit

Air conditioning system installations – chosen bit: SP-H abrasive core bit

Inspection/ sampling of concrete and other structures – chosen bit: DD-CM NX X6 Change Module

Making openings in slabs – chosen bit: SPX-H Speed core bit

Application image of DD 150-U-22 with SPX-L Wood during rig-based drilling.

Do Hilti core bits work well with other brands?

Hilti core bits are compatible with tools from other brands and will work well on various tasks and applications – providing you are using a high quality tool and the settings are optimised for the application and surface. But it’s worth remembering, for the best performance and time spent on a job, it’s always worth pairing a Hilti core bit with the right Hilti core drill for the relevant task.