SCO 6-22
Original operating instructions
Information about the documentation
About this documentation
- Read this documentation before initial operation or use. This is a prerequisite for safe, trouble-free handling and use of the product.
- Observe the safety instructions and warnings in this documentation and on the product.
- Always keep the operating instructions with the product and make sure that the operating instructions are with the product when it is given to other persons.
Explanation of symbols
Warnings
Warnings alert persons to hazards that occur when handling or using the product. The following signal words are used:Symbols in the operating instructions
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
The numbering reflects the sequence of operations shown in the illustrations and may deviate from the steps described in the text. |
![]() |
Item reference numbers are used in the overview illustration and refer to the numbers used in the key in the product overview section. |
![]() |
These characters are intended to specifically draw your attention to certain points when handling the product. |
Product-dependent symbols
Symbols on the product
The following symbols can be used on the product:![]() |
Wear eye protection |
![]() |
Rated speed under no load |
![]() |
Revolutions per minute |
![]() |
Revolutions per minute |
![]() |
Direct current (DC) |
![]() |
The device supports near-field communication (NFC) technology compatible with iOS and Android platforms. |
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
![Image alternative](https://files-techDocs.hilti.com/2264441/H2_SYM-Logo_M_M_DEU_Hilti-Logo.jpg)
The type designation and serial number are printed on the rating plate.
- Write down the serial number in the table below. You will be required to state the product details when contacting Hilti Service or your local Hilti organization to inquire about the product.
Product informationCut-out tool SCO 6-22 Generation 02 Serial no.
Safety
General power tool safety warnings
![Image alternative](https://files-techDocs.hilti.com/2264441/H2_SYM-Hinweis_M_M_DEU_Gefahr.jpg)
Save all warnings and instructions for future reference.
The term "power tool" in the warnings refers to your mains-operated (corded) power tool or battery-operated (cordless) power tool.
Work area safety
- Keep work area clean and well lit. Cluttered or dark areas invite accidents.
- Do not operate power tools in explosive atmospheres, such as in the presence of flammable liquids, gases or dust. Power tools create sparks which may ignite the dust or fumes.
- Keep children and bystanders away while operating a power tool. Distractions can cause you to lose control.
- Power tool plugs must match the outlet. Never modify the plug in any way. Do not use any adapter plugs with earthed (grounded) power tools. Unmodified plugs and matching outlets will reduce risk of electric shock.
- Avoid body contact with earthed or grounded surfaces, such as pipes, radiators, ranges and refrigerators. There is an increased risk of electric shock if your body is earthed or grounded.
- Do not expose power tools to rain or wet conditions. Water entering a power tool will increase the risk of electric shock.
- Do not abuse the cord. Never use the cord for carrying, pulling or unplugging the power tool. Keep cord away from heat, oil, sharp edges or moving parts. Damaged or entangled cords increase the risk of electric shock.
- When operating a power tool outdoors, use an extension cord suitable for outdoor use. Use of a cord suitable for outdoor use reduces the risk of electric shock.
- If operating a power tool in a damp location is unavoidable, use a residual current device (RCD) protected supply. Use of an RCD reduces the risk of electric shock.
- Stay alert, watch what you are doing and use common sense when operating a power tool. Do not use a power tool while you are tired or under the influence of drugs, alcohol or medication. A moment of inattention while operating power tools may result in serious personal injury.
- Use personal protective equipment. Always wear eye protection. Protective equipment such as a dust mask, non-skid safety shoes, hard hat or hearing protection used for appropriate conditions will reduce personal injuries.
- Prevent unintentional starting. Ensure the switch is in the off-position before connecting to power source and/or battery pack, picking up or carrying the tool. Carrying power tools with your finger on the switch or energising power tools that have the switch on invites accidents.
- Remove any adjusting key or wrench before turning the power tool on. A wrench or a key left attached to a rotating part of the power tool may result in personal injury.
- Do not overreach. Keep proper footing and balance at all times. This enables better control of the power tool in unexpected situations.
- Dress properly. Do not wear loose clothing or jewellery. Keep your hair and clothing away from moving parts. Loose clothes, jewellery or long hair can be caught in moving parts.
- If devices are provided for the connection of dust extraction and collection facilities, ensure these are connected and properly used. Use of dust collection can reduce dust-related hazards.
- Do not let familiarity gained from frequent use of tools allow you to become complacent and ignore tool safety principles. A careless action can cause severe injury within a fraction of a second.
- Do not force the power tool. Use the correct power tool for your application. The correct power tool will do the job better and safer at the rate for which it was designed.
- Do not use the power tool if the switch does not turn it on and off. Any power tool that cannot be controlled with the switch is dangerous and must be repaired.
- Disconnect the plug from the power source and/or remove the battery pack, if detachable, from the power tool before making any adjustments, changing accessories, or storing power tools. Such preventive safety measures reduce the risk of starting the power tool accidentally.
- Store idle power tools out of the reach of children and do not allow persons unfamiliar with the power tool or these instructions to operate the power tool. Power tools are dangerous in the hands of untrained users.
- Maintain power tools and accessories. Check for misalignment or binding of moving parts, breakage of parts and any other condition that may affect the power tool’s operation. If damaged, have the power tool repaired before use. Many accidents are caused by poorly maintained power tools.
- Keep cutting tools sharp and clean. Properly maintained cutting tools with sharp cutting edges are less likely to bind and are easier to control.
- Use the power tool, accessories and tool bits etc. in accordance with these instructions, taking into account the working conditions and the work to be performed. Use of the power tool for operations different from those intended could result in a hazardous situation.
- Keep handles and grasping surfaces dry, clean and free from oil and grease. Slippery handles and grasping surfaces do not allow for safe handling and control of the tool in unexpected situations.
- Recharge only with the charger specified by the manufacturer. A charger that is suitable for one type of battery pack may create a risk of fire when used with another battery pack.
- Use power tools only with specifically designated battery packs. Use of any other battery packs may create a risk of injury and fire.
- When battery pack is not in use, keep it away from other metal objects, like paper clips, coins, keys, nails, screws or other small metal objects, that can make a connection from one terminal to another. Shorting the battery terminals together may cause burns or a fire.
- Under abusive conditions, liquid may be ejected from the battery; avoid contact. If contact accidentally occurs, flush with water. If liquid contacts eyes, additionally seek medical help. Liquid ejected from the battery may cause irritation or burns.
- Do not use a battery pack or tool that is damaged or modified. Damaged or modified batteries may exhibit unpredictable behaviour resulting in fire, explosion or risk of injury.
- Do not expose a battery pack or tool to fire or excessive temperature. Exposure to fire or temperature above 130° C (265 °F) may cause explosion.
- Follow all charging instructions and do not charge the battery pack or tool outside the temperature range specified in the instructions. Charging improperly or at temperatures outside the specified range may damage the battery and increase the risk of fire.
- Have your power tool serviced by a qualified repair person using only identical replacement parts. This will ensure that the safety of the power tool is maintained.
- Never service damaged battery packs. Service of battery packs should only be performed by the manufacturer or authorized service providers.
Safety instructions for routers
- Use clamps or another practical way to secure and support the workpiece to a stable platform. Holding the work by your hand or against the body leaves it unstable and may lead to loss of control.
Additional safety instructions
- Risk of injury by falling tools and/or accessories. Before starting work, check that the battery and installed accessories are secure.
- Do not attach a belt hook to this product.
- Use the product and accessories only when they are in perfect working order.
- Never tamper with or modify the product or accessories in any way.
- Before beginning work, check the working area for concealed electric cables or gas and water pipes. External metal parts of the product could give you an electric shock or cause an explosion if you accidentally damage an electric cable or a gas or water pipe.
- Before starting work, check the hazard class of the dust that will be produced when working.
- Dust produced by grinding, sanding, cutting and drilling can contain dangerous chemicals. Some examples are: lead or lead-based paints; brick, concrete and other masonry products, natural stone and other products containing silicates; certain types of wood, such as oak, beech and chemically treated wood; asbestos or materials that contain asbestos. Determine the exposure of the operator and bystanders by means of the hazard classification of the materials to be worked. Implement the necessary measures to restrict exposure to a safe level, for example by the use of a dust collection system or by the wearing of suitable respiratory protection. The general measures for reducing exposure include:
- working in an area that is well ventilated,
- avoidance of prolonged contact with dust,
- directing dust away from the face and body,
- wearing protective clothing and washing exposed areas of the skin with water and soap.
- Wear eye protection, a hard hat and ear protection and suitable respiratory protection while the product is in use.
- Wear protective gloves when changing the accessory tool. Touching the accessory tool can result in cuts and burns.
- Make sure that the accessory tools used have a mounting system compatible with the product and that they are correctly engaged in the chuck.
- Before switching on the product, check that the collet is fitted and that the clamping nut is tightened.
- Use both hands to hold the product firmly by the insulated grip surfaces. Keep the grip surfaces dry and clean.
- Keep the air vents clear at all times. Risk of burn injuries due to blocked air vents!
- Do not touch rotating parts – risk of injury!
- Do not look directly into the light source (LED) of the product and do not aim the beam at other persons’ faces. Risk of dazzling or eye damage.
- Never touch the clamping nut or collet when the accessory tool gets stuck and stalls.
- Take frequent breaks and do physical exercises to improve the blood circulation in your fingers. High vibration during long periods of work can lead to disorders of the blood vessels and nervous system in the fingers, hands and wrists.
- Immediately switch off the power tool if the accessory tool jams. The product might twist off-line.
- Wait until the power tool stops completely before you lay it down.
Battery use and care
- Comply with the following safety instructions for the safe handling and use of Li-ion batteries. Failure to comply can lead to skin irritation, severe corrosive injury, chemical burns, fire and/or explosion.
- Use only batteries that are in perfect working order.
- Treat batteries with care in order to avoid damage and prevent leakage of fluids that are extremely harmful to health!
- Do not under any circumstances modify or tamper with batteries!
- Do not disassemble, crush or incinerate batteries and do not subject them to temperatures over 80 °C (176 °F).
- Never use or charge a battery that has suffered an impact or been damaged in any other way. Check your batteries regularly for signs of damage.
- Never use recycled or repaired batteries.
- Never use the battery or a battery-operated power tool as a striking tool.
- Never expose batteries to the direct rays of the sun, elevated temperature, sparking, or open flame. This can lead to explosions.
- Do not touch the battery poles with your fingers, tools, jewelry, or other electrically conductive objects. This can damage the battery and also cause material damage and personal injury.
- Keep batteries away from rain, moisture and liquids. Penetrating moisture can cause short circuits, electric shock, burns, fire and explosions.
- Use only chargers and power tools approved for the specific battery type. Read and follow the relevant operating instructions.
- Do not use or store the battery in explosive environments.
- If the battery is too hot to touch, it may be defective. Put the battery in a place where it is clearly visible and where there is no risk of fire, at an adequate distance from flammable materials. Allow the battery to cool down. If it is still too hot to touch after an hour, the battery is faulty. Consult Hilti Service or read the document entitled "Instructions on safety and use for Hilti Li-ion batteries".
Description
Product overview
![Image alternative](https://files-techDocs.hilti.com/2264441/H2_BILD-Objekt_System_SCO_6-22-G2_DEU_SCO-00-00001-01.jpg)
- Vacuum cleaner hose connector
- LED lights
- Depth gauge
- Securing screw
- On/off switch
- Switch-on interlock
- Tool bit
- Collet
- Clamping nut
- Insulated grip surface
- Spindle lockbutton
- Insulated grip surface
- Air vents
- Battery
- Release button, battery
- Battery status indicator
- Installation opening for accessories
Intended use
The product described is a hand-held cordless cut-out tool. It is designed for making cut-outs in drywall board, gypsum fiber board, composite materials and wood or wood-like materials.
The product comes with a removable vacuum cleaner hose connector for common vacuum-cleaner hoses. The connector fits on to the product, enabling it to be connected to a vacuum cleaner.For this product, Hilti recommends the use of the batteries stated in the Recommended Hilti batteries and chargers table at the end of these operating instructions.
For these batteries, use only the recommended Hilti chargers stated in the Recommended Hilti batteries and chargers table at the end of these operating instructions.
More information is available from your Hilti Store or from www.hilti.group
Status indicators of the Li‑ion battery
Hilti Nuron Li-ion batteries can indicate state of charge, fault messages and the battery's state of health.Indicators for state of charge and fault messages
Short-press the release button of the battery to get whichever of the following status indications is applicable at the time.State of charge and, if applicable, faults are indicated constantly as long as the connected product is switched on.
Status |
Meaning |
---|---|
Four (4) LEDs show constantly green |
State of charge: 100 % to 71 % |
Three (3) LEDs show constantly green |
State of charge: 70 % to 51 % |
Two (2) LEDs show constantly green |
State of charge: 50 % to 26 % |
One (1) LED shows constantly green |
State of charge: 25 % to 10 % |
One (1) LED slow-flashes green |
State of charge: < 10 % |
One (1) LED quick-flashes green |
The Li-ion battery is completely discharged. Recharge the battery. If the LED again starts quick-flashing after the battery has been charged, consult Hilti Service. |
One (1) LED quick-flashes yellow |
The Li-ion battery or the product in which it is inserted is overloaded, too hot or too cold, or experiencing some other fault. Bring the product and the battery to the recommended working temperature and do not overload the product when it is in use. If the message persists, consult Hilti Service. |
One (1) LED shows yellow |
The Li-ion battery and the product in which it is inserted are not compatible. Consult Hilti Service. |
One (1) LED quick-flashes red |
The Li-ion battery is locked and cannot be used. Consult Hilti Service. |
Indicators showing the battery's state of health
To check the battery's state of health, press the release button and hold it down for longer than three seconds. The system does not detect a potential malfunction of the battery due to misuse, for example battery dropped or pierced, external heat damage, etc.Status |
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
If a connected product can still be used, the remaining battery capacity is below 50 %. If a connected product can no longer be used, the battery has reached the end of its useful life and has to be replaced. Consult Hilti Service. |
Safety devices
This product has a motor protection system. It monitors current consumption and motor temperature and prevents the product from overheating.If the motor is overloaded through application of excessive working pressure, the product’s performance drops noticeably or it might stall completely.
If the power tool stalls or slows significantly due to overloading, release the pressure applied to the product and then allow it to run under no load for approx. 30 seconds.
Items supplied
Cut-out tool, depth gauge, three collets (3.2 mm (1/8"), 4 mm (5/32"), 6.4 mm (1/4")), clamping nut, vacuum cleaner hose connector, hex wrench, operating instructions.Other system products approved for use with this product can be found at your local Hilti Store or at: www.hilti.group
Accessory tools
The following accessory tools can be used with the cut-out tool:-
Drywall
- Guidepoint bit (3.2 mm (1/8"))
- Standard bit (3.2 mm (1/8"))
- Universal guidepoint bit (4 mm (5/32"))
- Window/door guidepoint bit (6.4 mm (1/4"))
-
Metal
- Metal bit (4 mm (5/32"))
Technical data
Cut-out tool
Rated speed under no load |
30,000 /min |
Weight in accordance with EPTA procedure 01, without battery |
1.4 kg |
Operating temperature |
1 ℉ … 140 ℉ |
Storage temperature |
−4 ℉ … 158 ℉ |
Clamping nut |
16 mm (5/8") external hexagon |
Collet diameter |
3.2 mm (1/8"), 4 mm (5/32"), 6.4 mm (1/4") |
Cutting bit shank diameter |
3.2 mm (1/8"), 4 mm (5/32"), 6.4 mm (1/4") |
Battery
Battery operating voltage |
21.6 V |
Weight, battery |
See the section headed "Intended use" |
Ambient temperature for operation |
1 ℉ … 140 ℉ |
Storage temperature |
−4 ℉ … 104 ℉ |
Battery charging starting temperature |
14 ℉ … 113 ℉ |
Noise information and vibration values in accordance with EN 60745
The sound pressure and vibration values given in these instructions were measured in accordance with a standardized test and can be used to compare one power tool with another. They can also be used for a preliminary assessment of exposure. The data given represents the main applications of the power tool. However, if the power tool is used for different applications, with different accessory tools, or is poorly maintained, the data can vary. This can significantly increase exposure over the total working period. An accurate estimation of exposure should also take into account the times when the tool is switched off, or when it is running but not actually being used for a job. This can significantly reduce exposure over the total working period. Identify additional safety measures to protect the operator from the effects of noise and/or vibration, for example: Maintaining the power tool and accessory tools, keeping the hands warm, organization of work patterns.Noise information
Sound power level (LWA) |
87 dB(A) |
Uncertainty for the sound power level (KWA) |
3 dB(A) |
Emission sound pressure level (LpA) |
76 dB(A) |
Uncertainty for the sound pressure level (KpA) |
3 dB(A) |
Vibration emission value (ah) |
B 22‑85 |
1.67 m/s² |
B 22‑110 |
1.62 m/s² |
|
Uncertainty |
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
Changing the collet
![Image alternative](https://files-techDocs.hilti.com/2264441/H2_BILD-Objekt_System_SCO_6-22-G2_DEU_SCO-70-00005-01.jpg)
- Press the spindle lockbutton and hold it in this position.
- Use a hex. wrench to release and remove the clamping nut.
- Remove the collet currently installed.
- Insert the collet you want to use.
- Screw on and tighten the clamping nut and then release the spindle lockbutton.
Installing the vacuum cleaner hose connector
![Image alternative](https://files-techDocs.hilti.com/2264441/H2_BILD-Objekt_System_SCO_6-22-G2_DEU_SCO-70-00007-01.jpg)
- Remove the tool bit.
- Install the hose connector on the product and set the connector to the desired position.
- Engage the retaining lugs.
Installing the depth gauge
![Image alternative](https://files-techDocs.hilti.com/2264441/H2_BILD-Objekt_System_SCO_6-22-G2_DEU_SCO-70-00006-01.jpg)
- Hold the depth gauge in position on the product and tighten the securing screw.
- Slacken the securing screw to adjust the depth gauge.
- Slide the depth gauge to the desired position and re-tighten the securing screw.
- Before starting, make sure that the space behind the workpiece is enough to keep the accessory tool from contacting a hard object.
Installing the tool bit
![Image alternative](https://files-techDocs.hilti.com/2264441/H2_BILD-Objekt_System_SCO_6-22-G2_DEU_SCO-70-00004-01.jpg)
- Clean the connection end of the tool bit.
- Check that the collet has been fitted.
- Press the spindle lockbutton and hold it in this position.
- Insert the tool bit into the collet and tighten the clamping nut with the hex wrench.
- Release the spindle lockbutton.
- Check that the tool bit is held securely.
Removing tool bit
- Press the spindle lockbutton and hold it in this position.
- Use the hex. wrench to release the clamping nut.
- The collet is slack.
- The collet is slack.
- Remove the tool bit.
Fall arrest
As drop arrester for this product, use only a combination of the Hilti retaining strap and the Hilti tool tether #2261970.- Secure the retaining strap to the installation openings for accessories. Check that it holds securely.
- Secure one carabiner of the tool tether to the retaining strap and secure the second carabiner to a load-bearing structure. Check that both carabiners hold securely.
Operation
Observe the safety instructions and warnings in this documentation and on the product.Switching on
![Image alternative](https://files-techDocs.hilti.com/2264441/H2_BILD-Objekt_System_SCO_6-22-G2_DEU_SCO-70-00009-01.jpg)
- Push the switch-on interlock forward.
- The on/off switch is unlocked.
- The on/off switch is unlocked.
- Press the on/off switch as far as it will go.
- The power tool’s motor runs at no-load speed.
- The power tool’s motor runs at no-load speed.
Holding the product correctly
![Image alternative](https://files-techDocs.hilti.com/2264441/H2_BILD-Objekt_System_SCO_6-22-G2_DEU_SCO-00-00010-01.jpg)
- Use clamps or some other practical means to secure the workpiece and keep it in a stable position.
- Use both hands to hold the product firmly when working.
- The product can become unstable if you attempt to hold it with only one hand or pressed against a part of the body and this can result in loss of control.
- The product can become unstable if you attempt to hold it with only one hand or pressed against a part of the body and this can result in loss of control.
Operation
- Hold the product firmly without the tool bit contacting the working surface.
- Switch on.
- Guide the accessory tool straight into the material in which the cut-out is to be made, until the depth gauge is in contact with the working surface.
- Applying steady pressure, advance the accessory tool.
Switching off
- Release the on/off switch.
- The switch-on interlock jumps automatically into the locked position.
- The switch-on interlock jumps automatically into the locked position.
Care and maintenance
Care of the product- Carefully remove stubborn dirt.
- Carefully clean the air vents, if present, with a dry, soft brush.
- Use only a slightly damp cloth to clean the housing. Do not use cleaning agents containing silicone as these can attack the plastic parts.
- Use a dry, clean cloth to clean the contacts of the product.
- Never use a battery with clogged air vents. Clean the air vents carefully using a dry, soft brush.
- Avoid unnecessary exposure of the battery to dust and dirt. Never expose the battery to high levels of moisture (e.g. by being dipped in water or left in the rain).
If a battery has been soaked by moisture, treat it as a damaged battery. Isolate it in a non-flammable container and consult Hilti Service. - Keep the battery free of extraneous oil and grease. Do not permit dust or dirt to accumulate unnecessarily on the battery. Clean the battery with a dry, soft brush or a clean, dry cloth. Do not use cleaning agents containing silicone as these can attack the plastic parts.
Do not touch the contacts of the battery and do not remove the factory-applied grease from the contacts. - Use only a slightly damp cloth to clean the housing. Do not use cleaning agents containing silicone as these can attack the plastic parts.
- Check all visible parts and controls for signs of damage at regular intervals and make sure that they all function correctly.
- Do not use the product if signs of damage are found or if parts malfunction. Immediately have the product repaired by Hilti Service.
- After cleaning and maintenance, install all guards and protective devices and check that they are in full working order.
Transport and storage of cordless tools and batteries
Transport- Remove the battery/batteries.
- Never transport batteries loose and unprotected. During transport, batteries should be protected from excessive shock and vibration and isolated from any conductive materials or other batteries that may come in contact with the terminals and cause a short circuit. Comply with the locally applicable regulations for transporting batteries.
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
If a problem occurs, always observe the charge-status and fault indicator of the battery. See the section headed Status indicators of the Li‑ion battery .If the trouble you are experiencing is not listed in this table or you are unable to remedy the problem by yourself, please contact Hilti Service.
Trouble or fault |
Possible cause |
Action to be taken |
---|---|---|
The battery runs down more quickly than usual. |
Battery state of health is not optimal. |
|
The battery doesn’t engage with an audible click. |
The retaining lug on the battery is dirty. |
|
LEDs of the battery show nothing |
Battery defective |
|
Product or battery gets very hot |
Electrical fault |
|
The motor has no braking effect. |
Battery is discharged. |
|
Product is momentarily overloaded. |
|
Disposal
![Image alternative](https://files-techDocs.hilti.com/2264441/H2_SYM-Hinweis_M_M_DEU_Recycling_f.jpg)
Manufacturer’s warranty
- Please contact your local Hilti representative if you have questions about the warranty conditions.
Declaration of conformity
![Image alternative](https://files-techDocs.hilti.com/2264441/H2_BILD-Objekt_System_SCO_6-22-G2_DEU_Konform.jpg)
The technical documentation is filed and stored here:
Hilti Entwicklungsgesellschaft mbH | Tool Certification | Hiltistrasse 6 | D-86916 Kaufering, Germany
RoHS (Restriction of Hazardous Substances)
![Image alternative](https://files-techDocs.hilti.com/2264441/H2_BILD-Objekt_System_SCO_6-22-G2_DEU_China_ROHS_cordless.jpg)
Recommended Hilti batteries and chargers
Hilti recommends these batteries and chargers for your tool.![Image alternative](https://files-techDocs.hilti.com/2264441/H2_BILD-Objekt_System_SCO_6-22-G2_DEU_Tabelle_Akku.jpg)
Hilti Li-ion batteries
![Image alternative](https://files-techDocs.hilti.com/2264441/H2_BILD-Objekt_System_SCO_6-22-G2_DEU_Tabelle_Akku.jpg)
Description Hilti batteries have cell-management and cell-protection systems.
The batteries are composed of cells that contain lithium-ion storage materials capable of providing high specific energy density. Li-ion cells have a minimal memory effect, but they are extremely susceptible to external impact, deep discharge, and high temperatures.
The products approved for use with Hilti batteries can be found in your Hilti Store or at: www.hilti.group
Safety
- Comply with the following safety instructions for the safe handling and use of Li-ion batteries. Failure to comply can lead to skin irritation, severe corrosive injury, chemical burns, fire and/or rupture of battery cells.
- Treat batteries with care in order to avoid damage and prevent leakage of fluids that are extremely harmful to health!
- Do not under any circumstances modify or tamper with batteries!
- Do not disassemble, crush or incinerate batteries and do not subject them to temperatures over 80 °C.
- Never use or charge a battery that has suffered an impact or been damaged in any other way. Check your batteries regularly for signs of damage.
- Never use recycled or repaired batteries.
- Never use the battery or a battery-operated power tool as a hammer.
- Never expose batteries to the direct rays of the sun, elevated temperature, sparking, or open flame. This can lead to rupture of the battery cells.
- Do not touch the battery poles with your fingers, tools, jewelry, or other electrically conductive objects. This can damage the battery and also cause material damage and personal injury.
- Keep batteries away from rain, moisture and liquids. Penetrating moisture can cause short circuits, electric shock, burns, fire and rupture of battery cells.
- Use only chargers and power tools approved for the specific battery type. Read and follow the relevant operating instructions.
- Do not use or store the battery in explosive environments.
- If the battery is too hot to touch it may be defective. Put the battery in a place where it is clearly visible and where there is no risk of fire, at an adequate distance from flammable materials. Allow the battery to cool down. If it is still too hot to touch after an hour, the battery is faulty. Proceed in accordance with the instructions set out in the section headed What to do in case of damaged batteries and isolate the battery in a non-flammable container.
- Watch for abnormal battery behavior, such as faulty charging, unusually long charging times, noticeable power loss, unusual LED activity, or leaking fluids. These are signs of an internal problem.
- If you suspect an internal battery problem, contact Hilti Service.
- A battery that no longer works, cannot be recharged or leaks fluid has to be disposed of correctly.
- Always contact Hilti when a battery is damaged.
- Never use a battery that is leaking fluid.
- Avoid direct eye and/or skin contact with fluid leaking from a battery. Always wear protective gloves and eye protection when undertaking tasks involving battery fluid.
- Use a chemical spill cleanup kit to remove leaked battery fluid. Comply with the locally applicable cleanup regulations for battery fluid.
- To store a damaged battery, place the battery in a non-flammable container and cover the battery with dry sand, chalk powder (CaCO3) or silicate (Vermiculite). Then seal the lid air-tight and store the container away from flammable gases, liquids or objects.
- Dispose of the container at your Hilti Store , or consult your local governmental garbage disposal or public health and safety resources for disposal instructions. Comply with the locally applicable regulations for transporting damaged batteries!
- Provide sufficient venting to permit hazardous and potentially explosive fumes to escape.
- Leave the room immediately in case of intense smoke emission.
- Consult a doctor in case of any skin or respiratory irritation.
- Alert the fire service before you start tackling the fire.
- Use only water to tackle a battery fire and keep as far from the fire as effective extinguishing permits. Powder fire extinguishers and fire blankets are ineffective with Li-ion batteries. Fire in nearby materials can be extinguished with appropriate extinguishing agents.
- Do not try to move large quantities of burning batteries. Instead, isolate the batteries by removing unaffected materials from the immediate vicinity.
- Scoop the battery up with a shovel and drop it into a bucket of water, which will reduce the risk of igniting adjacent cells that have not yet reached run-away temperature.
- Wait at least 24 hours for the battery to cool down completely.
- See What to do in case of damaged batteries .
- Ambient operating temperature to be kept between -17°C and +60°C / 1°F and 140°F.
- Storage temperature to be kept between -20°C and +40°C / -4°F and 104°F.
- Do not store batteries on the charger. Always remove the battery from the charger when the charging operation has completed.
- Store batteries in a cool and dry place. Cool storage will increase battery life. Never store batteries where they are exposed to direct sunlight, on sources of heat or behind glass.
- Do not send batteries through the mail. Consult your shipper for instructions on how to ship undamaged batteries.
- Never transport batteries in bulk form (loose, unprotected). During transport, batteries should be protected from excessive shock and vibration and isolated from any conductive materials or other batteries that may come in contact with the terminals and cause a short circuit. Comply with the locally applicable regulations for transporting batteries.
- Keep the battery free of oil and grease. Do not permit dust or dirt to accumulate unnecessarily on the battery. Clean the battery with a dry, soft brush or a clean, dry rag.
- Never use a battery with clogged ventilation slots. Clean the ventilation slots carefully using a dry, soft brush.
- Prevent foreign matter from penetrating into the interior.
- If a battery is exposed to soaking moisture, treat it as a damaged battery and isolate it in a non-flammable container.
- See the section headed What to do in case of damaged batteries
- Improper disposal may cause health hazards from leaking gases or fluids. Dispose of the battery at your Hilti Store , or consult your local governmental garbage disposal or public health and safety resources for disposal instructions. Comply with the locally applicable regulations for transporting damaged batteries!
- Do not dispose of batteries as household waste.
- Dispose of your battery out of the reach of children. Cover the terminals with a non-conductive material to prevent short circuiting.