AG 6D-22-125
Original operating instructions
Information about the operating instructions
About these operating instructions
- Read these operating instructions before the product is used or operated for the first time. This is a prerequisite for safe, trouble-free handling and use of the product.
- Observe the safety instructions and warnings in these operating instructions and on the product.
- Always keep the operating instructions with the product and make sure that the product is accompanied by these operating instructions only, when the product is given to other persons.
Explanation of symbols
Warnings
Warnings alert persons to hazards that occur when handling or using the product. The following signal words are used:Symbols in the operating instructions
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
The numbering reflects the sequence of operations shown in the illustrations and may deviate from the steps described in the text. |
![]() |
Item reference numbers are used in the overview illustration and refer to the numbers used in the key in the product overview section. |
![]() |
These characters are intended to specifically draw your attention to certain points when handling the product. |
Product-dependent symbols
Symbols on the product
The following symbols can be used on the product:![]() |
Wear eye protection |
![]() |
Always work with both hands. |
![]() |
Do not work with the standard guard when carrying out cutting work. |
![]() |
Rated speed under no load |
![]() |
Revolutions per minute |
![]() |
Revolutions per minute |
![]() |
Diameter |
![]() |
The product supports near-field communication (NFC) technology compatible with iOS and Android platforms. |
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
![Image alternative](https://files-techDocs.hilti.com/2233921/H2_SYM-Logo_M_M_DEU_Hilti-Logo.jpg)
The type designation and serial number are printed on the rating plate.
- Write down the serial number in the table below. You will be required to state the product details when contacting Hilti Service or your local Hilti organization to inquire about the product.
Product informationCordless angle grinder AG 6D-22-125 Generation 01 Serial no.
Declaration of conformity
![Image alternative](https://files-techDocs.hilti.com/2233921/H2_BILD-Objekt_System_AG_6D-22-G1_DEU_Konform.jpg)
The technical documentation is filed here:
Hilti Entwicklungsgesellschaft mbH | Tool Certification | Hiltistrasse 6 | D-86916 Kaufering, Germany
Safety
General power tool safety warnings
![Image alternative](https://files-techDocs.hilti.com/2233921/H2_SYM-General_M_M_DEU_Gefahr.jpg)
Save all warnings and instructions for future reference.
The term "power tool" in the warnings refers to your mains-operated (corded) power tool or battery-operated (cordless) power tool.
Work area safety
- Keep work area clean and well lit. Cluttered or dark areas invite accidents.
- Do not operate power tools in explosive atmospheres, such as in the presence of flammable liquids, gases or dust. Power tools create sparks which may ignite the dust or fumes.
- Keep children and bystanders away while operating a power tool. Distractions can cause you to lose control.
- Power tool plugs must match the outlet. Never modify the plug in any way. Do not use any adapter plugs with earthed (grounded) power tools. Unmodified plugs and matching outlets will reduce risk of electric shock.
- Avoid body contact with earthed or grounded surfaces, such as pipes, radiators, ranges and refrigerators. There is an increased risk of electric shock if your body is earthed or grounded.
- Do not expose power tools to rain or wet conditions. Water entering a power tool will increase the risk of electric shock.
- Do not abuse the cord. Never use the cord for carrying, pulling or unplugging the power tool. Keep cord away from heat, oil, sharp edges or moving parts. Damaged or entangled cords increase the risk of electric shock.
- When operating a power tool outdoors, use an extension cord suitable for outdoor use. Use of a cord suitable for outdoor use reduces the risk of electric shock.
- If operating a power tool in a damp location is unavoidable, use a residual current device (RCD) protected supply. Use of an RCD reduces the risk of electric shock.
- Stay alert, watch what you are doing and use common sense when operating a power tool. Do not use a power tool while you are tired or under the influence of drugs, alcohol or medication. A moment of inattention while operating power tools may result in serious personal injury.
- Use personal protective equipment. Always wear eye protection. Protective equipment such as a dust mask, non-skid safety shoes, hard hat or hearing protection used for appropriate conditions will reduce personal injuries.
- Prevent unintentional starting. Ensure the switch is in the off-position before connecting to power source and/or battery pack, picking up or carrying the tool. Carrying power tools with your finger on the switch or energising power tools that have the switch on invites accidents.
- Remove any adjusting key or wrench before turning the power tool on. A wrench or a key left attached to a rotating part of the power tool may result in personal injury.
- Do not overreach. Keep proper footing and balance at all times. This enables better control of the power tool in unexpected situations.
- Dress properly. Do not wear loose clothing or jewellery. Keep your hair and clothing away from moving parts. Loose clothes, jewellery or long hair can be caught in moving parts.
- If devices are provided for the connection of dust extraction and collection facilities, ensure these are connected and properly used. Use of dust collection can reduce dust-related hazards.
- Do not let familiarity gained from frequent use of tools allow you to become complacent and ignore tool safety principles. A careless action can cause severe injury within a fraction of a second.
- Do not force the power tool. Use the correct power tool for your application. The correct power tool will do the job better and safer at the rate for which it was designed.
- Do not use the power tool if the switch does not turn it on and off. Any power tool that cannot be controlled with the switch is dangerous and must be repaired.
- Disconnect the plug from the power source and/or remove the battery pack, if detachable, from the power tool before making any adjustments, changing accessories, or storing power tools. Such preventive safety measures reduce the risk of starting the power tool accidentally.
- Store idle power tools out of the reach of children and do not allow persons unfamiliar with the power tool or these instructions to operate the power tool. Power tools are dangerous in the hands of untrained users.
- Maintain power tools and accessories. Check for misalignment or binding of moving parts, breakage of parts and any other condition that may affect the power tool’s operation. If damaged, have the power tool repaired before use. Many accidents are caused by poorly maintained power tools.
- Keep cutting tools sharp and clean. Properly maintained cutting tools with sharp cutting edges are less likely to bind and are easier to control.
- Use the power tool, accessories and tool bits etc. in accordance with these instructions, taking into account the working conditions and the work to be performed. Use of the power tool for operations different from those intended could result in a hazardous situation.
- Keep handles and grasping surfaces dry, clean and free from oil and grease. Slippery handles and grasping surfaces do not allow for safe handling and control of the tool in unexpected situations.
- Recharge only with the charger specified by the manufacturer. A charger that is suitable for one type of battery pack may create a risk of fire when used with another battery pack.
- Use power tools only with specifically designated battery packs. Use of any other battery packs may create a risk of injury and fire.
- When battery pack is not in use, keep it away from other metal objects, like paper clips, coins, keys, nails, screws or other small metal objects, that can make a connection from one terminal to another. Shorting the battery terminals together may cause burns or a fire.
- Under abusive conditions, liquid may be ejected from the battery; avoid contact. If contact accidentally occurs, flush with water. If liquid contacts eyes, additionally seek medical help. Liquid ejected from the battery may cause irritation or burns.
- Do not use a battery pack or tool that is damaged or modified. Damaged or modified batteries may exhibit unpredictable behaviour resulting in fire, explosion or risk of injury.
- Do not expose a battery pack or tool to fire or excessive temperature. Exposure to fire or temperature above 130° C (265 °F) may cause explosion.
- Follow all charging instructions and do not charge the battery pack or tool outside the temperature range specified in the instructions. Charging improperly or at temperatures outside the specified range may damage the battery and increase the risk of fire.
- Have your power tool serviced by a qualified repair person using only identical replacement parts. This will ensure that the safety of the power tool is maintained.
- Never service damaged battery packs. Service of battery packs should only be performed by the manufacturer or authorized service providers.
Safety instructions for all operations
Safety warnings common for grinding, sanding, wire brushing or cutting-off operations:- This power tool is intended to function as a grinder, sander, wire brush, hole cutter or cut-off tool. Read all safety warnings, instructions, illustrations and specifications provided with this power tool. Failure to follow all instructions listed below may result in electric shock, fire and/or serious injury.
- Operations such as polishing are not to be performed with this power tool. Operations for which the power tool was not designed may create a hazard and cause personal injury.
- Do not convert this power tool to operate in a way which is not specifically designed and specified by the tool manufacturer. Such a conversion may result in a loss of control and cause serious personal injury.
- Do not use accessories which are not specifically designed and specified by the tool manufacturer. Just because the accessory can be attached to your power tool, it does not assure safe operation.
- The rated speed of the accessory must be at least equal to the maximum speed marked on the power tool. Accessories running faster than their rated speed can break and fly apart.
- The outside diameter and the thickness of your accessory must be within the capacity rating of your power tool. Incorrectly sized accessories cannot be adequately guarded or controlled.
- The dimensions of the accessory mounting must fit the dimensions of the mounting hardware of the power tool. Accessories that do not match the mounting hardware of the power tool will run out of balance, vibrate excessively and may cause loss of control.
- Do not use a damaged accessory. Before each use inspect the accessory such as abrasive wheels for chips and cracks, backing pad for cracks, tear or excess wear, wire brush for loose or cracked wires. If power tool or accessory is dropped, inspect for damage or install an undamaged accessory. After inspecting and installing an accessory, position yourself and bystanders away from the plane of the rotating accessory and run the power tool at maximum no-load speed for one minute. Damaged accessories will normally break apart during this test time.
- Wear personal protective equipment. Depending on application, use face shield, safety goggles or safety glasses. As appropriate, wear dust mask, hearing protectors, gloves and workshop apron capable of stopping small abrasive or workpiece fragments. The eye protection must be capable of stopping flying debris generated by various applications. The dust mask or respirator must be capable of filtrating particles generated by the particular application. Prolonged exposure to high intensity noise may cause hearing loss.
- Keep bystanders a safe distance away from work area. Anyone entering the work area must wear personal protective equipment. Fragments of workpiece or of a broken accessory may fly away and cause injury beyond immediate area of operation.
- Hold the power tool by insulated gripping surfaces only, when performing an operation where the cutting tool may contact hidden wiring. Contact with a "live" wire will also make exposed metal parts of the power tool "live" and could give the operator an electric shock.
- Never lay the power tool down until the accessory has come to a complete stop. The spinning accessory may grab the surface and pull the power tool out of your control.
- Do not run the power tool while carrying it at your side. Accidental contact with the spinning accessory could snag your clothing, pulling the accessory into your body.
- Regularly clean the power tool’s air vents. The motor’s fan will draw the dust inside the housing and excessive accumulation of powdered metal may cause electrical hazards.
- Do not operate the power tool near flammable materials. Sparks could ignite these materials.
- Do not use accessories that require liquid coolants. Using water or other liquid coolants may result in electrocution or shock.
For example, if an abrasive wheel is snagged or pinched by the workpiece, the edge of the wheel that is entering into the pinch point can dig into the surface of the material causing the wheel to climb out or kick out. The wheel may either jump toward or away from the operator, depending on direction of the wheel’s movement at the point of pinching. Abrasive wheels may also break under these conditions.
Kickback is the result of power tool misuse and / or incorrect operating procedures or conditions and can be avoided by taking proper precautions as given below.
- Maintain a firm grip with both hands on the power tool and position your body and arms to allow you to resist kickback forces. Always use auxiliary handle, if provided, for maximum control over kickback or torque reaction during start-up. The operator can control torque reactions or kickback forces, if proper precautions are taken.
- Never place your hand near the rotating accessory. Accessory may kickback over your hand.
- Do not position your body in the area where power tool will move if kickback occurs. Kickback will propel the tool in direction opposite to the wheel’s movement at the point of snagging.
- Use special care when working corners, sharp edges etc. Avoid bouncing and snagging the accessory. Corners, sharp edges or bouncing have a tendency to snag the rotating accessory and cause loss of control or kickback.
- Do not attach a saw chain woodcarving blade, segmented diamond wheel with a peripheral gap greater than 10 mm or toothed saw blade. Such blades create frequent kickback and loss of control.
- Use only wheel types that are specified for your power tool and the specific guard designed for the selected wheel. Wheels for which the power tool was not designed cannot be adequately guarded and are unsafe.
- The grinding surface of centre depressed wheels must be mounted below the plane of the guard lip. An improperly mounted wheel that projects through the plane of the guard lip cannot be adequately protected.
- The guard must be securely attached to the power tool and positioned for maximum safety, so the least amount of wheel is exposed towards the operator. The guard helps to protect the operator from broken wheel fragments, accidental contact with wheel and sparks that could ignite clothing.
- Wheels must be used only for specified applications. For example: do not grind with the side of cut-off wheel. Abrasive cut-off wheels are intended for peripheral grinding, side forces applied to these wheels may cause them to shatter.
- Always use undamaged wheel flanges that are of correct size and shape for your selected wheel. Proper wheel flanges support the wheel thus reducing the possibility of wheel breakage. Flanges for cut-off wheels may be different from grinding wheel flanges.
- Do not use worn down wheels from larger power tools. A wheel intended for larger power tool is not suitable for the higher speed of a smaller tool and may burst.
- When using dual purpose wheels always use the correct guard for the application being performed. Failure to use the correct guard may not provide the desired level of guarding, which could lead to serious injury.
- Do not "jam" the cut-off wheel or apply excessive pressure. Do not attempt to make an excessive depth of cut. Overstressing the wheel increases the loading and susceptibility to twisting or binding of the wheel in the cut and the possibility of kickback or wheel breakage.
- Do not position your body in line with and behind the rotating wheel. When the wheel, at the point of operation, is moving away from your body, the possible kickback may propel the spinning wheel and the power tool directly at you.
- When the wheel is binding or when interrupting a cut for any reason, switch off the power tool and hold it motionless until the wheel comes to a complete stop. Never attempt to remove the cut-off wheel from the cut while the wheel is in motion otherwise kickback may occur. Investigate and take corrective action to eliminate the cause of wheel binding.
- Do not restart the cutting operation in the workpiece. Let the wheel reach full speed and carefully re-enter the cut. The wheel may bind, walk up or kickback if the power tool is restarted in the workpiece.
- Support panels or any oversized workpiece to minimize the risk of wheel pinching and kickback. Large workpieces tend to sag under their own weight. Supports must be placed under the workpiece near the line of cut and near the edge of the workpiece on both sides of the wheel.
- Use extra caution when making a "pocket cut" into existing walls or other blind areas. The protruding wheel may cut gas or water pipes, electrical wiring or objects that can cause kickback.
- Do not attempt to do curved cutting. Overstressing the wheel increases the loading and susceptibility to twisting or binding of the wheel in the cut and the possibility of kickback or wheel breakage, which can lead to serious injury.
- Use proper sized sanding disc paper. Follow manufacturers recommendations, when selecting sanding paper. Larger sanding paper extending too far beyond the sanding pad presents a laceration hazard and may cause snagging, tearing of the disc or kickback.
- Be aware that wire bristles are thrown by the brush even during ordinary operation. Do not overstress the wires by applying excessive load to the brush. The wire bristles can easily penetrate light clothing and / or skin.
- If the use of a guard is specified for wire brushing, do not allow any interference of the wire wheel or brush with the guard. Wire wheel or brush may expand in diameter due to work load and centrifugal forces.
Careful handling and use of batteries
- Comply with the following safety instructions for the safe handling and use of Li-ion batteries. Failure to comply can lead to skin irritation, severe corrosive injury, chemical burns, fire and/or explosion.
- Use only batteries that are in perfect working order.
- Treat batteries with care in order to avoid damage and prevent leakage of fluids that are extremely harmful to health!
- Do not under any circumstances modify or tamper with batteries!
- Do not disassemble, crush or incinerate batteries and do not subject them to temperatures over 80 °C (176 °F).
- Never use or charge a battery that has suffered an impact or been damaged in any other way. Check your batteries regularly for signs of damage.
- Never use recycled or repaired batteries.
- Never use the battery or a battery-operated power tool as a striking tool.
- Never expose batteries to the direct rays of the sun, elevated temperature, sparking, or open flame. This can lead to explosions.
- Do not touch the battery poles with your fingers, tools, jewelry, or other electrically conductive objects. This can damage the battery and also cause material damage and personal injury.
- Keep batteries away from rain, moisture and liquids. Penetrating moisture can cause short circuits, electric shock, burns, fire and explosions.
- Use only chargers and power tools approved for the specific battery type. Read and follow the relevant operating instructions.
- Do not use or store the battery in explosive environments.
- If the battery is too hot to touch, it may be defective. Put the battery in a place where it is clearly visible and where there is no risk of fire, at an adequate distance from flammable materials. Allow the battery to cool down. If it is still too hot to touch after an hour, the battery is faulty. Consult Hilti Service or read the document entitled "Instructions on safety and use for Hilti Li-ion batteries".
Additional safety instructions
Personal safety- Use the product and accessories only when they are in perfect working order.
- Never tamper with or modify the product or accessories in any way.
- Wear ear protectors. Exposure to noise can cause hearing loss.
- Always hold the product with both hands on the grips provided. Keep the grips dry, clean and free from oil and grease.
- Respiratory protection must be worn if the product is used without a dust removal system for work that creates dust.
- Take frequent breaks and do physical exercises to improve the blood circulation in your fingers. High vibration during long periods of work can lead to disorders of the blood vessels and nervous system in the fingers, hands and wrists.
- Do not touch rotating parts. Switch the product on only after it is in position at the workpiece. Touching rotating parts, especially rotating accessory tools, can result in injury.
- The product is not intended for use by debilitated persons who have received no special training. Keep the product out of reach of children.
- Dust produced by grinding, sanding, cutting and drilling can contain dangerous chemicals. Some examples are: lead or lead-based paints; brick, concrete and other masonry products, natural stone and other products containing silicates; certain types of wood, such as oak, beech and chemically treated wood; asbestos or materials that contain asbestos. Determine the exposure of the operator and bystanders by means of the hazard classification of the materials to be worked. Implement the necessary measures to restrict exposure to a safe level, for example by the use of a dust collection system or by the wearing of suitable respiratory protection. The general measures for reducing exposure include:
- working in an area that is well ventilated,
- avoidance of prolonged contact with dust,
- directing dust away from the face and body,
- wearing protective clothing and washing exposed areas of the skin with water and soap.
- The user and the other persons in the vicinity must wear suitable eye protection, a hard hat and ear protection while the product is in use.
- Risk of injury by falling tools and/or accessories. Before starting work, check that the battery and installed accessories are secure.
- Keep the air vents clear at all times. Risk of burn injuries due to blocked air vents!
- Switch the product on only after you have brought it to the working position.
- Wait until the product stops completely before you lay it down.
- Wear protective gloves when changing the accessory tool. Touching the accessory tool can result in cuts and burns.
- If the product detects operation beyond its limits or a discharged battery, there is a possibility that the tool will no longer be braked by the motor.
- Grinding wheels must be stored and handled carefully in accordance with the manufacturer’s instructions.
- Never use the product without the guard.
- Secure the workpiece. Use clamps or a bench vise to hold the workpiece in position. The workpiece is thus held more securely than by hand and both hands remain free to operate the product.
- Wear ear protectors. Grinding thin sheet metal or other large-area structures prone to vibration can lead to noise emissions much higher than the stated noise emission values. Insofar as possible, prevent workpieces of this nature from emitting noise by adopting suitable measures such as application of heavy, flexible insulating mats.
- Do not use cut-off wheels for grinding.
- Tighten the accessory tool and flange securely. If the accessory tool and flange are not tightened securely, the accessory tool may work loose from the arbor due to the braking effect of the motor after switching off.
- Do not attach a belt hook to this product.
- Before beginning work, check the working area for concealed electric cables or gas and water pipes. External metal parts of the product could give you an electric shock or cause an explosion if you accidentally damage an electric cable or a gas or water pipe.
- Dirty or dusty products that have been used frequently for work on conductive materials should be checked at regular intervals by Hilti Service. Dust (especially dust from conductive materials) or dampness adhering to the surface of the power tool may, under unfavorable conditions, lead to electric shock.
- Apply appropriate safety measures at the opposite side of the workpiece in work that involves breaking through. Pieces of debris could drop out and / or fall down and injure other persons.
- Slits cut in load-bearing walls of buildings or other structures may influence the statics of the structure, especially when steel reinforcing bars or load-bearing components are cut through. Consult the responsible structural engineer, architect or person in charge of the building project before beginning the work.
- If the Standard guard with front cover is used for surface grinding, the guard can touch the workpiece and thus lead to loss of control.
- If a wire brush of a thickness exceeding the maximum permissible thickness is used, the wires can snag on the guard and break.
- If the standard guard is used for cutting off metal with an abrasive cut-off wheel, there is an increased risk of exposure to sparks and particles and to wheel fragments if the wheel breaks.
- If the standard guard is used with or without front cover for cutting or for grinding concrete or masonry, there is a higher dust load and an increased risk of losing control of the product, which can lead to kickbacks.
Description
Product overview
![Image alternative](https://files-techDocs.hilti.com/2233921/H2_BILD-Objekt_System_AG_6D-22-G1_DEU_AG6D_Uebersicht.jpg)
- Guard release button
- Spindle lock button
- Lockable on/off switch
- Battery status indicator
- Battery release button
- Battery
- Spark guard
- Air vents
- Main grip with sensor surfaces, Sens‑Tech function
- Side handle
- Threaded bushing for the grip
- Standard guard with front cover
- Clamping flange with O-ring
- Abrasive cut-off wheel / abrasive grinding wheel
- Clamping nut
- Kwik lock quick-release lock nut (optional)
- Pin wrench
Intended use
The product described is a hand-held cordless angle grinder. It is designed for cutting and grinding metal and mineral materials, brushing, sanding and for hole cutting in tiles, all without use of water.
- The tool can be used for cutting, slitting and grinding mineral materials only in combination with the appropriate guard.
- A dust removal hood together with a suitable Hilti vacuum cleaner must be used for working on mineral materials such as concrete or stone.
![Image alternative](https://files-techDocs.hilti.com/2233921/H2_BILD-Objekt_System_AG_6D-22-G1_DEU_Tabelle_Akku.jpg)
For this product, use only Hilti Nuron lithium-ion batteries of the B 22 series. For optimum performance, Hilti recommends the batteries stated in this table for this product.
For these batteries, use only Hilti chargers of the type series stated in this table.
Items supplied
Angle grinder, side handle, standard guard, front cover, clamping flange, clamping nut, wrench, operating instructions.Other system products approved for use with this product can be found at your local Hilti Store or at: www.hilti.group
3D Active Torque Control ( 3DATC )
The product has 3D Active Torque Control (3DATC).If it detects a sudden, unforeseen movement in operation, the product automatically shuts down immediately.
SensTech function
![Image alternative](https://files-techDocs.hilti.com/2233921/H2_BILD-Objekt_System_AG_6D-22-G1_DEU_SensTech_Sensorflaeche.jpg)
The Hilti SensTech functionality is an electrical capacitance-based system and is not meant to replace proper use or the safety instructions provided herein. Always ensure the gripping areas are free of liquid, dirt, and other conductive / capacitive materials (i.e. metal shavings) prior to use. These conductive materials may impair the SensTech functionality or render it inactive.
Motor protection function
The motor protection function monitors current consumption and motor temperature and prevents the product from overheating.If the motor is overloaded through application of excessive working pressure, the product’s performance drops noticeably or it might stall completely.
Integrated brake
The integrated brake reduces the time it takes until the accessory tool stops rotating after switching off.Front cover
![Image alternative](https://files-techDocs.hilti.com/2233921/H2_BILD-Objekt_System_AG_6D-22-G1_DEU_AG6D_010.jpg)
- Grinding with straight grinding discs
- Cutting with cut-off wheels
DC-EX 125/5"C compact dust hood for cutting (accessory)
![Image alternative](https://files-techDocs.hilti.com/2233921/H2_BILD-Objekt_System_AG_6D-22-G1_DEU_AG6D_020.jpg)
- Cutting with diamond cut-off wheels
DG-EX 125/5" dust hood for grinding (accessory)
![Image alternative](https://files-techDocs.hilti.com/2233921/H2_BILD-Objekt_System_AG_6D-22-G1_DEU_AG6D_030.jpg)
Use of this guard for working on metal is not permissible.
DC-EX 125/5"M dust hood for cutting (accessory)
![Image alternative](https://files-techDocs.hilti.com/2233921/H2_BILD-Objekt_System_AG_6D-22-G1_DEU_AG6D_035.jpg)
Use of this guard for working on metal is not permissible.
Status indicators of the Li‑ion battery
Hilti Nuron Li-ion batteries can indicate state of charge, fault messages and the battery's state of health.Indicators for state of charge and fault messages
Short-press the release button of the battery to get whichever of the following status indications is applicable at the time.State of charge and, if applicable, faults are indicated constantly as long as the connected product is switched on.
Status |
Meaning |
---|---|
Four (4) LEDs show constantly green |
State of charge: 100 % to 71 % |
Three (3) LEDs show constantly green |
State of charge: 70 % to 51 % |
Two (2) LEDs show constantly green |
State of charge: 50 % to 26 % |
One (1) LED shows constantly green |
State of charge: 25 % to 10 % |
One (1) LED slow-flashes green |
State of charge: < 10 % |
One (1) LED quick-flashes green |
The Li-ion battery is completely discharged. Recharge the battery. If the LED again starts quick-flashing after the battery has been charged, consult Hilti Service. |
One (1) LED quick-flashes yellow |
The Li-ion battery or the product in which it is inserted is overloaded, too hot or too cold, or experiencing some other fault. Bring the product and the battery to the recommended working temperature and do not overload the product when it is in use. If the message persists, consult Hilti Service. |
One (1) LED shows yellow |
The Li-ion battery and the product in which it is inserted are not compatible. Consult Hilti Service. |
One (1) LED quick-flashes red |
The Li-ion battery is locked and cannot be used. Consult Hilti Service. |
Indicators showing the battery's state of health
To check the battery's state of health, press the release button and hold it down for longer than three seconds. The system does not detect a potential malfunction of the battery due to misuse, for example battery dropped or pierced, external heat damage, etc.Status |
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
If a connected product can still be used, the remaining battery capacity is below 50 %. If a connected product can no longer be used, the battery has reached the end of its useful life and has to be replaced. Consult Hilti Service. |
Dimensions and format of suitable diamond slitting wheels
![Image alternative](https://files-techDocs.hilti.com/2233921/H2_BILD-Objekt_M_AG_DEU_Schlitzbreite_Trennscheibe.jpg)
Technical data |
|
---|---|
Slot width between segments (G) |
≤ 10 mm |
Cutting angle |
Negative |
Consumables
Only synthetic-resin-bonded, fiber-reinforced discs of maximum Ø 125 mm (5″) which are approved for use at a rotational speed of at least 11000 rpm and a peripheral speed of 80 m/s may be used.The maximum permissible grinding disc thickness is 8 mm and the maximum permissible cut-off wheel thickness is 3 mm.
ATTENTION! When cutting or slitting with cut-off wheels always use the standard guard with the additional front cover, or a fully enclosing dust hood.
Accessory tools
Application |
Designation |
Material |
max. thickness |
max. diameter |
|
---|---|---|---|---|---|
Abrasive cut-off wheel |
Cutting, slitting |
AC-D |
Metal |
2.5 mm |
125 mm |
Diamond cut-off wheel |
Cutting, slitting |
DC-TP, DC-D (SPX, SP, P) |
Mineral |
3 mm |
125 mm |
Abrasive grinding wheel |
Rough grinding |
AG-D, AF-D, AN-D |
Metal |
6.4 mm |
125 mm |
Diamond grinding wheel |
Rough grinding |
DG-CW (SPX, SP, P) |
Mineral |
— |
125 mm |
Wire cup brush Wheel brush |
Wire brushes |
3CS, 4CS 3SS, 4SS |
Metal |
— 27 mm |
75 mm 125 mm |
Diamond core bit |
Hole cutting in tiles |
DD-M14 |
Mineral |
— |
125 mm |
Abrasive resin-fiber wheel |
Rough grinding |
AP-D |
Metal |
— |
125 mm |
Item |
Equipment |
AC-D |
AP-D |
AG-D AF-D AN-D |
DG-CW (SPX⁄SP⁄P) |
DC-TP DC-D (SPX⁄SP⁄P) |
3CS⁄4CS 3SS⁄4SS DD-M14 |
---|---|---|---|---|---|---|---|
A |
Guard (standard) |
✓ |
✓ |
✓ |
✓ |
✓ |
✓ |
B |
Front cover (in combination with A) |
✓ |
— |
— |
— |
✓ |
— |
C |
Dust hood (grinding) DG-EX 125/5" |
— |
— |
— |
✓ |
— |
— |
D |
Dust hood (cutting) DC-EX 125/5"C (in combination with A) |
— |
— |
— |
— |
✓ |
— |
E |
Dust hood (slitting) DC-EX 125/5"M |
— |
— |
— |
— |
✓ |
— |
F |
Adapter DC-EX SL (in combination with E) |
— |
— |
— |
— |
✓ |
— |
G |
Side handle (standard) |
✓ |
✓ |
✓ |
✓ |
✓ |
✓ |
H |
DCBG 125 hoop handle (optional for G) |
✓ |
✓ |
✓ |
✓ |
✓ |
✓ |
I |
Clamping nut (standard) |
✓ |
— |
✓ |
✓ |
✓ |
— |
J |
Clamping flange (standard) |
✓ |
— |
✓ |
✓ |
✓ |
— |
K |
Kwik lock (optional for I |
✓ |
— |
✓ |
— |
✓ |
— |
L |
Clamping nut (abrasive resin-fiber disc) |
— |
✓ |
— |
— |
— |
— |
M |
Support plate (abrasive resin-fiber disc) |
— |
✓ |
— |
— |
— |
— |
Technical data
Product properties
Weight in accordance with EPTA Procedure 01, without battery |
2.0 kg |
Rated voltage |
21.6 V |
Rated speed |
8,500 /min |
Maximum wheel diameter |
125 mm |
Drive spindle thread |
M14 |
Spindle length |
22 mm |
Maximum core bit diameter |
125 mm |
Ambient temperature for operation |
−17 ℃ … 60 ℃ |
Storage temperature |
−20 ℃ … 70 ℃ |
Battery
Battery operating voltage |
21.6 V |
Weight, battery |
See the section headed "Intended use" |
Ambient temperature for operation |
−17 ℃ … 60 ℃ |
Storage temperature |
−20 ℃ … 40 ℃ |
Battery charging starting temperature |
−10 ℃ … 45 ℃ |
Noise information and vibration values in accordance with 62841-2-3:2021
The sound pressure and vibration values given in these instructions have been measured in accordance with a standardized test and may be used to compare one power tool with another. They may be used for a preliminary assessment of exposure.The data given represent the main applications of the power tool. However, if the power tool is used for different applications, with different accessory tools, or is poorly maintained, the data can vary. This can significantly increase exposure over the total working period.
An accurate estimation of exposure should also take into account the times when the power tool is switched off, or when it is running but not actually being used for a job. This can significantly reduce exposure over the total working period.
Identify additional safety measures to protect the operator from the effects of noise and/or vibration, for example: Maintaining the power tool and accessory tools, keeping the hands warm, organization of work patterns.
Grinding thin sheet metal or other large-area structures prone to vibration can lead to increased noise emissions higher than the stated noise emission values. You can reduce the noise emissions produced in this way by adopting noise-reducing measures such as the application of heavy, flexible insulating mats. Always take these increased values into consideration as well in the hazard assessment of noise exposure and in the choice of suitable hearing protection.
Noise information
AG 6D-22-125 |
|
---|---|
Sound pressure level (LpA) |
83 dB(A) |
Uncertainty for the sound pressure level (KpA) |
3 dB(A) |
Sound power level (LWA) |
94 dB(A) |
Uncertainty for the sound power level (KWA) |
3 dB(A) |
AG 6D-22-125 |
||
---|---|---|
Surface grinding with the vibration-absorbing side handle (ah,AG) |
B 22‑55 |
4.2 m/s² |
B 22‑255 |
6.4 m/s² |
|
Sanding with sandpaper with the vibration-absorbing side handle (ah,DS) |
B 22‑55 |
2.7 m/s² |
B 22‑255 |
3.7 m/s² |
|
Uncertainty (K) |
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
Installing the Hilti retaining strap (optional)
![Image alternative](https://files-techDocs.hilti.com/2233921/H2_BILD-Objekt_System_AG_6D-22-G1_DEU_AG6D_150.jpg)
- Position the two tabs of the retaining strap accurately on the spark guard.
- Secure the retaining strap with the corresponding screws through the holes provided in the spark guard.
- Insert the battery.
Fall arrest
As drop arrester for this product, use only a combination of the Hilti retaining strap and the Hilti tool tether #2261970.- Secure the retaining strap as described in the section headed Installing Hilti retaining strap. Check that it holds securely.
- Secure one carabiner of the tool tether to the retaining strap and secure the second carabiner to a load-bearing structure. Check that both carabiners hold securely.
Fitting the side handle
- Screw the side handle into one of the threaded bushings provided.
Fitting or removing the guard
- Observe the instructions for fitting the applicable guard.
Installing the guard (standard)
![Image alternative](https://files-techDocs.hilti.com/2233921/H2_BILD-Objekt_System_AG_6D-22-G1_DEU_AG6D_060.jpg)
- Fit the guard on to the arbor collar so that the two triangular marks on the guard and on the product are in alignment.
- Press the guard on to the drive spindle collar.
- Press the guard release button and turn the guard until it engages in the desired position.
- The guard release button jumps back.
- The guard release button jumps back.
Adjusting the guard (standard)
- Press the guard release button and then rotate the guard until it engages in the desired position.
Removing the guard (standard)
- Press and hold down the guard release button and turn the guard until the triangular marks on the guard and on the product are in alignment.
- Remove the guard.
Fitting or removing the front cover
![Image alternative](https://files-techDocs.hilti.com/2233921/H2_BILD-Objekt_System_AG_6D-22-G1_DEU_AG6D_070.jpg)
- Position the front cover, with the closed side facing up, on the standard guard.
- The lock must engage with an audible click.
- The lock must engage with an audible click.
- To remove, open the lock of the front cover.
- Remove the front cover from the standard guard.
Fitting and removing accessory tools
Installing accessory tool
![Image alternative](https://files-techDocs.hilti.com/2233921/H2_BILD-Objekt_System_AG_6D-22-G1_DEU_AG6D_110.jpg)
- Clean the clamping flange and the clamping nut.
- Check that the O-ring is in place in the clamping flange and that it is undamaged.
- Replace the O-ring if it is missing or damaged.
- Replace the O-ring if it is missing or damaged.
- Fit the clamping flange on to the spindle (keyed fit to prevent slipping and rotation).
- Fit the accessory tool.
- Screw the clamping nut on to the drive spindle collar.
- Press and hold down the spindle lock button.
- Tighten the clamping nut with the pin wrench.
Removing accessory tool
- Press and hold down the spindle lock button.
- Release the clamping nut by gripping it with the pin wrench and turning the wrench counter-clockwise.
- Release the spindle lock button and remove the accessory tool.
Installing Kwik lock
![Image alternative](https://files-techDocs.hilti.com/2233921/H2_BILD-Objekt_System_AG_6D-22-G1_DEU_AG6D_090.jpg)
- Clean the clamping flange and the clamping nut.
- Check that the O-ring is in place in the clamping flange and that it is undamaged.
- Replace the O-ring if it is missing or damaged.
- Replace the O-ring if it is missing or damaged.
- Fit the clamping flange on to the spindle (keyed fit to prevent slipping and rotation).
- Fit the accessory tool.
- Tighten the Kwik lock quick-release lock nut until it is seated on the accessory tool.
- The Kwik lock name should be visible when the nut is screwed on.
- The Kwik lock name should be visible when the nut is screwed on.
- Press and hold down the spindle lock button.
- Firmly turn the accessory tool clockwise by hand until the Kwik lock quick-release lock nut is fully tightened.
- Release the spindle lock button.
Removing Kwik lock
- Press and hold down the spindle lock button.
- Release the Kwik lock quick-release lock nut by turning the quick-release lock nut counter-clockwise by hand.
- Release the spindle lock button and remove the accessory tool.
Installing core bit
![Image alternative](https://files-techDocs.hilti.com/2233921/H2_BILD-Objekt_System_AG_6D-22-G1_DEU_AG6D_130.jpg)
- Fit the side handle.
- Install the standard guard.
- Place the core bit in position and tighten it hand-tight.
- Press and hold down the spindle lock button.
- Tighten the core bit with a suitable open-end wrench.
- Release the spindle lock button and remove the pin wrench.
Installing wire brush
![Image alternative](https://files-techDocs.hilti.com/2233921/H2_BILD-Objekt_System_AG_6D-22-G1_DEU_AG6D_160.jpg)
- Fit the side handle.
- Install the standard guard.
- Place the wire brush in position and tighten it hand-tight.
- Press and hold down the spindle lock button.
- Tighten the wire brush with a suitable open-end wrench.
Fitting the abrasive resin-fiber disc
![Image alternative](https://files-techDocs.hilti.com/2233921/H2_BILD-Objekt_System_AG_6D-22-G1_DEU_AG6D_170.jpg)
- Fit the side handle.
- Install the standard guard.
- Fit the support plate and the abrasive resin-fiber disc, screw on the clamping nut and tighten it securely.
- Press and hold down the spindle lock button.
- Use the pin wrench to tighten the clamping nut.
Operation
Observe the safety instructions and warnings in this documentation and on the product.Switching on or off
Switching on![Image alternative](https://files-techDocs.hilti.com/2233921/H2_BILD-Objekt_System_AG_6D-22-G1_DEU_AG6D_140.jpg)
- Press and hold down the rear section of the on/off switch.
- Slide the on/off switch forward.
- The motor runs.
- The motor runs.
- Lock the on/off switch.
- Press the rear section of the on/off switch.
- The on/off switch jumps to the Off position and the motor stops.
- The on/off switch jumps to the Off position and the motor stops.
Grinding
Do not allow the accessory tool to jam and avoid excessive pressure on the product.Cutting
- When cutting, keep the rate of advance moderate and do not tilt the product or the cut-off wheel to either side (working position is at approx. 90° to the cutting plane).
Rough grinding
- Move the product to and fro while maintaining a 5° to 30° angle of attack and applying moderate pressure.
- This will avoid overheating and discoloration of the workpiece and help ensure an even surface finish.
- This will avoid overheating and discoloration of the workpiece and help ensure an even surface finish.
Care and maintenance
Care of the product- Carefully remove stubborn dirt.
- Use only a slightly damp cloth to clean the housing. Do not use cleaning agents containing silicone as these can attack the plastic parts.
- Use a dry, clean cloth to clean the contacts of the product.
- Never use a battery with clogged air vents. Clean the air vents carefully using a dry, soft brush.
- Avoid unnecessary exposure of the battery to dust and dirt. Never expose the battery to high levels of moisture (e.g. by being dipped in water or left in the rain).
If a battery has been soaked by moisture, treat it as a damaged battery. Isolate it in a non-flammable container and consult Hilti Service. - Keep the battery free of extraneous oil and grease. Do not permit dust or dirt to accumulate unnecessarily on the battery. Clean the battery with a dry, soft brush or a clean, dry cloth. Do not use cleaning agents containing silicone as these can attack the plastic parts.
Do not touch the contacts of the battery and do not remove the factory-applied grease from the contacts. - Use only a slightly damp cloth to clean the housing. Do not use cleaning agents containing silicone as these can attack the plastic parts.
- Check all visible parts and controls for signs of damage at regular intervals and make sure that they all function correctly.
- Do not use the product if signs of damage are found or if parts malfunction. Immediately have the product repaired by Hilti Service.
- After cleaning and maintenance, install all guards and protective devices and check that they are in full working order.
Transport and storage of cordless tools and batteries
Transport- Remove the battery/batteries.
- Never transport batteries loose and unprotected. During transport, batteries should be protected from excessive shock and vibration and isolated from any conductive materials or other batteries that may come in contact with the terminals and cause a short circuit. Comply with the locally applicable regulations for transporting batteries.
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
If a problem occurs, always observe the charge-status and fault indicator of the battery. See the section headed Status indicators of the Li‑ion battery .If the trouble you are experiencing is not listed in this table or you are unable to rectify the problem by yourself, contact Hilti Service.
Trouble or fault |
Possible cause |
Action to be taken |
---|---|---|
Product does not switch off when the grip is released. |
Sensor surface dirty and/or wet |
|
Sensor surfaces are still registering user’s hand |
|
|
Sensor surfaces triggered by capacitive coupling. |
|
|
The product can’t be switched on. |
Battery is discharged. |
|
Grip not fully enclosed by operator's hand. |
||
Product switches off unexpectedly. |
Grip not fully enclosed by operator's hand. |
|
The battery runs down more quickly than usual. |
Very low ambient temperature. |
|
The battery doesn’t engage with an audible click. |
The retaining lug on the battery is dirty. |
|
The angle grinder or battery gets very hot. |
Electrical fault |
|
Clogged air vents |
|
|
The motor has no braking effect. |
Battery is discharged. |
|
Product is momentarily overloaded. |
|
Disposal
![Image alternative](https://files-techDocs.hilti.com/2233921/H2_SYM-General_M_M_DEU_Recycling_f.jpg)
Manufacturer’s warranty
- Please contact your local Hilti representative if you have questions about the warranty conditions.
Further information
China RoHS (Restriction of Hazardous Substances)![Image alternative](https://files-techDocs.hilti.com/2233921/H2_BILD-Objekt_M_M_DEU_China-ROHS_cordless.jpg)
Hilti Li-ion batteries
Instructions for safety and useThis documentation uses the term battery to describe rechargeable Hilti Li-ion battery packs containing several Li-ion cells joined together. These batteries are to be used in Hilti power tools exclusively. Use only genuine Hilti batteries!DescriptionHilti batteries have cell-management and cell-protection systems.
The batteries are composed of cells that contain lithium-ion storage materials capable of providing high specific energy density. Li-ion cells have a minimal memory effect, but they are very susceptible to external impact, deep discharge, and high temperatures.
The products approved for use with Hilti batteries can be found in your Hilti Store or at: www.hilti.group
Safety
- Comply with the following safety instructions for the safe handling and use of Li-ion batteries. Failure to comply can lead to skin irritation, severe corrosive injury, chemical burns, fire and/or explosion.
- Treat batteries with care in order to avoid damage and prevent leakage of fluids that are extremely harmful to health!
- Do not under any circumstances modify or tamper with batteries!
- Do not disassemble, crush or incinerate batteries and do not subject them to temperatures over 80 °C.
- Never use or charge a battery that has suffered an impact or been damaged in any other way. Check your batteries regularly for signs of damage.
- Never use recycled or repaired batteries.
- Never use the battery or a battery-operated power tool as a striking tool.
- Never expose batteries to the direct rays of the sun, elevated temperature, sparking, or open flame. This can lead to explosions.
- Do not touch the battery poles with your fingers, tools, jewelry, or other electrically conductive objects. This can damage the battery and also cause material damage and personal injury.
- Keep batteries away from rain, moisture and liquids. Penetrating moisture can cause short circuits, electric shock, burns, fire and explosions.
- Use only chargers and power tools approved for the specific battery type. Read and follow the relevant operating instructions.
- Do not use or store the battery in explosive environments.
- If the battery is too hot to touch it may be defective. Put the battery in a place where it is clearly visible and where there is no risk of fire, at an adequate distance from flammable materials. Allow the battery to cool down. If it is still too hot to touch after an hour, the battery is faulty. Follow the instructions in the section headed What to do in case of a battery fire .
- Always contact Hilti when a battery is damaged.
- Never use a battery that is leaking fluid.
- Avoid direct eye and/or skin contact with fluid leaking from a battery. Always wear protective gloves and eye protection when undertaking tasks involving battery fluid.
- Use a chemical spill cleanup kit to remove leaked battery fluid. Comply with the locally applicable cleanup regulations for battery fluid.
- To store a damaged battery, place the battery in a non-flammable container and cover the battery with dry sand, chalk powder (CaCO3) or silicate (Vermiculite). Then seal the lid air-tight and store the container away from flammable gases, liquids or objects.
- Dispose of the container at your Hilti Store , or consult your local governmental garbage disposal or public health and safety resources for disposal instructions. Comply with the locally applicable regulations for transporting damaged batteries!
- Watch for abnormal battery behavior, such as faulty charging, unusually long charging times, noticeable power loss, unusual LED activity, or leaking fluids. These are signs of an internal problem.
- If you suspect an internal battery problem, contact Hilti Service.
- A battery that no longer works, cannot be recharged or leaks fluid has to be disposed of correctly. See the section headed Maintenance and disposal .
- Provide sufficient venting to permit hazardous and potentially explosive fumes to escape.
- Leave the room immediately in case of intense smoke emission.
- Consult a doctor in case of any skin or respiratory irritation.
- Alert the fire service before you start tackling the fire.
- Use only water to tackle a battery fire and keep as far from the fire as effective extinguishing permits. Powder fire extinguishers and fire blankets are ineffective with Li-ion batteries. Fire in nearby materials can be extinguished with appropriate extinguishing agents.
- Do not try to move large quantities of burning batteries. Instead, isolate the batteries by removing unaffected materials from the immediate vicinity.
- Scoop the battery up with a shovel and drop it into a bucket of water, which will reduce the risk of igniting adjacent cells that have not yet reached run-away temperature.
- Leave the battery in the bucket for at least 24 hours until it has cooled down completely.
- See the section headed What to do in case of damaged batteries .
- Ambient operating temperature to be kept between -17°C and +60°C / 1°F and 140°F.
- Storage temperature to be kept between -20°C and +40°C / -4°F and 104°F.
- Do not store batteries on the charger. Always remove the battery from the charger when the charging operation has completed.
- Store batteries in a cool and dry place. Cool storage will increase battery life. Never store batteries where they are exposed to direct sunlight, on sources of heat or behind glass.
- Do not send batteries through the mail. Consult your shipper for instructions on how to ship undamaged batteries.
- Never transport batteries in bulk form (loose, unprotected). During transport, batteries should be protected from excessive shock and vibration and isolated from any conductive materials or other batteries that may come in contact with the terminals and cause a short circuit. Comply with the locally applicable regulations for transporting batteries.
- Keep the battery free of oil and grease. Do not permit dust or dirt to accumulate unnecessarily on the battery. Clean the battery with a dry, soft brush or a clean, dry rag.
- Never use a battery with clogged ventilation slots. Clean the ventilation slots carefully using a dry, soft brush.
- Prevent unnecessary exposure of the battery to dust or debris and never subject the battery to soaking moisture (e.g., submerged in water or left out in the rain).
- If a battery is exposed to soaking moisture, treat it as a damaged battery and isolate it in a non-flammable container.
- See the section headed What to do in case of damaged batteries .
- Improper disposal may cause health hazards from leaking gases or fluids. Dispose of the battery at your Hilti Store , or consult your local governmental garbage disposal or public health and safety resources for disposal instructions. Comply with the locally applicable regulations for transporting damaged batteries!
- Do not dispose of batteries as household waste.
- Dispose of your battery out of the reach of children. Cover the terminals with a non-conductive material (such as electrical tape) to prevent short circuiting.