Choose language

TE 30
TE 30-AVR

Original operating instructions

Information about the documentation

About this documentation

  • Read this documentation before initial operation or use. This is a prerequisite for safe, trouble-free handling and use of the product.
  • Observe the safety instructions and warnings in this documentation and on the product.
  • Always keep the operating instructions with the product and make sure that the operating instructions are with the product when it is given to other persons.

Explanation of symbols used

Warnings

Warnings alert persons to hazards that occur when handling or using the product. The following signal words are used:
DANGER
DANGER !
  • Draws attention to imminent danger that will lead to serious personal injury or fatality.
WARNING
WARNING !
  • Draws attention to a potential threat of danger that can lead to serious injury or fatality.
CAUTION
CAUTION !
  • Draws attention to a potentially dangerous situation that could lead to personal injury or damage to the equipment or other property.

Symbols in the documentation

The following symbols are used in this document:
Image alternative Read the operating instructions before use.
Image alternative Instructions for use and other useful information
Image alternative Dealing with recyclable materials
Image alternative Do not dispose of electric equipment and batteries as household waste

Symbols in the illustrations

The following symbols are used in illustrations:
Image alternative These numbers refer to the corresponding illustrations found at the beginning of these operating instructions
Image alternative The numbering reflects the sequence of operations shown in the illustrations and may deviate from the steps described in the text
Image alternative Item reference numbers are used in the overview illustrations and refer to the numbers used in the product overview section
Image alternative This symbol is intended to draw special attention to certain points when handling the product.

Product-dependent symbols

Symbols on the product

The following symbols are used on the product:
Image alternative Drilling without hammering
Image alternative Drilling with hammering action (hammer drilling)
Image alternative Chiseling
Image alternative Chisel positioning
Image alternative Forward / reverse
Image alternative Protection class II (double-insulated)
Image alternative Diameter
Image alternative Rated speed under no load
Image alternative Revolutions per minute

Product information

Image alternative products are designed for professional users and only trained, authorized personnel are permitted to operate, service and maintain the products. This personnel must be specifically informed about the possible hazards. The product and its ancillary equipment can present hazards if used incorrectly by untrained personnel or if used not in accordance with the intended use.
The type designation and serial number are printed on the rating plate.
  • Write down the serial number in the table below. You will be required to state the product details when contacting Hilti Service or your local Hilti organization to inquire about the product.
    Product information
    Combihammer
    TE 30 / TE 30‑AVR
    Generation
    02
    Serial no.

Declaration of conformity

Image alternative
We declare, on our sole responsibility, that the product described here complies with the applicable directives and standards. A copy of the declaration of conformity can be found at the end of this documentation.
The technical documentation is filed here:
Hilti Entwicklungsgesellschaft mbH | Tool Certification | Hiltistrasse 6 | 86916 Kaufering, Germany

Safety

General power tool safety warnings

Image alternative WARNING
Read all safety warnings and all instructions. Failure to follow the warnings and instructions may result in electric shock, fire and/or serious injury.
Save all warnings and instructions for future reference.
Work area safety
  • Keep work area clean and well lit. Cluttered or dark areas invite accidents.
  • Do not operate power tools in explosive atmospheres, such as in the presence of flammable liquids, gases or dust. Power tools create sparks which may ignite the dust or fumes.
  • Keep children and bystanders away while operating a power tool. Distractions can cause you to lose control.
Electrical safety
  • Power tool plugs must match the outlet. Never modify the plug in any way. Do not use any adapter plugs with earthed (grounded) power tools. Unmodified plugs and matching outlets will reduce risk of electric shock.
  • Avoid body contact with earthed or grounded surfaces, such as pipes, radiators, ranges and refrigerators. There is an increased risk of electric shock if your body is earthed or grounded.
  • Do not expose power tools to rain or wet conditions. Water entering a power tool will increase the risk of electric shock.
  • Do not abuse the cord. Never use the cord for carrying, pulling or unplugging the power tool. Keep cord away from heat, oil, sharp edges or moving parts. Damaged or entangled cords increase the risk of electric shock.
  • When operating a power tool outdoors, use an extension cord suitable for outdoor use. Use of a cord suitable for outdoor use reduces the risk of electric shock.
  • If operating a power tool in a damp location is unavoidable, use a residual current device (RCD) protected supply. Use of an RCD reduces the risk of electric shock.
Personal safety
  • Stay alert, watch what you are doing and use common sense when operating a power tool. Do not use a power tool while you are tired or under the influence of drugs, alcohol or medication. A moment of inattention while operating power tools may result in serious personal injury.
  • Use personal protective equipment. Always wear eye protection. Protective equipment such as dust mask, non-skid safety shoes, hard hat, or hearing protection used for appropriate conditions will reduce personal injuries.
  • Prevent unintentional starting. Ensure the switch is in the off‐position before connecting to power source, picking up or carrying the tool. Carrying power tools with your finger on the switch or energising power tools that have the switch on invites accidents.
  • Remove any adjusting key or wrench before turning the power tool on. A wrench or a key left attached to a rotating part of the power tool may result in personal injury.
  • Do not overreach. Keep proper footing and balance at all times. This enables better control of the power tool in unexpected situations.
  • Dress properly. Do not wear loose clothing or jewellery. Keep your hair, clothing and gloves away from moving parts. Loose clothes, jewellery or long hair can be caught in moving parts.
  • If devices are provided for the connection of dust extraction and collection facilities, ensure these are connected and properly used. Use of dust collection can reduce dust-related hazards.
Power tool use and care
  • Do not force the power tool. Use the correct power tool for your application. The correct power tool will do the job better and safer at the rate for which it was designed.
  • Do not use the power tool if the switch does not turn it on and off. Any power tool that cannot be controlled with the switch is dangerous and must be repaired.
  • Disconnect the plug from the power source from the power tool before making any adjustments, changing accessories, or storing power tools. Such preventive safety measures reduce the risk of starting the power tool accidentally.
  • Store idle power tools out of the reach of children and do not allow persons unfamiliar with the power tool or these instructions to operate the power tool. Power tools are dangerous in the hands of untrained users.
  • Maintain power tools. Check for misalignment or binding of moving parts, breakage of parts and any other condition that may affect the power tool’s operation. If damaged, have the power tool repaired before use. Many accidents are caused by poorly maintained power tools.
  • Keep cutting tools sharp and clean. Properly maintained cutting tools with sharp cutting edges are less likely to bind and are easier to control.
  • Use the power tool, accessories and tool bits etc. in accordance with these instructions, taking into account the working conditions and the work to be performed. Use of the power tool for operations different from those intended could result in a hazardous situation.
Service
  • Have your power tool serviced by a qualified repair person using only identical replacement parts. This will ensure that the safety of the power tool is maintained.

Hammer safety warnings

  • Wear ear protectors. Exposure to noise can cause hearing loss.
  • Use auxiliary handles, if supplied with the tool. Loss of control can cause personal injury.
  • Hold power tool by insulated gripping surfaces, when performing an operation where the cutting accessory may contact hidden wiring or its own cord. Cutting accessory contacting a "live" wire may make exposed metal parts of the power tool "live" and could give the operator an electric shock.

Additional safety instructions for breakers

Personal safety
  • Use the product and accessories only when they are in perfect working order.
  • Never tamper with or modify the product or accessories in any way.
  • When chiseling into ceilings, walls and floors, always make sure that you have a safe and firm stance. A sudden break-through can affect your balance!
  • Apply appropriate safety measures at the opposite side of the workpiece in work that involves breaking through. Parts breaking away could fall out and / or fall down causing injury to other persons.
  • You and the other persons in the vicinity must wear suitable eye protection, a hard hat, ear protection, protective gloves and light respiratory protection while the product is in use.
  • Wear protective gloves when changing the accessory tool. Touching the accessory tool can result in cuts and burns.
  • Wear eye protection. Flying fragments can injure the body and eyes.
  • Dust produced by grinding, sanding, cutting and drilling can contain dangerous chemicals. Some examples are: lead or lead-based paints; brick, concrete and other masonry products, natural stone and other products containing silicates; certain types of wood, such as oak, beech and chemically treated wood; asbestos or materials that contain asbestos. Determine the exposure of the operator and bystanders by means of the hazard classification of the materials to be worked. Implement the necessary measures to restrict exposure to a safe level, for example by the use of a dust collection system or by the wearing of suitable respiratory protection. The general measures for reducing exposure include:
  • working in an area that is well ventilated,
  • avoidance of prolonged contact with dust,
  • directing dust away from the face and body,
  • wearing protective clothing and washing exposed areas of the skin with water and soap.
  • Take frequent breaks and do physical exercises to improve the blood circulation in your fingers. High vibration during long periods of work can lead to disorders of the blood vessels and nervous system in the fingers, hands and wrists.
Electrical safety
  • Before beginning work, check the working area for concealed electric cables or gas and water pipes. External metal parts of the product could give you an electric shock or cause an explosion if you accidentally damage an electric cable or a gas or water pipe.
Power tool use and care
  • Wait until the product has come to a complete stop before you lay it down.

Description

Overview of the product

Image alternative
  1. Chuck
  2. Depth gauge release button
  3. Depth gauge
  4. Function selector switch
  5. Active Vibration Reduction (AVR)
  6. Control switch
  7. Grip
  8. Supply cord
  9. Forward / reverse switch
  10. Side handle

Intended use

The product described is an electrically powered combihammer. It is designed for drilling in concrete, masonry, wood and metal.

The version with AVR can also be used for light to medium-duty chiseling on masonry and for finishing work on concrete.
  • The tool may be operated only when connected to a power source providing a voltage and frequency in compliance with the information given on the type identification plate.

Possible misuse

  • This product is not suitable for working on hazardous materials.
  • This product is not suitable for working in a damp environment.

AVR option

The product may be optionally equipped with an Active Vibration Reduction (AVR) system, which reduces vibration noticeably.

Items supplied

Rotary hammer, side handle, depth gauge, operating instructions.
For safe, reliable operation, use only genuine Hilti spare parts and accessories. Spare parts, accessories and consumables approved by Hilti for use with this product can be found at your Hilti Center or at www.hilti.com .

Technical data

Combihammer

For rated voltage, rated current, frequency and/or input power, refer to the country-specific type identification plate.
If the device is powered by a generator or transformer, the generator or transformer’s power output must be at least twice the rated input power shown on the rating plate of the device. The operating voltage of the transformer or generator must always be within +5 % and -15 % of the rated voltage of the device.

TE 30
TE 30‑AVR
Weight in accordance with EPTA procedure 01
4.1 kg
4.2 kg
Ø Hammer drill bits
4 mm … 28 mm
4 mm … 28 mm
Ø drill bits for wood
3 mm … 25 mm
3 mm … 25 mm

3 mm … 13 mm
3 mm … 13 mm

Noise information and vibration values in accordance with EN 60745

The sound pressure and vibration values given in these instructions were measured in accordance with a standardized test and can be used to compare one power tool with another. They can also be used for a preliminary assessment of exposure. The data given represents the main applications of the power tool. However, if the power tool is used for different applications, with different accessory tools, or is poorly maintained, the data can vary. This can significantly increase exposure over the total working period. An accurate estimation of exposure should also take into account the times when the tool is switched off, or when it is running but not actually being used for a job. This can significantly reduce exposure over the total working period. Identify additional safety measures to protect the operator from the effects of noise and/or vibration, for example: Maintaining the power tool and accessory tools, keeping the hands warm, organization of work patterns.
Noise emission values

TE 30
TE 30‑AVR
Sound (power) level (L WA)
103 dB(A)
103 dB(A)
Uncertainty for the sound power level (KWA)
3 dB(A)
3 dB(A)
Sound pressure level (L pA)
92 dB(A)
92 dB(A)
Uncertainty for the sound pressure level (KpA)
3 dB(A)
3 dB(A)
Total vibration

TE 30
TE 30‑AVR
Vibration emission value for drilling in metal
2.6 m/s²
4.4 m/s²
Uncertainty
1.5 m/s²
1.5 m/s²
Hammer drilling in concrete (ah, HD)
16.8 m/s²
9.3 m/s²
Uncertainty (K)
1.5 m/s²
1.5 m/s²
Chiseling (ah, Cheq)
·/·
9.2 m/s²
Uncertainty (K)
·/·
1.5 m/s²

Operation

Preparations at the workplace

CAUTION
Risk of injury! Inadvertent starting of the product.
  • Unplug the supply cord before making adjustments to the power tool or before changing accessories.
Observe the safety instructions and warnings in this documentation and on the product.

Fitting the side handle

Image alternative
  1. Release the side handle clamping band by turning the handle grip.
  2. Slide the side handle clamping band over the chuck from the front and into the recess provided.
  3. Bring the side handle into the desired position.
  4. Tighten the side handle clamping band by turning the handle grip.

Adjusting the depth gauge (optional)

Image alternative
  1. Press the release button on the side handle.
  2. Adjust the depth gauge to the desired drilling depth.
  3. Release the release button.
  4. Check that the side handle is securely attached.

Removing the chuck

CAUTION
Risk of injury. The depth gauge, if fitted but not used, might hinder the operator.
  • Remove the depth gauge from the product.
Set the function selector switch to the Image alternative “Chiseling” position for changing the chuck.
Image alternative
  1. Disconnect the supply cord plug from the power outlet.
  2. Grip the chuck as shown in the illustration and pull the three chuck release rings upwards.
  3. Lift the chuck upwards away from the tool.

Fitting the chuck

CAUTION
Risk of injury. The depth gauge, if fitted but not used, might hinder the operator.
  • Remove the depth gauge from the product.
When changing the chuck, set the function selector switch to this position: Image alternative.
Image alternative
  1. Disconnect the supply cord plug from the power outlet.
  2. Grip the chuck as shown in the illustration and pull the three chuck release rings upwards.
  3. Fit the chuck onto the chuck mount.
  4. Rotate the chuck until it engages in position.

Fitting the accessory tool

Image alternative
  1. Apply a little grease to the connection end of the accessory tool.
    • Use only genuine Hilti grease. Use of the wrong grease can result in damage to the tool.
  2. Push the accessory tool into the chuck as far as it will go, turning it and applying light pressure until it engages with an audible click.
  3. After fitting the accessory tool, grip it and pull it firmly in order to check that it is securely engaged.
    • The product is ready for use.

Removing the accessory tool

Image alternative
CAUTION
Risk of injury by the accessory tool! The accessory tool might be hot or have sharp edges.
  • Wear protective gloves when changing the accessory tool.
  • Pull the chuck ring back as far as it will go and remove the accessory tool.

Types of work

WARNING
A damaged supply cord presents a hazard! Do not touch the supply cord or extension cord if damaged while working. Disconnect the supply cord plug from the power outlet.
  • Check the appliance’s supply cord at regular intervals and have it replaced by a qualified specialist if found to be damaged.
Check extension cords at regular intervals and replace them if found to be damaged.

Function selector switch

Image alternative
  • Set the function selector switch to the desired working position.
    • Do not operate the function selector switch while the motor is running. Risk of damage!

Drilling without hammering

Image alternative
  • Set the function selector switch to this symbol: Image alternative.

Drilling with hammering action (hammer drilling)

Image alternative
  • Set the function selector switch to this symbol: Image alternative.

Positioning the chisel (only TE 30-AVR)

CAUTION
Risk of injury! Loss of control over the chisel direction.
  • Do not operate the tool when the selector switch is set to “Chisel positioning”. Turn the function selector switch until it engages in the “Chiseling” position.
Image alternative
  • Set the function selector switch to this symbol: Image alternative.
    • The chisel can be adjusted to 12 different positions (in 30° increments). This ensures that flat chisels and shaped chisels can always be set to the optimum working position.

Chiseling (only TE 30-AVR)

Image alternative
  • Set the function selector switch to this symbol: Image alternative.

Forward / reverse

Image alternative
  • Set the forward/reverse switch to the desired direction of rotation.
    • Do not operate the function selector switch while the motor is running. Risk of damage!

Care and maintenance

WARNING
Electric shock hazard! Attempting care and maintenance with the supply cord connected to a power outlet can lead to severe injury and burns.
  • Always unplug the supply cord before carrying out care and maintenance tasks.
Care
  • Carefully remove stubborn dirt from the tool.
  • Clean the air vents carefully with a dry brush.
  • Use only a slightly damp cloth to clean the casing. Do not use cleaning agents containing silicone as they can attack the plastic parts.
Maintenance
WARNING
Danger of electric shock! Improper repairs to electrical components may lead to serious injuries including burns.
  • Repairs to the electrical section of the tool or appliance may be carried out only by trained electrical specialists.
  • Check all visible parts and controls for signs of damage at regular intervals and make sure that they all function correctly.
  • Do not operate the product if signs of damage are found or if parts malfunction. Have it repaired immediately by Hilti Service.
  • After cleaning and maintenance, fit all guards or protective devices and check that they function correctly.
To help ensure safe and reliable operation, use only genuine Hilti spare parts and consumables. Spare parts, consumables and accessories approved by Hilti for use with the product can be found at your local Hilti Store or online at: www.hilti.group .

Transport and storage

  • Do not transport electric tools with accessory tools fitted.
  • Always unplug the supply cord before storing an electric tool or appliance.
  • Store tools and appliances in a dry place where they cannot be accessed by children or unauthorized persons.
  • Check electric tools or appliances for damage after long periods of transport or storage.

Troubleshooting

If the trouble you are experiencing is not listed in this table or you are unable to remedy the problem by yourself, please contact Hilti Service.
Trouble or fault
Possible cause
Action to be taken
The tool doesn’t start or switches itself off during operation.
Interruption in the electric supply.
  • Plug in another electric tool or appliance and check whether it works.
The carbon brushes are worn out.
  • Have the power tool checked by a trained electrical specialist and the carbon brushes replaced if necessary.
No hammering action.
The power tool is too cold.
  • Bring the tip of the drill bit into contact with the working surface, switch the rotary hammer on and allow it to run. If necessary, repeat the procedure until the hammering mechanism begins to operate.
The function selector switch is set to “Rotary drilling only” Image alternative.
  • Set the function selector switch to the “Hammer drilling” position Image alternative.
Contact pressure too low.
  • Press harder to increase contact pressure so that hammer mechanism cuts in.
The combihammer doesn’t achieve full power.
The gauge (cross section) of the extension cord conductors is inadequate.
  • Use an extension cord with an adequate conductor cross section.
The control switch is not fully pressed.
  • Press the control switch as far as it will go.
The tool has been set to reverse rotation.
  • Set the tool to forward rotation.
Voltage from generator is too low.
  • Make sure that voltage rating of electricity supply is correct.
The drill bit doesn’t rotate.
The function selector switch is not engaged or is in the Image alternative “Chiseling” or Image alternative “Chisel adjustment” position.
  • Set the function selector switch to “Drilling without hammering” Image alternative or “Hammer drilling” Image alternative.
The drill bit can’t be released.
The chuck is not pulled back fully.
  • Pull the chuck back as far as it will go and remove the accessory tool.

Disposal

Image alternative Most of the materials from which Hilti tools and appliances are manufactured can be recycled. The materials must be correctly separated before they can be recycled. In many countries, your old tools, machines or appliances can be returned to Hilti for recycling. Ask Hilti Service or your Hilti representative for further information.
Image alternative
  • Do not dispose of power tools, electronic equipment or batteries as household waste!

RoHS (Restriction of Hazardous Substances)

Image alternative
Image alternative
Click on the link to go to the table of hazardous substances: qr.hilti.com/r6848760 (TE 30) and qr.hilti.com/r6848759 (TE 30-AVR).
There is a link to the RoHS table, in the form of a QR code, at the end of this document.

Manufacturer’s warranty

  • Please contact your local Hilti representative if you have questions about the warranty conditions.