Wood Cutting Tools and fasteners for Timber Construction
Everything you need for current and future timber projects
As wood is a core material on many building projects, wood cutting tools are crucial in areas of general building and timber construction. At Hilti, we have a superb range of wood tools and services that can get your projects over the line with minimal fuss.
In addition, when it comes to timber construction planning, we can offer advice and guidance for your fastening aspects before the assembly phase. Then, you can rely on our timber construction engineers and Hilti-quality equipment to ensure your projects are a success.
Some of our best wood tools for cutting, fastening and more
SR 6-22 reciprocating saw
- Powerful cordless reciprocating saw
- Slice through metal or nail-embedded wood
- Up to 26% lower vibration
- For heavy-duty demolition
SID 6-22 cordless impact driver
- Uncompromising speed
- Extra-compact size
- LED light ring around the chuck
- Longer battery run time
SJD 6-22 cordless jigsaw
- D-grip top handle
- Better manoeuvrability – low weight
- Easier, more accurate cuts
- Rapid blade brake
SC 6WL-22 cordless circular saw
- 60 mm cutting depth
- Faster cutting speed
- Longer battery reach
- Designed for more efficient, accurate cutting
SM 60-22 Mitre Saw
- Precision cutting
- Variable speed control
- Ergonomic and efficient
- Integrated LED shadow line
- Safer and cleaner
TE 6-22 cordless rotary hammer
- SDS plus connection
- Comprehensive safety features
- Hammer drilling range: 4-28mm
- Chipping function
SF 10W-22 Cordless drill drive
- High-torque cordless drill driver
- Uncompromised cordless performance
- Built to last
- Advanced safety features
PLT- 400 Construction Layout Tool
- One-person operation
- High accuracy
- Operates up to a 200 m diameter range
- Self calibrating
Tool Inserts
See how our power tool inserts are designed to work faster, harder and longer: drill bits, chisels, core bits, abrasives and saw blades
View full rangeHilti Cordless Platform
- Power around 90 tools with a single battery
- More work-per-charge
- Built-in battery diagnostics
- New and improved safety features
- Last charged location*
Wood to concrete fastening
Our wood-on-concrete solutions are field-tested and offer significant load values
When it comes to building and securing wood structures to concrete, you can trust our mechanical anchors. We offer seismically approved anchor fasteners for wood-concrete connections, including our Bolt Anchor HST3 for high static and seismic loads in cracked and un-cracked concrete.
And for added peace of mind, designs with our PROFIS Engineering software can help manage issues with small edge distances and choosing the most appropriate fastening option such as expansion anchors, chemical anchors or concrete screws.
In addition, for pre-fabricated wood structures fastening to concrete, we also offer a design solution that optimises load bearing points - alongside products such as our HCW connectors which helps to position and level wood on concrete with pinpoint accuracy.
Get support with load tests on undefined substrates
Because not all concrete is the same
Surfaces can conceal different concrete standards depending on use. For new timber buildings on defined and recognised concrete substrates, our fastening solutions are approved across the board. With our pre-assembled HCW Wood Connectors, dowels and concrete screws, you can attach wooden beams to concrete foundations or securely anchor wooden components in a concrete wall.
However, when working on older and existing buildings, you may be dealing with undefined substrates. At Hilti, we will be happy to help on your projects with our proven expertise on concrete and masonry.
We can support you on site with dowel load tests, whenever you need to attach wooden elements to a surface when no reliable technical data is available
Fastening wood to wood
Stable timber joints are the key to solid timber constructions
The different types of wood joints used will influence joinery steps and assembly processes, as well as material costs on a project.
In timber engineering, mechanical connections with an additional connecting part, such as a timber construction screw, play an essential role.
In multi-storey timber construction, beams, columns, wall and ceiling elements are prefabricated and built on site. Different materials such as cross-laminated timber, hardwood or glulam, and a large number of connection details result in countless connection options. With fasteners, structural planning is faced with the choice between individual steel construction solutions or approved standard solutions. While individual steel solution options cost less vs an approved solution, approved solutions offer quicker installation and reduced labour costs.
Innovation you can trust
To enable carpenters on site to handle construction projects in multi-storey timber construction, with the optimal balance between joinery, assembly and material costs, Hilti is continuously developing innovative joining solutions for wood. These include wooden connectors for cross-laminated timber panels, screws or glued-in threaded rods, where a stable connection of wooden beams, wooden frames or other wooden parts can be achieved.
Connectors for cross-laminated timber
The new P2P connector with ETA approval is an innovative wood connection system based on the double dovetail principle. It is suitable for the efficient connection of cross-laminated timber (CLT) elements – for example in multi-storey timber construction. In contrast to conventional joining methods, such as cover board and nails, the P2P is quickly and easily assembled with an impact wrench and adapter. The CLT panels are automatically connected in a form-fitting manner. This allows for time savings of up to 80% compared to traditional methods
Timber construction screws
ETA-approved timber construction screws have a wide range of applications for different timber building materials such as solid wood, cross-laminated timber, laminated beam timber or even different panel materials. Hilti timber construction screws cover use classes I and II. They guarantee secure wood-to-timber connections for applications such as façade fastenings, tensile shear connections, transverse connections, lateral beam reinforcement, axial and shear connections and many more.
Glued-in threaded rods
To create a stable construction in a confined space, connection with threaded rods is a third option. Glued-in rods (GIR) can be used to create high-strength wood-to-wood joints. Based on the selection of suitable parameters, the connections can be dimensioned from ductile to rigid.
The Hilti HIT-RE-500 V4 Injection mortar allows threaded rods to be attached easily and securely. This means that you have an approved solution with ETA and general type approval (DIBt).
Wood to steel fastening
There are several projects that feature and benefit from wood to steel fastening.
As both surfaces behave and react differently under various conditions, you need to ensure an approach that offers reliable fastening – especially when load bearing dynamics need to be considered.
Traditional methods for fastening wood to steel involve self drilling screws. However, we also offer a range of powder actuated tools that offer more productive and faster fixing methods for a range of applications in concrete and steel. These include semi and fully automatic tools that are available to buy or lease direct from us.
Typical applications and environments for wood to steel fastening
General building and construction
Attaching timber to steel beams is an everyday feature in commercial and residential construction e.g. attaching timber battens to steel sections for drylining. Other projects in this space where fastening wood to steel is common include stair installation, panelling and timber decking. When installing external cladding, wood-steel fastening applications can be common place, as well as for modular building construction where timber components need to be fastened to steel frames.
Manufacturing and interior finishing
Fabrication in industrial settings is an area where wood-steel fastening is maximised for custom or irregular components. This can also extend into bespoke furniture or interior fittings.
Transport and shipping
For selected marine or nautical environments, wood-steel fastenings can be used for elements with the frame or creating a deck that is fixed to steel or the hull of a ship. From a logistics perspective, steel-wood fastenings can also be used to reinforce pallets and also modify containers, vehicles or trailers.
Signage and leisure
In recreational settings you can find wood-steel fastening on metal frames for trail bridges, elevated walkways and access points. Seating areas such as park benches, coverings and playground apparatus for children also heavily feature wood-steel fastening. Large-scale temporary event staging and signage also uses wood-steel fastening.
Fire protection in timber construction
Sealing solutions with and without mortar, formwork and component reveal
In order to benefit fully from timber construction, detailed preliminary planning must be carried out – especially when it comes to fire protection. Hilti offers additional support with the right products and years of experience from fire protection tests in wooden substrates.
With our modular installation systems and our many years of experience in the development, production and sale of fire barriers, you receive tested solutions for pipes, ventilation systems and electrotechnical installations from a single source.
Pipe penetrations
Discover our timber construction solutions for fire protection for pipes in sewage, drinking water and heating installations.
CFS-B Fire protection bandage CFS-C EL Fire protection sleeve endless collarCombined partitions
For large openings in timber construction, we offer special solutions that allow you to seal off pipes, cables and cable trays as a whole.
CFS-BL P Fire protection brick CFS-F FX Fire protection foam CFS-F FX Fire protection brick CFS-FS LElectrical installations
Explore our solutions for cables, cable bundles and electrical conduits for fire protection in timber construction.
CFS-SL GA Fire protection sleeve CFS-CC Fire protection cable sleeveFAQs
Should I use a washer for attaching wood to concrete? And what is the best washer to use for timber construction
To attach wooden elements, such as wooden beams, to concrete foundations, a washer must be used in accordance with the specifications of the statics. The load-bearing capacity of the washer and the surface pressure in the wood must be proven. Washers according to ISO 7094 (formerly DIN 440) or DIN 1052 are usually used.
What screws should I use for wood on concrete?
Screw anchors can be used for easy and productive fastening of the wood to concrete. The Hilti HUS4-H screw anchor can be installed quickly and safely without cleaning the borehole. A suitable washer must be selected according to static specifications.
What comes between wood and concrete?
To compensate for unevenness, expansive cement, also known as expanding cement mortar, can be used for lining. The swelling cement establishes the force-fit connection of wood and concrete. It takes over the load transfer of dead weight and other traffic loads. Lifting and horizontal forces are absorbed via the anchorage.
Can Hilti help me with my timber construction planning?
In the planning phase, we take over the design of attachment points or the design of a façade for you. We also support digital planning in prefabrication with innovative connectors such as the Hilti HCW Wood Connector. When it comes to assembly, you can rely on our timber construction engineers and Hilti-quality equipment.
How does Hilti support me in fastening wooden elements to concrete?
We support you in fastening timber to concrete with our years of experience in concrete design according to Eurocode 2, as well as our technical expertise for Eurocode 5.
Can I lease wood cutting tools from Hilti?
Yes, you can. If you already lease your vehicles, you can now easily lease your wood and timber construction equipment with Hilti Fleet Management. For a monthly fee, you get state-of-the-art tools and a full service package that includes everything from free repairs to theft coverage with our tool lease. Get in touch with us to find out more.
Lease these timber construction tools and more for a fixed monthly price
If you already lease your vehicles, you can now easily lease your wood and timber construction equipment with Hilti Fleet Management. For a monthly fee, you get state-of-the-art tools and a full service package that includes everything from free repairs to theft coverage with our tool lease.
Need advice or want to know more? Send us a message
Our team of expert wood and timber specialists can help your projects with advice on tools, fastening options, approvals and more.
View more cordless tools or our range of compatible batteries and chargers
*Fleet subscription and charger module required