NBL 4-22 compact jobsite blower
Convenient and compact air blower for outdoor use
Unbeatable battery life
Controlled debris removal
Inflate/deflate adaptor included
On the Nuron battery platform

NBL 6-22 cordless blower
Boost mode produces up to 13 m3/min of air volume at 187 kph
Efficient brushless motor
Telescopic blower tube can be easily extended during use
Cruise control mode and optional shoulder strap

Nuron DSH 600-22 Battery Cut-Off Saw
Lower running costs – no fuel to buy or mix
Gets the same work done as a 60cc petrol cut-off saw
Fume-free, quieter, lower-vibration cutting, and a fast-acting blade brake
Long trigger time

Nuron DSH 700-22 Battery Cut-Off Saw
Rear handle for floor-focused tasks
Gets the same work done as gas cut-off saws in this class
Fume-free, quieter, lower-vibration cutting and a fast-acting blade brake
Lower running costs – no fuel to buy or mix

AG 6D-22 cordless angle grinder (150 mm)
Disc diameter: 150 mm
Engineered for your toughest cutting
Innovative ergonomics
Upgraded safety features

SID 4-22 cordless impact driver
Brushless motor
LED lights around the chuck
Extra-compact size – at just 134 mm
Maximum torque: 186 Nm

SF 10W-22 cordless drill driver
High-torque cordless drill driver
Uncompromised cordless performance
Built to last
Advanced safety features

PC 2-22 Pressure washer
Quick cleanups
4-in 1 adjustable nozzle
Compact and portable
Ergonomic design
On the Nuron battery platform

SMT 6-22 Multi Tool
Ergonomic grip
OPM range: 10,000-20,000
Starlock MAX compatible
LED light

SM 60-22 Cordless Mitre Saw
Precision cutting
Variable speed control – 6 speeds
Ergonomic and efficient – forward-sliding rail saves space
Safer and cleaner – fast blade brake and effective dust removal

NMX 6-22 Cordless paddle mixer
Mixing becomes virtually effortless
Easy speed control
Safer jobsites
Powerful brushless motor
On the Nuron battery platform

Nuron TE 2000-22 cordless jackhammer
Unbeatable manoeuvrability
Unprecedented work-per-charge
Low tool vibration
Tool body weight 17.4kg

Explore our best landscaping power tools for professionals
Whether you’re cutting slabs, installing decking, trimming trees or anything else, our landscaping tools can help complete your projects. While our products are trusted by various trades in construction, they also offer performance and productivity for professionals in the landscaping trade.
And as most of our tools our cordless, you get the ultimate convenience of tools that offer corded performance without sacrificing versatility when outdoors. Especially if you’re not near to a power supply.

Our best landscaping tools on the Nuron platform
If you’re working outdoors or anywhere without a live power supply, you need a battery that can deliver.
With selected tools on the Nuron range, you get power tools without compromise thanks to longer-lasting batteries, time-saving accessories, and a range of services to keep you productive, today and tomorrow.
That means if you’re cutting, grinding or breaking as part of everyday landscaping or hardscaping tasks, you can trust landscaping power tools from the Nuron range. And as most of these tools run on the same battery platform, switching between tools for different tasks couldn’t be easier – with the advantage of a fully cordless approach across your current and future jobsites.
In addition to safety features on our tools such as Active Torque Control and Active Vibration Reduction, our other accessories, such as those which cover dust extraction and portable lamps, also mean you can work in a safer environment.

Hardscaping vs Landscaping – what’s the difference?
When looking for landscaping tools online, these can sometimes fall under the category of hardscaping tools or equipment. Essentially, the main difference between landscaping and hardscaping is that landscaping refers to external work on plants, earth and soils, while hardscaping covers work with exterior man-made structures and materials.
As a general term however, landscaping tools will cover both category of tools from major brands.

Choose the best inserts to get the most out of your landscaping jobs
When it comes to demanding jobs, landscape professionals will often need to use the heavy-duty artillery of breakers, angle grinders and other powerful tools. But to get the most out of these tools, and save time in the process, we always recommend using premium inserts.
While the tool body of any power tool may be powerful, its effectiveness and precision will deteriorate when used with sub-par accessories. That’s why we recommend using Hilti inserts for any compatible power tool. Our dedicated inserts page has all your consumable needs covered for a range of landscaping tasks.