Why upgrade to Profis Engineering?
PROFIS Anchor 2 software was cutting edge at the time of it's launch, however the industry has moved on significantly since then, both in terms of standard practice and technology. By working closely with our customers we've developed the new PROFIS Engineering software suite, with PROFIS Engineering Standard and PROFIS Engineering Premium designed to tackle the most common design challenges in our industry with the time and cost saving benefits of being able to design steel to concrete connections as a whole. Both versions would allow you to produce calculations based on the latest Eurocode 2 Part 4 (EN 1992-4)
•PROFIS Engineering Premium combines post-installed anchor and base plate design and analysis into one cloud-based software offering engineers unmatched workflow improvements and productivity gains when assessing a steel to concrete connections. Specifiers can also reduce design time with PROFIS Engineering Suite’s automatic load transfers from structural analysis software and BIM/CAD exporting.
•PROFIS Engineering Standard - also cloud-based - is built on the capabilities of its predecessor (PROFIS Anchor) allowing engineers to design post-installed anchors. It is available free of charge.