Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

Replacement pilot drill bits for Hilti hole saws

  • Base material: Multiple materials
  • Working mode: Drilling
  • Connection end: Hex shank
premium

Choose options

Hole saw type
  • Carbide tipped hole saw
  • MetalCut hole saw
  • MultiCut hole saw
  • Multipurpose hole saw
Length
  • 65 mm
  • 85 mm
  • 110 mm
Diameter
  • 7 mm
  • 9 mm
Working length
  • 65 mm
  • 85 mm
  • 110 mm
Pack size
  • 5 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From £77.00

Technical Data

Base material
Multiple materials
Working mode
Drilling
Connection end
Hex shank
Product class
Premium

Features & Applications

Features

  • Rapid bit changes – one-click assembly of hole saw arbor and pilot bit
  • Choice of pilot drill bits – cobalt-alloy high-speed steel (HSS-Co), tungsten carbide tipped (TCT) or ground high-speed steel (HSS-G) depending on the material you’re working on

Applications

  • Replacement pilot bits for use with Hilti hole saws
  • Guiding hole saws into tougher metals, including stainless steel and cast iron – HSS-Co drill bits recommended
  • Guiding hole saws into brick, plasterboard and PVC – TCT drill bits recommended
  • Guiding hole saws into wood and metal – HSS-G drill bits recommended

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00

Start live chat
Request call back

Request call back

Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.

Request call back