Adaptive torque module SI-AT-22 metr.
product number: 2291198 #2291198




Accessory for cordless impact wrenches to automate fastener pre-tensioning in line with approvals (Nuron battery platform)
- Weight according to EPTA-Procedure 01/2003 without battery: 0.24 kg
- Dimensions (LxWxH): 123 x 74 x 56 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
£403.51
£403.51
/
1 Piece
Technical Data
Weight according to EPTA-Procedure 01/2003 without battery
0.24 kg
Dimensions (LxWxH)
123 x 74 x 56 mm
Features & Applications
Features
- Up to 30% faster than a torque wrench – add the Adaptive Torque Module to a compatible to cordless impact wrench to save time on every single fastening, while remaining in line with ETA stud anchor approvals
- Correct installation made easier – tell the Adaptive Torque Module what fasteners you're working with by scanning the box using the built-in barcode scanner, then the module delivers the targeted pre-tension every time you pull the trigger
- Compatible with a wide range of anchors – use Adaptive Torque Modules with wedge anchors, screw anchors, metal bolting, cast-in channels and MEP support structures
- Ready for inspection – documentation of executed fastenings can be converted to reports using the Adaptive Torque Documentation software for better accountability and back-office efficiency
- Up to 30% faster than a torque wrench – add the Adaptive Torque Module to a compatible to cordless impact wrench to save time on every single fastening, while remaining in line with approvals
Applications
- Setting of compatible Hilti wedge anchors (e.g. HST2 V3, HST4, HSL4, HSA, etc.) up to M24 in concrete
- Setting of compatible Hilti screw anchors (e.g. HUS4) in concrete
- Repeatable, controlled fastening of metal bolts
- Installing T-bolts in HAC-V and HAC-C cast-in anchor channels for fastening curtain wall facades, lifts and MEP installations
- Assembling MI, MQ, MIQ and MT modular support systems using compatible connectors
Related Products
Compact-class cordless impact wrench with the ultimate balance of power and handling (Nuron battery platform)
PC software for transferring anchor/fastener setting data and updating the SI-AT-A22 Adaptive Torque module via USB cable
Power-class 22V impact wrench with robust 1/2" friction ring anvil for faster and safer anchoring and bolting
Ultimate-performance heavy-duty wedge anchor with approvals for safety-relevant applications in concrete (carbon steel, hex head)
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back


