Saws
More speed. More mobility. Less dust.


Precision fitting

Detail and finish cuts

Tearout and renovation

Heavy-duty structural cuts
Engineered for better cutting performance


Longer runtime with Nuron batteries
Nuron batteries deliver longer cutting performance and more consistent power output.

Superior blades for every application
Choose blades tailored for fast ripping, fine finishing or heavy-duty cutting in tough materials.

Designed for comfort and efficiency
No matter the application, Hilti wood saws help you make smoother, safer and more accurate cuts.

Less dust and cleanup
Dust extraction attachments support safer cutting, cleaner jobsites and better visibility.

Tackle any task

Production and precision cutting
Table saws and miter saws are our tools for repeatable, high‑accuracy cutting.
The SCT 60-22 table saw delivers a 90 mm cutting depth, 666 mm rip capacity and up to 47° bevel for timber sizing and board prep in fit‑out work.
The SM 60-22 miter saw supports precise compound cuts with dual‑bevel adjustment, a 60° right and 52° left miter range, six variable speeds and an LED shadow line for accurate alignment.

Straight cutting and sizing
Hilti circular saws and plunge saws are designed to deliver fast, controlled straight cutting across general build and finish work.
The SC 30WR-22 circular saw provides a 70 mm cutting depth, track compatibility and improved dust capture for straight ripping.
The SC 6WP-22 plunge saw adds finish‑grade control with 1 mm depth increments, bevel cuts up to 47° and guide‑rail compatibility, supporting clean, precise cuts in panels, plywood and interior fit‑outs.

Detail and shaping
Use Hilti jigsaws and multitools for controlled detailing and adjustment work.
SJD 6-22 and SJT 6-22 jigsaws support curved and tight‑radius cuts using variable speed control, orbital action, guided blade support and LED lighting.
The SMT 6-22 multitool delivers fast plunge cuts and trimming with a 4‑degree oscillation angle, brushless motor and active vibration reduction (AVR), supported by a wide insert range for fit‑out and renovation tasks.

Demolition and heavy cutting
Our reciprocating saws and chainsaws are designed for demolition work and structural cutting.
The SR 10-22, SR 6-22 and SR 4-22 reciprocating saws handle demolition and renovation work with active vibration reduction (AVR), tool‑free blade changes, LED lights and balanced handling for cutting wood, screws and mixed materials.
The battery‑operated SCN 60-22 chainsaw delivers heavy‑duty timber cutting using a 21 m/s chain, low‑kickback bar and chain brake for controlled operation in structural wood applications.
Pick your wood saw
FAQs
Start your saw selection with the type of cut, as it determines the saw you’ll get the most out of.
Long, straight rip cuts or general lumber sizing:
Choose a circular saw.
SC 30WR-22 for deeper, accurate rip cuts
SC 6WL-22 for lighter handling for general carpentry
Ultra clean, guided finish cuts:
Choose a plunge saw.
SC 6WP-22 for splinter-free edges and precise guide rail cutting
High-volume, repeatable rip cuts:
Choose a table saw.
SCT 60-22 for stable accuracy in production cutting
Accurate angled and compound cuts:
Choose a miter saw.
SM 60-22 for consistent bevel and miter accuracy
Curves, shapes and tight spaces:
Choose a jigsaw.
SJD 6-A22, SJT 6-A22 or SMT 6-22 for controlled, detailed cutting
Demolition and rough tear-out:
Choose a reciprocating saw.
SR range for fast cutting through mixed materials
Heavy-duty cuts in timber:
Choose a chain saw.
SCN 60-22 for deep, aggressive cuts in beams and CLT
Match the saw and blade to your material for the best performance and finish.
Softwood:
Choose a circular saw for fast, efficient cutting.
Hardwood:
Choose a circular or plunge saw with a carbide blade.
Plywood, OSB or MDF:
Choose a plunge saw for cleaner, controlled edges.
Laminates:
Choose a plunge saw with a fine-finish blade to help reduce chipping.
Mixed wood and metal:
Choose a reciprocating saw for versatility
Select your saw based on how clean and precise the result needs to be.
High accuracy (finish carpentry, cabinetry):
Choose a plunge saw or miter saw.
Medium accuracy (general carpentry):
Choose a circular saw.
Lower accuracy (demolition, rough work):
Choose a reciprocating saw or chain saw.
If you're making the same cut again and again, a table saw is the most efficient choice. It’s built for repeatability, helping you maintain consistent results with less setup between cuts.
For regular use across different tasks, a circular saw offers the best balance. It’s versatile, quick to handle and well-suited for moving between cuts without slowing you down. Use the circular saw with a guide rail accessory to ensure you cut straight lines.
If you’re only making occasional or one-off cuts, flexibility matters. A jigsaw or multi-tool gives you control without over-committing to a dedicated setup.

A name you can trust
We've strived to create tools and products that make a difference in every trade and application. That’s why our tools have been in vans and toolparks across generations of professionals.

Wear and tear cover on selected tools
We will repair most tools at no cost for 2 years from the date of purchase. This includes spare parts, labour and shipping. After the two-year period you'll pay for repairs, but costs are capped.

Fast turnaround for tool repairs
You will usually receive your tool back within a few days of ordering a repair. We'll even pick up your broken tool at your jobsite and return it to the same place.
Notes
(1) Figure from 2024