Grinders and sanders
Grinders

Speed that transforms productivity


Scratch‑free finish. No swirls.

Strip coatings. Up to 100% faster.

Consistent edges. No chipping.
Grind faster and cleaner with less effort


Keep the jobsite clean
The integrated dust hood combines height adjustment with easy edge access.

Full control in any position
The ergonomic head grip provides a secure hold and helps reduce user fatigue.

Precise speed selection
Cover a broad range of applications: adjust the speed to match the specific material and finish.

Swap cup wheels fast
The keyless fixation system keeps you grinding, not searching for wrenches.
Choose the tool that fits your job
Base your selection on the application—from coating removal to fine finishing—as well as surface type, area size, and whether you prioritize mobility, power, ergonomics, or low weight.
The DGH 130-22 cordless grinder offers fast, agile corrections for small areas where mobility matters more than heavy removal.
The corded DGH 130 delivers steady performance and low weight for continuous wall grinding and smooth finishing across larger sections.
The DGH 150, for floors only, provides the power needed for heavy-duty grinding and removing coatings like paint, adhesive, and epoxy from hard concrete surfaces.
Pick your concrete grinder
FAQs
You can use both finishing pads and cup wheels. Simply mount the pad holder or the wheel directly. Use 125 mm inserts for the DGH 130 concrete grinders and 150 mm inserts for the DGH 150.
Achieve peak performance with the full cordless system: the DGH 130-22 cordless concrete grinder, the cordless-optimised SPX Turbo A cup wheel, and the VC 4MX-22 T8 dust extractor

A name you can trust
We've strived to create tools and products that make a difference in every trade and application. That’s why our tools have been in vans and toolparks across generations of professionals.

Wear and tear cover on selected tools
We will repair most tools at no cost for 2 years from the date of purchase. This includes spare parts, labour and shipping. After the two-year period you'll pay for repairs, but costs are capped.

Quick Repairs
You will usually receive your tool back within a few days of ordering a repair. We'll even pick up your broken tool at your jobsite and return it to the same place.