Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

Angle Grinders

Your cuts follow you – not the cable. Power through the toughest jobs with our all-new cordless heavy-duty tools for cutting, grinding, and finishing.
Big job coming up?

Check out our new Nuron Heavy-Duty tools

Embrace the daily grind

HILTI ANGLE GRINDER
Powerful

Metal cutting

Cut fast through rebar, pipes, rods, sheets – even in hard-to-reach places.
HILTI ANGLE GRINDER
Versatile

Metal grinding

Deliver the surface your project requires – from rough grinding to fine finishing.
Virtually dust-free

Concrete cutting

Execute dry, virtually dust-free concrete cuts by connecting your Hilti angle grinder to a Hilti vacuum.
Smooth

Concrete grinding

Master scratch-free concrete finishes with cup wheels (up to 150 mm).
HILTI ANGLE GRINDER
Powerful

Metal cutting

Cut fast through rebar, pipes, rods, sheets – even in hard-to-reach places.
HILTI ANGLE GRINDER
Versatile

Metal grinding

Deliver the surface your project requires – from rough grinding to fine finishing.
Virtually dust-free

Concrete cutting

Execute dry, virtually dust-free concrete cuts by connecting your Hilti angle grinder to a Hilti vacuum.
Smooth

Concrete grinding

Master scratch-free concrete finishes with cup wheels (up to 150 mm).

    Designed for faster, safer grinds and cuts

    HILTI ANGLE GRINDER
    HILTI ANGLE GRINDER

    3D Active Torque Control

    Improved protection against kickback in any direction (AG 6D-22, AG 125-20D, AG 125-20S)

    HILTI ANGLE GRINDER

    Central battery concept

    Helps shift the tool weight forward for more stable control and handling

    HILTI ANGLE GRINDER

    Fast-acting blade brake

    Stops the disc within seconds for higher safety and efficiency

    HILTI ANGLE GRINDER

    Rotatable rear handle

    90° handle rotation to both sides for more comfort and control

    Hilti tools are made out of 28% recycled material on average.¹
    CORDLESS OR CORDED

    Pick your power source

    Need freedom to move around job sites? Perform light pipe or channel cutting? Quickly cut rebar, metal, or concrete? Prepare welds? Our cordless angle grinders on the Nuron battery platform deliver. For long, heavy-duty applications, use our high-performing corded grinders. Either way, our angle grinders deliver the speed and power you need to get the job done.

    CORDLESS

    What you can do with one charge*


    Up to 37 cuts in Rebar
    (⌀ 26 mm)

    CORDED

    When to use corded


    Need continuous power?
    Go corded

    * Based on testing with:

    AG 30D-22 cordless angle grinder B 22-290 Nuron battery AC-D SPX 230x1.8 cutting disc Jobsite conditions, such as temperature, humidity, dust levels, and materials being worked on, can significantly affect the maximum amount of work possible with one battery charge.

    ‘No more fighting with cables. With Hilti cordless angle grinders, I get the power I need, wherever the job is.’

    Power up your tool park

    FAQs

    80 YEARS OF INNOVATION

    A name you can trust

    We've strived to create tools and products that make a difference in every trade and application. That’s why our tools have been in vans and toolparks across generations of professionals.

    TWO YEAR WARRANTY

    Wear and tear cover on selected tools

    We will repair most tools at no cost for 2 years from the date of purchase. This includes spare parts, labour and shipping. After the two-year period you'll pay for repairs, but costs are capped.

    QUICK REPAIRS

    Fast turnaround for tool repairs

    You will usually receive your tool back within a few days of ordering a repair. We'll even pick up your broken tool at your jobsite and return it to the same place.

    Yes. We offer dedicated dust extraction hoods for both grinding and cutting applications with our Hilti angle grinders. They are compatible with approved Hilti vacuum cleaners for effective dust control and compliance with a wide range of safety standards. Find dedicated dust hoods on the specific product page of your angle grinder.

    The right size depends on your application and the type of work you need to perform. Smaller grinders (around 4.5"–5") are typically easier to handle and better suited for light cutting, grinding and work in tight or hard-to-reach areas. Larger grinders (7"–9") offer greater cutting depth and power, making them more suitable for heavy-duty applications such as cutting thicker materials or working on larger surfaces.

    Hilti offers angle grinders in a range of sizes, from compact models for precision work to more powerful tools for demanding cutting and grinding tasks.

    The correct speed depends on the application, the material, and the type of disc being used. For cutting applications, angle grinders typically operate at higher speeds, while lower speeds are often preferred for tasks such as polishing or working with more delicate or heat-sensitive materials.

    Always use a speed setting that does not exceed the disc’s maximum rated RPM and the requirements of your application. Where available, variable speed settings can help improve control and achieve more consistent results across different tasks.

    Key safety features to look for in an angle grinder include a dead man’s switch (also known as paddle switch), which stops the tool when released, and a fast-acting disc brake to quickly halt the disc after switch-off. Electronic safety systems such as active torque control can help reduce the risk of kickback by shutting down the motor if the disc jams.

    Select Hilti angle grinders offer added protection with 3D Active Torque Control (ATC) which protects against kickback in any direction.

    Many Hilti angle grinders combine these features with additional systems such as soft start and overload protection to improve control and help protect both the user and the tool. Ergonomic design and low vibration can also contribute to safer handling during extended use.

    Many Hilti angle grinders are equipped with a dead man’s switch, often designed as a paddle switch, to improve safety during operation. The switch requires continuous pressure to keep the tool running and automatically shuts off the motor when released. On select Hilti models, SensTech provides a touch-activated dead-man’s function instead of a mechanical paddle switch.

    This helps reduce the risk of uncontrolled tool operation if the user loses grip or control of the grinder. Availability of this feature depends on the specific model, so always check the product specifications of your tool.

    Using a vacuum for metal cutting is generally not recommended. Cutting metal produces hot sparks and sharp particles that can damage the vacuum and create potential safety risks.

    Hilti dust extraction systems are designed primarily for applications such as cutting and grinding concrete or masonry, where they help control fine airborne dust. Always check the instructions for your specific grinder, accessory and vacuum before use.

    Notes

    (1) Figure taken from 2024

    Get your angle grinder