Demolition hammers and breakers
Check out our new cordless demolition hammers and breakers
Breakthrough performance


Wall demolition

Rebar exposure

Surface removal work

Wall openings
Smart tech for faster and safer wall work


High-performance Nuron battery platform
Helps keep you more productive when paired with the optimal charger and inserts

User force control
Control chiseling power by adjusting pressure on the base material

Active Vibration Reduction (AVR)
Helps boost productivity throughout the day by making work more comfortable and reducing user fatigue

Dust removal system
Collects up to 95% of fine dust (TE DRS-B and TE DRS-H, vacuum required, not included)

Pick your power source
Removing small concrete surfaces up to 4 m²? Doing correction work? Creating small openings in brick walls? Choose our cordless Hilti wall demolition hammers on the Nuron battery platform. Maximize your productivity by working with one battery while a second one charges. For large surfaces or demolition of heavy brick walls, use our corded wall demolition hammers and breakers. Whichever setup you choose, you’ll get the power and speed to get the job done.
What you can do with two batteries*


When to go corded

* *Based on internal testing with:
TE 600-22 2x B 22-290 Nuron batteries C8-22 Nuron charger C30/37 concrete Jobsite conditions, such as temperature, humidity, dust levels, and materials being worked on, can significantly affect the maximum amount of work possible with one battery charge.
Power up your tool park
FAQs
For maximum reach with your Hilti cordless wall demolition hammer and breaker, choose a system of batteries, chargers, and chisels optimised for top-class cordless performance. We also recommend a dedicated Hilti case for storage and transportation of four additional batteries and two additional chargers.

Battery
Choose the B 22-290 Nuron battery – Hilti’s highest-capacity 22V Li-ion battery. Compatible with all Nuron cordless tools.
Use the B 22-260 Nuron battery for bigger jobs that require recharging due to unmatched charging speed.

Charger
The C 8-22 Nuron ultimate chargers – available as single- and dual-bay solutions – are our fastest way to charge: with dual-bay, you can charge 2 x B 22-290 batteries to 80% in only 45 mins and to 100% in one hour.*
The C8DC dual-bay charger also features Boost Mode for ultra-fast charging. This cuts charging time by around 50% for B 22-290 batteries when you only place one battery in the dual-bay charger.
*charging times with battery at ambient temperature when placed on charger

Inserts
For up to 50% greater productivity, use our Ultimate line chisels designed to increase work-per-charge. Ultra-robust due to inductive hardening, they resist mushrooming and wear. The extra-tough connection end transfers more force for upgraded breaking power.

Wall Demolition
For wall demolition work, we recommend FlatPoint chisels.

Wall Correction
For wall correction work and exposing rebar, we recommend bull point chisels.

Surface Removal
For surface removal work, we recommend scaling chisels.
For best handling experience, we recommend using certain tools without a side handle. The final decision is up to the operator.

A name you can trust
We've strived to create tools and products that make a difference in every trade and application. That’s why our tools have been in vans and toolparks across generations of professionals.

Wear and tear cover on selected tools
We will repair most tools at no cost for 2 years from the date of purchase. This includes spare parts, labour and shipping. After the two-year period you'll pay for repairs, but costs are capped.

Fast turnaround for tool repairs
You will usually receive your tool back within a few days of ordering a repair. We'll even pick up your broken tool at your jobsite and return it to the same place.
Notes
(1) in production and use phase