new
MT-30 OC C-Channel profile


Medium-duty C-Channel profile for use with MT-FL/MT-TL components in outdoor environments
- Material composition: S280GD
- Surface finish: Outdoor Coated - ZM
- Material thickness: 1.5 mm
Choose options
Pack size
- 3 m
- 6 m
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
From £80.10
Technical Data
Material composition
S280GD
Surface finish
Outdoor Coated - ZM
Material thickness
1.5 mm
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
Documents
pdf EN 1090 Certificate of conformity of the factory production control MT, English [ 348.7 KB ]
Features & Applications
Features
- Simpler and safer to install – the lightweight design makes it easier to cut, lift, and mount the C-Channel profiles, helping reduce strain during overhead work
- More sustainable – made with up to 20% less steel than the previous generation and available with an Environmental Product Declaration (EPD) for greater CO2 transparency
- Easier identification – added lines along the sides of the C-Channel profile to help identify load classes and provide a more aesthetic finish
- Simpler to design – you can use Hilti MT components for all MEP installations from the lightest trapeze to the heaviest-duty modular framing
- Extensive software support – PROFIS Modular Support Engineering, the MEP Support Selector, Revit® families, and plug-ins for Smart 3D® are all available to streamline design and ordering
Applications
- Floor-mounted MEP support structures with lighter loads and limited spans, such as goal post-type strut framing
- Ceiling-mounted MEP support structures with lighter loads and limited spans, such as suspended strut trapeze frames
- Lightweight modular 3D framing to support pipes, ducts and cable trays
- Suitable for use in moderately corrosive environments
For approval or certificate information, please see individual items.
Related Products
Nut for attaching media to MT strut channels, for outdoor use with low pollution
Hexagon bolt for use with Twist-Locks when assembling strut channel structures, for outdoor use with low pollution
Right-angle connector for assembling strut channel structures, for outdoor use with low pollution
Base connector for anchoring strut channel structures to concrete and steel, for outdoor use with low pollution
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back