MT-60D C-Channel profile



medium-duty double C-Channel profile for use with MT-FL/MT-TL components in indoor environments
- Material composition: S280GD
- Surface finish: Indoor Coated - Pre-galvanised
- Material thickness: 2.75 mm
Choose options
Pack size
- 3 m
- 6 m
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
From £327.00
Technical Data
Material composition
S280GD
Surface finish
Indoor Coated - Pre-galvanised
Material thickness
2.75 mm
Environmental conditions
Indoor
Features & Applications
Features
- Economical – high load/weight ratio and rapid assembly make MT strut channel a more efficient alternative to welded MEP support structures
- Complexity kept to the minimum – the MT system is designed to help you simplify both logistical operations and on-site installation
- Simpler to design – you can use Hilti MT components for all MEP installations from the lightest trapeze to the heaviest-duty modular framing
- Simpler to instal – compatible with the innovative MT System Twist-Lock, enabling the use of a wide range of MT connectors and baseplates
- Extensive software support – PROFIS Modular Support Engineering, the MEP Support Selector, Revit® families and plug-ins for Staad Pro® and Smart 3D® are all available to streamline design and ordering
Applications
- Heavy pipe connections on both sides of the channel in trapeze
- Overhead MEP grids
- Suitable for use in dry, indoor environments
For approval or certificate information, please see individual items.
Related Products
Right-angle connector with pre-assembled Fast-Lock nut and bolt for assembling strut channel structures
Base connector with pre-assembled Fast-Lock nut and bolt for anchoring light-duty strut channel structures to concrete or steel
heavy-duty box profile for use with MT-TFB and MT-THB/MT-HL components in outdoor environments
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Start live chatRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back


