Get Hilti Discount CodesSave with our exclusive offers and promotionsFind out more

Ready-to-use firestop sleeve made of mineral wool with intumescent additives

  • Base materials: Concrete
  • Pipe diameter - range: 157 - 159 mm
  • Length: 300 mm
ultimate

Customers also searched for insulated fire sleeve or fire sleeve for pipes.

Choose options

Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From £111.00

Technical Data

Base materials
Concrete
Pipe diameter - range
157 - 159 mm
Length
300 mm
Product class
Ultimate
Application temperature range
5 - 50 °C
Temperature resistance range
-40 - 100 °C

Documents

Features & Applications

Features

  • A ready-to-use firestop sleeve made of mineral wool with intumescent additives
  • No preparatory work required – reducing installation time
  • Suitable for firestopping angled pipes

Applications

  • Sealing insulated metal pipes and combustible pipes from 13.5 to 168.3 mm in diameter in penetrations through fire compartment walls and floors
  • Sealing single cables up to 50 mm in diameter and bunched cables
  • Suitable for plasterboard and solid wall / floor and firestop seals made with CP 670

For approval or certificate information, please see individual items.

Arrange a Demo & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.

Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00

Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.