new
HCW-L wood connector





Slide 1 of 5: L127137 (228181)
HCW-L tensile load wood connector for assembling prefabricated timber structures – part of our faster more efficient wood connector system
- Material, corrosion: Carbon steel, zinc-plated
- Head configuration: Inner thread
- PROFIS software: Yes
Choose options
Anchor size
- 40 mm
Pack size
- 5 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
From £277.95
Technical Data
Material, corrosion
Carbon steel, zinc-plated
Head configuration
Inner thread
PROFIS software
Yes
Material composition
Screw: steel, zinc-plated (min. 5 µm)
Documents
pdf ETA-21/0357 HCW, English, German, Polish [ 8.9 MB ]
Features & Applications
Features
- Improve design efficiency – the HCW wood connector system helps maximise versatility while minimising calculation workload, with HCW-L wood connectors for tensile loads
- Designed for factory panel production – wood members can be predrilled for HCW connectors with minimal manual effort using standard industrial joinery/CNC machines
- Quicker progress on the jobsite with less personnel – pre-installed wood couplers help you to save labour, time or the risk of rework by making positioning, leveling and fastening easier
- Improve safety and quality – ETA-21/0357 available when fastened with Hilti ETA approved stud anchors and HAS-U anchor rods for timber-to-concrete applications and HSW hanger bolts for timber-to-timber applications
- Simplified planning – cover all requirements with just 4 wood connector types: HCW and HCW-S for concealed connections, HCW-UP for timber-to-timber upper floor positioning or HCW-L with nail plate for higher tension loads
Applications
- Assembling and fastening prefabricated timber structures on-site, especially at residential scale
- Wood connector for tensile loads
- Wood-to-concrete connections
- Wood-to-wood connections
For approval or certificate information, please see individual items.
Related Products
Versatile SDS Plus cordless rotary hammer with wide drilling range, chipping function and quick-change chuck (Nuron battery platform)
Ultimate-class, high-torque cordless impact wrench with 1/2" friction ring anvil for structural bolting and anchoring (Nuron battery platform)
Automated construction layout tool to speed-up jobsite stake-out using digital methods and BIM
Versatile and easy-to-use construction layout tool for one-person operation, with 2" angle measurement accuracy and extended range for faster stake out of positions on the jobsite
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back


