HST4-R BW Stainless steel wedge anchor
Our highest performing wedge expansion anchor for bearing high static and seismic loads in indoor and outdoor cracked concrete (stainless steel, big washer).
- Material, corrosion: Stainless steel, A4
- Head configuration: Externally threaded
- Installation tools: TE 30-22 cordless rotary hammer, Nuron TE 6-22 Cordless rotary hammer, SIW 4AT-22 ½” Cordless impact wrench, SIW 6AT-22 Mid-Torque impact wrench
Choose options
Anchor size
- M8
- M10
- M12
- M16
Anchor length
- 75 mm
- 100 mm
- 115 mm
- 145 mm
Pack size
- 12 pc
- 20 pc
- 40 pc
- 100 pc
Quantity
Packs
Total Pieces
1
Discounted net
From £259.40








