HST4-R DN Stainless steel wedge anchor
Our highest performing wedge expansion anchor for bearing high static/seismic loads in cracked concrete (stainless steel, dome nut)
- Material, corrosion: Stainless steel, A4
- Head configuration: Dome head
- Installation tools: TE 30-22 cordless rotary hammer, Nuron TE 6-22 Cordless rotary hammer, SIW 4AT-22 ½” Cordless impact wrench, SIW 6AT-22 Mid-Torque impact wrench
Choose options
Anchor size
- M10
- M12
Anchor length
- 90 mm
- 100 mm
- 105 mm
- 115 mm
Pack size
- 25 pc
- 50 pc
Quantity
Packs
Total Pieces
1
Discounted net
From £303.50