Get Hilti Discount CodesSave with our exclusive offers and promotionsView now
Mechanical

Anchors

Load-driven. Purpose-built.

Structural steel baseplates

Secure heavy baseplates without curing delay

Speed up steel erection on site: mechanical anchors support immediate loading, so installation can continue without curing delays.
Industrial fastenings

Handle heavy dynamic loads

Anchor manufacturing equipment: our mechanical anchors handle fatigue, seismic and shock loads.
Curtain walls and façades

Safe fastening close to slab edges

Adjust uneven surfaces for safe fastening close to slab edges, even with very small spacing.
MEP and overhead supports

Speed up overhead installations

Less fatigue for installers: our mechanical anchors ease repetitive overhead fastening of suspended pipes and trays.
Structural steel baseplates

Secure heavy baseplates without curing delay

Speed up steel erection on site: mechanical anchors support immediate loading, so installation can continue without curing delays.
Industrial fastenings

Handle heavy dynamic loads

Anchor manufacturing equipment: our mechanical anchors handle fatigue, seismic and shock loads.
Curtain walls and façades

Safe fastening close to slab edges

Adjust uneven surfaces for safe fastening close to slab edges, even with very small spacing.
MEP and overhead supports

Speed up overhead installations

Less fatigue for installers: our mechanical anchors ease repetitive overhead fastening of suspended pipes and trays.

    Where load meets performance

    Immediate high load capacity

    Our mechanical anchors deliver full resistances achieved at installation, allowing faster workflows without curing.

    Consistent fixing performance

    Reliable load transfer and simpler installation across expansion, screw, and undercut anchor technologies.

    Built for critical loading scenarios

    Testing of our mechanical anchors covers seismic, fire and fatigue loading to confirm reliable behaviour.

    Hilti mechanical anchors

    Ready for the load
    From light to heavy duty, Hilti mechanical anchors cover a wide range of loads, base materials and application demands—supporting reliable performance in both standard and critical use cases.
    Explore our mechanical anchors

    Different demands demand different solutions

    Heavy-duty anchors

    Sleeve and undercut anchors are designed for demanding loading conditions and offer high load performance. Selected products are backed by assessments for seismic action, fatigue, shock, and fire exposure.

    Certain heavy-duty anchors are qualified under the Hilti NQA-1 program and used in critical applications, including nuclear projects.

    Medium-duty anchors

    Our stud and screw anchors cover the core range for everyday structural fixings, combining solid performance with broad applicability. They come in different variants to suit a wide range of corrosion environments.

    Light-duty anchors

    Hilti light‑duty anchors are designed for low‑load fixings across a wide range of base materials.


    Available in plastic and metal variants, they support simple installation for everyday fastening tasks. These anchors are typically used where speed, flexibility and basic load requirements are key.

    Cast-in channels and T-bolts

    For specified connections in concrete, Hilti cast-in channels with T-bolts provide an efficient attachment solution with flexible positioning and adjustability. They help simplify installation, accommodate changes over time, and eliminate the need for drilling.

    “These mechanical anchors let us stay on target.”

    Connecting design and on-site execution

    Hilti SPEC2SITE

    Improve your construction workflow by seamlessly connecting the design to the jobsite and enabling proper installation. Our SPEC2SITE solutions offer: higher performing hardware paired with advanced design method; innovative design software and services; design centres, technical resources and educational material available 24/7 at our Engineering Centre; onsite and office support from our dedicated sales and engineering teams.

    Engineers

    With our solutions, your specs become:

    • Higher performing

    • Value engineered

    • More peace of mind

    • More sustainable

    Engineering Centre

    Contractors

    With our solutions, your site pratices become:

    • Faster

    • Simpler

    • Safer

    • More sustainable

    SPEC2SITE
    Hilti SOFTWARE

    Digital support. Confident decisions.

    PROFIS engineering

    Turn complex anchoring design into confident decisions. Hilti PROFIS Engineering helps you design faster, reduce risk earlier in the process, and deliver fully compliant connections—supported by proven Hilti expertise and intelligent digital workflows at every step.

    Choose the right anchor for your application

    FAQs

    Yes. Hilti offers a wide range of mechanical anchors assessed for seismic loading (C1 and C2). Please refer to the specific product European Technical Assessment for details.

    The best anchor depends on base material, load requirements, and environmental conditions. Hilti’s PROFIS Engineering software and expert support help select the optimal solution for your needs.

    Yes. Hilti offers a wide range of mechanical anchors assessed for fire exposure. Please refer to the specific product’s European Technical Assessment for details.

    Explore our full range and place orders directly online. Hilti mechanical anchors are also available through authorised distributors, and at Hilti Stores.

    Shop mechanical anchors now