X-(D)FC MX Fire-resistant cable clip

Fire clip for alarm systems for use with the BX 3 cordless nailer
- Application: Cable Fastenings
- Material: Stainless steel A2
- For use with (tools): BX 3, BX 4-22, GX 120, GX 3
ultimate
Choose options
Cable capacity (8 mm cable)
- 2
Pack size
- 200 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
From £450.00
Technical Data
Application
Cable Fastenings
Material
Stainless steel A2
For use with (tools)
BX 3, BX 4-22, GX 120, GX 3
Base materials
Concrete (cracked), Concrete (hollow core), Concrete (lightweight over metal deck), Concrete (lightweight), Concrete (normal weight over metal deck), Concrete (soft), Concrete (tough), Concrete (uncracked), Steel
Corrosion protection
Stainless steel A2
Environmental conditions
Dry indoor
Material composition
Stainless steel
Product class
Ultimate
Documents
pdf X-DFC MX Data Sheet, English [ 1.9 MB ]
Features & Applications
Features
- Fast, simple and reliable installation of fire-rated safety cable
- Tested according to British Standard requirements for safety cable support
- Can be used with the BX 3 battery-powered nailer
- Designed to make overhead fastening easier and more convenient
- Cordless and virtually dust-free overhead work
Applications
- Fastening of safety cable installation – tested according to British Standards
- Cable installation in escape routes
- Fastening of fire detection and alarm systems, escape lighting and emergency communication systems
For approval or certificate information, please see individual items.
Related Products
Metal bunched cable holder for fastening with collated nails or anchors on ceilings or walls with X-FG FE magnetic fastener guides
Metal cable clasp for fastening with collated nails or anchors and X-FG FE magnetic fastener guides
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back


