X-MCT-FE MX Magnetic metal cable tie mount
Cable holder X-MCT-FE MX metal product number: 2276133

Fire-resistant cable tie mount for fastening on ceilings with direct fastening tools and X-FG FE magnetic fastener guides
- Application: Cable Fastenings
- For use with (tools): BX 3, BX 4-22
- Base materials: Cement, Concrete, Concrete (all types)
Choose options
Pack size
- 100 pc
Quantity
Packs
Total Pieces
100
Discounted net
£145.00
£1.45
/
1 Piece
Technical Data
Application
Cable Fastenings
For use with (tools)
BX 3, BX 4-22
Base materials
Cement, Concrete, Concrete (all types)
Environmental conditions
Dry indoor
Documents
pdf X-MCT-FE MX Data Sheet, English [ 1.5 MB ]
Features & Applications
Features
- 120-minute fire rating – engineered to remain fastened to the base material in the presence of extreme heat
- Faster cable installation – cable tie holder purpose-built for your direct fastening tools
- Two-way mount – cable ties can be inserted in both directions, simplifying cable re-routing or crossing
- Easier handling – the cable tie mounts grip the nailer nose using a magnet, so you can keep one hand free
- Minimal distance to ceiling – suitable for installing cables when you have limited clearance between the slab and the suspended ceiling
Applications
- Fastening electrical cables using cable ties
- Mounting cable ties up to 8 mm wide (stainless steel cable ties required for fire-rated cabling)
- Primary fixings for fire-resistant cables which must continue to function in case of fire (suitable cable ties required)
- Suitable for use with the X-FG FE magnetic nosepiece
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back